"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"11039","RTL-11039","SparkFun RedBoard - BreadBoard Kit Retail","
The RedBoard - BreadBoard Kit allows you to assemble your very own Uno-compatible development board on a breadboard. If you\'ve ever wanted to make an Arduino-style board from scratch or just understand how it all works, this kit is a good start.
We\'ve put together all the parts you will need including an ATmega328 preloaded with the Uno bootloader. The breadboard overlay makes it easy to hook everything up correctly. Once you are finished, you will have a fully functioning Arduino-compatible controller on a breadboard.
An instruction booklet is included. Previous experience with a breadboard and electronics is recommended but not absolutely necessary.
Note: You will need an FTDI basic 5V for loading code and communicating with the board. Check the related products down below.
Includes:
- Assembly guide
- Clear breadboard
- Jumper wires
- Breadboard overlay
- ATmega328 with Uno bootloader
- All other components necessary to get up and running
Documents:
- Quickstart Guide
- [Assembly Guide](http://cdn.sparkfun.com/datasheets/Kits/RedBoardBreadboard Assembly Guide-20120328_readerspreads_web.pdf)
- Overlay
","The RedBoard - BreadBoard Kit allows you to assemble your very own Uno-compatible development board on a breadboard. If you\'ve ever wanted to make an Arduino-style board from scratch or just understand how it all works, this kit is a good start.
We\'ve put together all the parts you will need including an ATmega328 preloaded with the Uno bootloader. The breadboard overlay makes it easy to hook everything up correctly. Once you are finished, you will have a fully functioning Arduino-compatible controller on a breadboard.
An instruction booklet is included. Previous experience with a breadboard and electronics is recommended but not absolutely necessary.
**Note:** You will need an FTDI basic 5V for loading code and communicating with the board. Check the related products down below.
**Includes:**
* Assembly guide
* Clear breadboard
* Jumper wires
* Breadboard overlay
* ATmega328 with Uno bootloader
* All other components necessary to get up and running
**Documents:**
* [Quickstart Guide](http://www.sparkfun.com/tutorials/259)
* [Assembly Guide](http://cdn.sparkfun.com/datasheets/Kits/RedBoardBreadboard Assembly Guide-20120328_readerspreads_web.pdf)
* [Overlay](http://www.sparkfun.com/datasheets/DevTools/Arduino/SFE03-0010-RetailMedium-BreadboardArduino-Overlay-LowRes-01.pdf)
","2012-07-24 10:19:51-06","25.95","25.9524.6523.3622.06","","","1","","","","","","8542.39.0000","190mm","135mm","45mm","0.2807lbs","
.. ......
. .... ....
..... .......... .......................
............................................................
.:looododddddddddddddddddddddddddddddddddd;dddddddooc:;;c:....
oddddxxxxxxdo:oxxxxxxxxxxxxxxxxxxxddddddd;oo;::,....;,cdo....
lddddddddddd.\'lddddddddddxxxdxdddddddddddo;d.,;\':..,,oddo....
ldd;:;::;;:.:\';l;:cddddddddxddddddddddddddl;,\'.;.,\'.\';odo....
lddc:,;::;l::;c;,l:lodddddddddddddddddddddddc,, .,..;;,,;....
ldddddodoooddoddododdddddddddddddddddddddxxddddc::;ccccoo....
lddoooooddodoodoododddodooddoddoooooodoooododdddoodoooodo....
lddlclcclcclccllccclll:lc:lcc::cccllclcccl:::olc:cllocldd....
lddc.co.\'.,.\'..,.,.\'...;c.\'.\'.,\',.\'\'.,\',.,\'..;l.,,\'ll.:dd....
lddlllllcccllccccclccccccccccccccollcc::c:c;cc:cc::;:;cdd....
lddlccclcl:l::cldllldlc:llldcllccolcc;;\',;,c,,:;c;;,,,:dd....
ldd:;cllllllc;,,,,,,,,;;;;;;,,,,,;;;,,\'.\',\';\'.\'\',\'\'\'.,ldd....
ldo..cdxxxxx; . ............ ..... ..... ...... .:dd....
ldl..\'cclooo, ......\'....... ... . .. . .\'.. .;dx. ..
ldl. .\',\'\';d, ..,,,.................\'............ .;dd. ..
cdl. .\'...o\' ..................................... .;dd. ..
cdl. .\'. .:\' ............,...,.......\'\'\'........... .;dd. ..
cdl. \',...,\' ........\'....ox; ,::;;::::;;::::,..... .;dd. ..
lol. .;....; .........\'\'.,.\',xxooolcllcooddc..... .;dd. ..
ldl .;....; ....;,,,,;\'\'\'...\'\'\'.....\'............ .;dx. ..
ldl ..\'\'...: ..........\'\'\'\',\'\',\'\'......\'\'\'\'\'\'\'...\'. .;dx. ..
ldl. ...\'..., .....,.....\'....................... ;dx. ..
ldl. .,\',,;:, ....\'.,......\'.........\'.\'........\'. ;xx. ..
ldl..,ccoolc, .,............ ............ ...\'. ;xx. ..
cdo.\'codddddl .................................... .:xd. ..
cddoolooddddddddddddddddddddddddddxxxxxxxxxxdddddddollddd. ..
cooooodddddxddxdxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxdddddddddd. ..
cdl\',,,;;:::c:ccccccccllookkkkkdlddooccolcllc:;:loool:cdd. ..
:d,. ...............:okkkkklcl\',;:cc:lclc,.\'clc:o:.dx. ..
cd,. .....:c:;\'.....,okkkkkodl.,::::co:ldddddll;::.dx. ..
:d;. ....ccc,\'.\'..;.cdOOOOOdxl.,::;:dccckkKOxxoc:\'.do ..
;d;..... .... .....\'\'\'l\'ckOOOOOddo.,::;:l::loxKKKOodl,.oo ..
cd;.....\'. .;,,;:dx\'okOOOOOodo.c,:,,d::clokKKkk0kc.od....
cd;..,\'.,... .cc,,,cxx,okOOOOOodd\'l.::,co:cccdkkxK0Oc.dd....
cd;..,,;:....;,,,lllc;l,ldkOOkkodd,:,;k:,oocccclxlxOl..dd....
cdc..\'\'\'\'.....,,\';ccc,\'.,ckkkkko;l,;l;lkl;oocc:c:c:c,..dd...
.::;\'\'\'\'............\'\'.\';cllllllc:,,\'\'\',,,.\'\'\'\'....\'\'.,;,..
.................................................
.......................................................
","https://www.sparkfun.com/products/11039/images.txt","Arduino Boards","0","","9716,
15936,
12070,
12702,
9718,
14180,
10524",""