"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "11059","COM-11059","Missile Switch Cover - Carbon Fiber","
It\'s not what project you have in mind that may use a rocket launch switch... The question is what project will you come up with once you have one in hand? Everyone has a proverbial missile to launch, and with this simulated carbon fiber switch-cover people will know that you mean business.
The safety cover protects a toggle switch from accidentally being turned on. When flipped up, the user has full access to a switch underneath. Upon closing the cover, the cover will force the switch arm back into the lower position - a safety mechanism so you can quickly hit the cover down and deactivate the switch.
**Note: **This is the cover for the switch only. A compatible toggle switch is listed below. It\'s also not real carbon fiber, just plastic that is made to look like carbon fiber.
","It\'s not what project you have in mind that may use a rocket launch switch... The question is what project will you come up with once you have one in hand? Everyone has a proverbial missile to launch, and with this simulated carbon fiber switch-cover people will know that you mean business. The safety cover protects a toggle switch from accidentally being turned on. When flipped up, the user has full access to a switch underneath. Upon closing the cover, the cover will force the switch arm back into the lower position - a safety mechanism so you can quickly hit the cover down and deactivate the switch. **Note: **This is the cover for the switch only. A compatible toggle switch is listed below. It\'s also not real carbon fiber, just plastic that is made to look like carbon fiber. ","2012-01-05 13:20:04-07","1.95","1.951.851.76","","","","","","","","","3926.90.9980","28mm","45mm","18mm","0.0300lbs"," .okkko, .\'loO0OOkl. ...\'..;oxO00Oxc. \',;\'\'\'...;:dO000xc. .;:c:,.\'\'..\'clok0K0x:. .,clc;:,..\'..,o0Odc:c:. ..o00Oxc;::o..:x:\':::\'.. ..;..dXXXXK0Oxxk:cOx:,,::;:. .:ok0KKK00XXXXXXXXK00kkkc,,:c:c:\' .:d0K00KKXXXXXXXXXXXXXXXK0Oxl:c:,,:,; .ck00000KKXXXXXXXXXXXXXXXXXd;ckl,:;\':\',; ,oxxO00KKXXXXXXXXXXXXXXXXXX0l.,xkc:c:cc:c,. .,;cxOKKKXXXXXXXXXXXXXXXK00KK0koO0occ:cccccc, ..\'o0KKKKKXXXXXXXXXXXXK0000kc;;\'.:l:c;;:,c;:c: ,,\'kKKKKKKXXXXXXXXKKK0KK0xl;\',;\'\':c,,;\':\';,\';,:. \',oO00KKKKXXXXXKOkkO00x:\'.;ccc:::c:;c:cc:c;c,;,. .cxO0KKKKKKXKOk0KKOo:,,,;:ccc:,:cccccccccccc:\', .;c:,..,dx;\'cOo;,cccc,\';cc;,:c:c::c:c:ccllc:\' .\'.:ko;;cclcc:::ccccc;;:,:,:,;;;ccc:,. ;cl0Olc;\';cc:\',cl::c;;c;:,::;:\':,:ccc. .,lxoc:;:clc::cc;;ccclcccclcl:c;;::cc, .:olcccccoolc;:clccccccclllll::\'::c; .d0x:,,:xdllccc;;;;:;ccclllc::,;c\' .:OKXKx:,cxdc,c;;:;:,:,;clllcc::,;. .lKXK0XXkc.,dklllclclcl:;;;lcllcc:;\' \'OXKo,cKKKoc:ok0xocclllllc;:;cclllc,. .0XXKl:0K0KXOkkO00d:c:llllll;::clllc; :XXX0dO0O0kkK0OkkKOo;::ccllcc,:clllc. ;XXXXKXXXKc.x0KXXK0Ooc:olollcc,ccll: \'XXXXNXNNXoxKXO,lldOKOxxddollcc:cll\' ..\'0XXXXXXXKOXXXKo,,lOxllllooollc:loo. .:xKXXXXXXXXXKkxKXXXXOdcoolddccooooddkOkl .;d0XXXXXXXXXXXXXKd::kKXXXOxllx0c..lood0x:.. ,oOKKKKKKKKKXXXXXXXXXXXOc:KXX0ollld\'.:ooc,. .cxKKKkl;,\'.....,;cdkKXXXXXKXKXXX0llloool;\'. ,o0KKKKx\' .;0XXKXXXXXX0Ooll:,. .:xKKKKKKKl. oXXXXXXXX0kx;. .ckKKKKKKKKKK. .0KXXXXK0kc lKKKKKKKKKKKKKd,, :OKKK0Od:. \'d0KKKKKKKKKKKKKKl. .;d0KKOd;.. \'o0KKKKKKKKKKKKKK0kxxxxOKKK0kc\'. .lOKKKKKKKKKKKKKKKKKKKOx:. .ckKKKKKKKKKKKKK0Od;. .;x0KKKKKKK0kl,. \'d0KKOx:. .,\'. ","https://www.sparkfun.com/products/11059/images.txt","Buttons and Switches","0","","9181, 11310, 9276, 11274, 11275, 8837, 9278, 11273",""