"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11081","PRT-11081","Copper Tape - 2\"" (50ft)","
Copper tape has countless applications in electronics from creating low-profile traces for electrical components to RF-shielding and antenna-making. Copper tape is even used to join things together using solder, like the stained glass on Tiffany lamps.
This copper tape is adhesive-backed, a whopping 2\"" wide and comes in rolls of 50 feet. That\'s a lot of copper.
Thickness: 3 mil
Documents:
Videos
","Copper tape has countless applications in electronics from creating low-profile traces for electrical components to RF-shielding and antenna-making. Copper tape is even used to join things together using solder, like the stained glass on Tiffany lamps.
This copper tape is adhesive-backed, a whopping 2\"" wide and comes in rolls of 50 feet. That\'s a lot of copper.
**Thickness:** 3 mil
**Documents:**
* [Datasheet](https://cdn.sparkfun.com/assets/4/8/1/6/7/DS-11081-Copper_Tape_-_2in.__50ft_.pdf)
* [Composition](https://cdn.sparkfun.com/assets/4/b/e/9/2/11081-Composition.PDF)
**Videos**
","2012-02-22 13:04:26-07","18.5","18.517.5816.65","","1","","","","","","","7409.90.9060","108mm","108mm","52mm","1.1650lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWX0Oxolc:;,\'\'............\',;:cldxOKNWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMN0xl;\'. .\':lx0NMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMXkl,. .,lkXMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMKd;. .,o0WMMMMMMMMMMMMMMM
MMMMMMMMMMMMKc. .. .:kWMMMMMMMMMMMM
MMMMMMMMMWd. ....... .lXMMMMMMMMMM
MMMMMMMMx. ............. lNMMMMMMMM
MMMMMMMl .................. .kMMMMMMM
MMMMMMo ........................ xMMMMMM
MMMMMK ... .......................... .WMMMMM
MMMMMN. ... ............................... XMMMMM
MMMMMM: .... .................................. .WMMMMM
MMMMMM0\' .... ..................................... dMMMMMM
MMMMMMXk: ... ..................................... .cOMMMMMM
MMMMMMNkkd\' ... ............................ ,od0MMMMMM
MMMMMMNOkkdl,. ......,;,\'............. .. .;oddxKMMMMMM
MMMMMMWOOOxdol:\'. ...................... .\':lodddxKMMMMMM
MMMMMMW0OOxdoolcc:,\'. ..... .\';cccllodxxkXMMMMMM
MMMMMMM0OOkxdolcc:::::;,\'.. ..\',:ccccccclodxxxkXMMMMMM
MMMMMMM000kxdollcc::::::cccodol:;,\'.. ....\',;:cccccccclcclllodxxxkNMMMMMM
MMMMMMMK00kxdoollc::::::cccoxkOOO000OOOkxddoolllcccccclllooddxxkxxoccccccccccclclllllloddxxxkNMMMMMM
MMMMMMMX00kxddollcc::ccccccoxkO0000000000000000000000000000OOOkkkxocccccccclllllllllllodxxxkkWMMMMMM
MMMMMMMN00Oxxdoolcc:ccccccclxkO0000000000000000000000000000OOOOkkxocccllllllllloooooooodxxkkkWMMMMMM
MMMMMMMNK0OkxdoollccccccccloxkO00000000000000000000000000000OOOkkxocccllllllooooooooooodxxkkOWMMMMMM
MMMMMMMNK0OkxdooolccccclllloxOOO0000000000000000000000000000OOOOkxolllllllllooooooooooddxxkkOWMMMMMM
MMMMMMMWKK0kxddoolcccclcclloxOO00000000000000000000000000000OOOOkxollllloloooooooooooodxxkkkOMMMMMMM
MMMMMMMWKK0kxxdolllcccllllloxOO000000000000000000000000000000OOOkxollllollooooooooooodxxkkkk0MMMMMMM
MMMMMMMWKK0OkxdoollcclllllloxOO0000000000000K0000000000000000OOOkxdlllooooooooooooooodxxkkkk0MMMMMMM
MMMMMMMWKK0OkxddoolcllllllloxOO0000000000000K0000000000000000OOOkxdoooooooodooodddooddxxkkkkKMMMMMMM
MMMMMMMMNKKOkxddoollllllllodkOO0000000000000K0000000000000000OOOkkdoooooooddoddddddoddxxkkkkNMMMMMMM
MMMMMMMMMN0OkxddoollllllloodkO00000000000000K0000000000000000OOOkkdoooooodddoddddddddxxkkkOXMMMMMMMM
MMMMMMMMMMW0kxddoollllllooookO00000K00000000K00000000000000000OOkkdooooooddddddddddddxxkk0NMMMMMMMMM
MMMMMMMMMMMMXkdooollllloooodkO00KKKK000KKKKKKK0000000000000000OOOkdooooooddddddddddddxxkKMMMMMMMMMMM
MMMMMMMMMMMMMMXkolllllloooodkO00KKKKKKKKKKKKKKKKK0000000000000OOkkdooododdddddddddddxOXWMMMMMMMMMMMM
MMMMMMMMMMMMMMMMWKkollllooodkO00KKKKKKKKKKKKKKKKKKK00000000000OOOkdooddddddddddddxOKNMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMXOkoloooxO00KKKKKKKKKKKKKKKKKKKKK000K000000OOkxoodddodddddk0XWMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMNKOkkkO000KKKKKKKKKKKKKKKKKKKKK0K000000OOkdooodddk0KNWMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMWWNXXXKKKKKKKKKKKKKKKKKKKKKK0000000OOO0KXNWMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWWWWWNWNNNNNNNNNNNNNWWWWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/11081/images.txt","Arts and Crafts Supplies","0","","https://www.youtube.com/watch?time_continue=1&v=dIqc2xIpoVs?t=9s","10561,
13827,
9325,
10242,
9200,
9162,
18727,
18728"