"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "11105","COM-11105","PIC 18 Pin 8MHz - PIC16F88-I/SO","
Replacement: None. We are no longer carrying this PIC in our catalog. This page is for reference only.
This powerful (200 nanosecond instruction execution) yet easy–to-program (only 35 single word instructions) CMOS Flash-based 8-bit microcontroller packs Microchip’s powerful PIC® architecture into an 18-pin package and is upwards compatible with the PIC16C7x, PIC16C62xA, PIC16C5X and PIC12CXXX devices. The PIC16F88 features 8 MHz internal oscillator, 256 bytes of EEPROM data memory, a capture/compare/PWM, an Addressable USART, a synchronous serial port that can be configured as either 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus, 7 channels of 10-bit Analog-to-Digital (A/D) converter and 2 Comparators that make it ideal for advantage analog / integrated level applications in automotive, industrial, appliances and consumer applications.
Note: These are production stock that we no longer use in any assembly so we\'ve decided to sell them here. Once we run out of stock, these are gone for good, so get \'em while you can!
Features:
Documents:
","**Replacement:** None. We are no longer carrying this PIC in our catalog. This page is for reference only. This powerful (200 nanosecond instruction execution) yet easy–to-program (only 35 single word instructions) CMOS Flash-based 8-bit microcontroller packs Microchip’s powerful PIC® architecture into an 18-pin package and is upwards compatible with the PIC16C7x, PIC16C62xA, PIC16C5X and PIC12CXXX devices. The PIC16F88 features 8 MHz internal oscillator, 256 bytes of EEPROM data memory, a capture/compare/PWM, an Addressable USART, a synchronous serial port that can be configured as either 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus, 7 channels of 10-bit Analog-to-Digital (A/D) converter and 2 Comparators that make it ideal for advantage analog / integrated level applications in automotive, industrial, appliances and consumer applications. **Note:** These are production stock that we no longer use in any assembly so we\'ve decided to sell them here. Once we run out of stock, these are gone for good, so get \'em while you can! **Features:** * 1 PWM 10-bit * 8 MHz Internal Oscillator * ICD * 256 bytes of EEPROM data memory * Capture/Compare **Documents:** * [Datasheet ](http://ww1.microchip.com/downloads/en/DeviceDoc/30487c.pdf) ","2012-02-02 14:16:22-07","2.95","2.95","","","1","","","1","","","8542310000","13mm","12mm","3mm","0.0013lbs"," .\';;. .,cok0KKKK0c .\';ldOKKKKKKKKKKKKKO; .,:ok0KKKKKXKKKXXXXKKKKKKKKx. .\':lxOKKKKK00KKKXKXXKXKXXXXKKKKXKKKKd. .,cdOKKKKKKK0kk00xdk0XXXXXXKXKKXXKKXXXXXXKK0l. .\';lxOKKXKKKKX0xkk0KOdxOKOO0KXXXXXXKKXXXXXXXXXXXXXXK0: .,:ok0KKKXK0KXOOK0xOO0k0KKK0O00KKXXXXXXXKXXXXXXXKKKXXXXXXXXKk\' .\',cdkKKKKK00KK00k0KKKKOK0OOKXKX0xkOOxdkOKXXXXXXXXKOO00xxx0XXXXXXXXKKd. .. ,lx0KKKXXXXXXX0xOkK0O000OKXX00KKkO0O0kxdkOxkOKXKXXOkk00k0KOKKKOXXXXXXXXXXK0l. ..:od0KXXXXXXXXXXXKOKXXXXKXX00KO00OOOOOkKKKK0O00KKkO000OkxK000XXXXXXXXXXXXXXKKK0l. .odooOKXXXXXXXXXXXXXXXK00OKKxXX0000XK0KXOO0Kk00k0OkO0XKKXXXXXXXXXXXXXXXXXXXXXKKKk. ,ddddoxKXXXXXXXXXXXXX00KXKOKO000KXX0x0OO0xkx0K00KXXXXXXXXXXXXXXXXXXXXXXXXKK0OOkkxo. .ldxdddokKXXXXXXXXXXXXXXX0xddook0OOO000OKXXXXXXXXXXXXXXXXXXXXXXXXKKK00OOkkkxkkxkkko \'odxxddod0XXXXXXXXXXXXXXkodO00OOkO0KKXXXXXKXKXXXXXXXXXXXXXXXKK0OOkxxkxxkkkOOOO0000c .cdxxdddokKXXXXXXXXXXXXKkOKkodkoloOKXXXXXXXXXXXXXXXXXK00OOkkkkkkxkkkOOO00KKKKdccd; ,odxxdddd0XXXXXXXXXXXXXXX0kkkO0KXXXXXXXXXXXXKKK00OkkkkkkkkkOOO00KKKKkllkKK0O: . .lxxkxdddkKXXXXXKKXXKKXXXXXXXXKXXXXXKKKK0OOOkkkkkkkkkOO00KKKOookKKK0l..l0Od;.. ,dxkxxddoOXXKOO00KK00XXXXXXXKKKK0OOOkkkkkkOOO0000KK0xokKKK0o\'.cK0Od,... .\'. .cdkkxdddxKXKKKKKKKKXXKK00OOkkkOOkOOOO000000kxkKKXKd,.:KKKO,..;...\'.. ... ,ddkkxxddOKKKKKK00OOOkkkkkkOOO000000O0KKXKl,\'cKKK0: .::,.\'... ... ..\'. .cdxkxxxdkK0OOkkkkkkOOO000000KXXXKo,,lKXKKc .loc;,......\'... ... \'odxkxxxKOOOOO000000KKXXKo;:dKKKKl. ldoc,......\'... ...\'. . .:dxkxx0000KKKKXKo::xKKK0; .xkdl;......\'..... ...\'. .. .oddkKKKoco0KKKO, .O0kd;.................. ... :dx0KKo...OKOx,.......\'.......... ... .oO00k\'..\'......... ..... ..\' ... ... .... ..\'. ... ..\'. .\'. . .. ","https://www.sparkfun.com/products/11105/images.txt","Components","0","","",""