"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11122","LCD-11122","Basic 8x2 Character LCD - Black on Green 5V","
This is a basic 8 character by 2 line display with black text on green background. The screen utilizes the extremely common HD44780 parallel interface chipset. Interface code is freely available. You will need ~11 general I/O pins to interface to this LCD screen. Includes LED backlight.
You can use the example sketch in the Arduino IDE to get up and running in no time.
Note: This will work with our serial backpack, but it will not connect directly due to the different pin layout.
Features:
Documents:
Videos
","This is a basic 8 character by 2 line display with black text on green background. The screen utilizes the extremely common HD44780 parallel interface chipset. Interface code is freely available. You will need ~11 general I/O pins to interface to this LCD screen. Includes LED backlight.
You can use the example sketch in the Arduino IDE to get up and running in no time.
**Note:** This will work with our serial backpack, but it will not connect directly due to the different pin layout.
**Features:**
* 1.574\"" x 1.411\""
**Documents:**
* [mbed Example](http://mbed.org/cookbook/Text-LCD)
* [Datasheet](http://cdn.sparkfun.com/datasheets/LCD/Monochrome/ADM0802A.pdf)
* [Datasheet](http://www.sparkfun.com/datasheets/LCD/HD44780.pdf) (HD44780)
**Videos**
","2012-02-09 14:50:21-07","9.95","9.959.458.96","","","1","","","1","","","8531.20.0020","95mm","55mm","13mm","0.0366lbs"," .:l\'
. .lo.
... \'ol..
.. .l,\'.. ..\',;::
\'. . .c.\'.. ..,;:clool:;,;\'
.... \';\'... ..,:cloooodooodc......
.;. ..... .\',\'\'\'.. ......... ..,;cloddol:ldddddxxxd\'. ...
.c, .\'... .\'\',,;:::;:::;,\'......... ..\';clooodxc;\',o.\',;kxxxxxc:dc. ..\'.
\'o,.... ..\'\'\'.. .,;:clc:;. .\';ccodddolcd:.;.occc;xxddxkkkxxkkdxddc;;;clc
..\'c,.. .. ..\'.. .,;:cllododd:c,lc\':\'odoolkOOkxdOd,;;kkkxkkkdxd:cxdooo,
,;\'c;.. .. .,:ccoddddodx,,;co:l:oOkxxOOOo;;okcocxOxOxkxxdxxkkdkddkO000d.
.oc.\'.,...\',;codddxl:;cd,\',:OdlokOOkdokO;:cdOl:dd0OOkkkkkc;;:okO00KKKK00KKK0d,
\':.,:cl;cxxxxxxxxx.\',cxxdok00OdlxO:::.kcxOOOOOOOOOOOkOOkO00KKKKK000000K00K0Ol.
..,;clooodddxxxxxkxkkkkkkxkkOd;:cxxcxxkxdooOOOOOOOOOOO000KKKKKKKK00KKKKKKKKKKK000k:
.clc::::lxxxkkkkkkkkkkkOl.llkOokOO000OOOOOOkOOO00KKXXXKKKKK0KKKKKKKKKKKKKKKK000K00d,
,;,...\',:xd:dkkkkkkkkkOxoOO0000OOO0OOO0000KXXXXKKKKKKKKXKKKKKKKKKKKK00OkkO00000000l.
\'. ;,dkkkkxkkkkkOOkOkkkOOOOOO0KKXXXXKKKKKKKKXXXXXXKKKKKKKK0OOkxddddddxO0000K00k.
.,...,;lkkkkolkxdolccoxOk00KKXXXXKKKKKKKXXXXXXXXXXXXXKK0OkkxddddoooooddddkO0OO0000l
;ccloxkkkkkOdlldxO0KKXXXXKKKKKKKXXXXXXXXXXXXXKK0OOkxxddddoooooodddodddddxkOOOOK00O\'
.codxxkOkxdOKKXXXXXKKKKKKXXXXXXXXXXXXXKK00OkxxxddddddodddddddddddooodddddxOOOO0000d
,loxkxl::oOXX0KKKXXXXXXXXXXXXXXKK0OOkxxxdddddddddddddddddddodddoodooddddxkOOOO0000;
.coloOo,:dKX0o0XXXXXXXXXXK00OkkxxxdddddddkkxddddxxkkddddddddoooooooooddddxkOOOOKK0x.
\'oxkOk:\'cxXXXXXXXK00OOkxxxxddddddxOOxddxkk0xddkOkxxOkddddooooooooooooooddxOOOO0KK0l
:okkOx,,l0XXXX0kkxxxxxddddddddxxkkOOdddxxkOdxx0xdxkOddddooooooooooooddddxkOOOOKKKO\'
.lxkkOl\':dXXXXxxxxxkxxkOOxxkOOkxdxk0xdddxx0kxxxkOOkdooddxdoooodooooodddddxkOOOOKK0d
;okxOk;,cOXXXKoxkk0kxkk0kOOkOOKxxxk0xddxOOOkdoododdkkdxk0dooooooooodddddxkOOOO0KK0:.
.cdkkOdd:x0XXXkdxkO00000KOKOOkkddxOOkddddxkkdddddxkx0ddxOxooodddoooodddddxO000OKK0k;
\'oxxkOddckKXXXddxk0kxxk0OkkOOkddddddddddkk0xddxOkkOOOdddddoooddddooooooddkO00O0KK0o.
:okxOkdcdkXXX0oxxk0xxxxxdddddddddxxkOxddxk0dxx0xdxk0xdxkxdoooooooooooddxk00KKKKK0k:.
.lxkkOdx:o0XXXxdddddddddddxxkOkkO00kxxxdxx0kxxxkOOkxdoooooooooodddxkOO0KKKKKKKKKK0l,
,oxxkOooclXXXKoddddddxxOkOOkkkKO0kdddddxkOOkdddoooooooooddxxkO00KKKKKXKK00000O0KKk:.
.cdkxOxxcckXXXOodxk0xxkOKO0xxkOOk0dddddddoooooooodddxkOO0KKXXXXKKKKK000KKKKKKKKK0Oo;
.lxxkOdxcxKXXXddxk00kKkOkOOOOkxddddoooooodddxkkO0KKXXXXXXKKK0000KKKKKKKK00Okxxxkk:
:okxOOdldkXXX0odxkOOkkkxdddddddddddddxkOO0KKXXXXXKKKK000KKKKKKKKKK0kdc,..;O00K00k.
.ldkkOxx:k0XXXxdxxxxxddddddddxxkkO0KKXXXXXXKKKK000KKKKKKKKK0Okoc,.. .O0l\'.:k:
,oxxkOddokXXXKdxxxxxxxxxkO00KKXXXXXXKKKK000KKKKKKKKK0Oxo:\'. ck. od
.cdkxOkc;oKXXXOdxkOO0KKXXXXXXKKKKKK0KKKKKKKKK00kdc;.. co::od.
.lxxkOd,:xXXXXXKXXXXXXKKK0000KKKKKKKKK0Oxo:,. ...
;oxxkkc,lOXXXXXKKK0000KKKKKKKK00Oxl:\'.
.coxxkx;;dKXKkk0KKKKKKKK00kdc;..
\'lodxkl,cdKKOxKKK0Oxo:,.
;lool;,;o00kdc;..
.....;lol..
;x0OOO0k.
.O00OddOo
;Od .x:
cd. \'x:
\'lool\'
","https://www.sparkfun.com/products/11122/images.txt","Monochrome","0","","https://www.youtube.com/watch?time_continue=1&v=3Kg6MP163dQ?t=3m46s","9806,
255,
13156"