"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11151","COM-11151","Stomp Switch - DPDT","
These are the sturdy little stomp switches that you find on guitar effects pedals. They\'re DPDT on/on type switches which mount into a 1/2\"" diameter hole. You\'ll need at least 7/8\"" of depth beneath your mounting surface to accommodate the switch body. Use these as replacements in some types of effects pedals or, better yet, build your own!
Features:
- Max Current: 4A @ 125VAC
- Max Voltage: 2A @ 250VAC
Documents:
Videos
","These are the sturdy little stomp switches that you find on guitar effects pedals. They\'re DPDT on/on type switches which mount into a 1/2\"" diameter hole. You\'ll need at least 7/8\"" of depth beneath your mounting surface to accommodate the switch body. Use these as replacements in some types of effects pedals or, better yet, build your own!
**Features:**
* Max Current: 4A @ 125VAC
* Max Voltage: 2A @ 250VAC
**Documents:**
* [Dimensional Drawing](http://cdn.sparkfun.com/datasheets/Components/General/202P.jpg)
**Videos**
","2012-04-26 13:04:23-06","1.95","1.951.851.76","","","1","","","","","","8536.90.8085","50mm","20mm","20mm","0.0430lbs","
......
..\'\'\'\'\'\'\'\'\'\'\'\'\'..
.\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',.
. ..,;,,,,,,,\'.. ..
.....,lxxkkxc. ..
.....\',,,,,,,\'... ..
.....\',,,,\'\'\'......
....\'\',,\'\'\'\'.....
....\',,,,,,\'....
....\',,;;;,\'.....
.\'::...\',,,,,,\'...,c,.
\' .c\'.\';c:::::\'..\'l:.:.
.,. .l0KKXKO;.. ..
.\'\'.\'\',cx0000KOl,\'......
..,,\'\'\',:loooooool;\'.......
.\'.c,\'.,\';cooolloll;\'....\',\',.
......,:,\'\',:loooooool:\'...\';\'....
...,:,....\';:oO0000000ko;\'......;;\'.
...\',:,:...;oooolllccc:::;,...;:\'\'...
.......;c;loccc:::::::;;:;cll\'\'\'.....
.......\'\'\':odxk00000OOkkkl:;,\'\'.....
.,::,\'.......\'\',,,,;;;,,,,,\'........\'.
.,\'.\'\'\';\'..........................:cccc:..
.c:,;,,\'\'.....\',;;;;;;;;;;;;,\'...,cll::clxl
.Ox;;:l:;;;;;,\'.\'lxkOOOkxdlccclooc:clxOOOO,
.Od,,dX0koc;,,,,\'\';cdO00000OxollldOOOOOOOOc
do:;xXKKK00kdlc;;;,\'\',:lolcoxOOOOOOOOOOOO:
ck0OoOKKKKKKKKK0kl,;;;,,OOkOOOOOOOOOOOOk;
;0000OKKKKKKKKKKKk,;cdllKOkOOOOOOOOOOOOd
\'00KKKKKKKKKKKKKKx;;oK0KOOkOOOOOOOOOOOOl
.00KKKKKKKKKKKKKKodooK0KOOOOOOOOOOOOOOO;
.0KKKKKKKKKKKKKKKKKKxxKK0OOOOOOOOOOOOOO.
.KKKKKKKKKKKKKKKKKKKKK0KKOOOOOOOOOOOOOO.
.KKKKKKKKKKKKKKKKKKKKKKKK0OOOOOOOOOOOOx
.KKKKKKKKKKKKKKKKKKKKKKKK0OOOOOOOOOOOOd
lkKKKKKKKKKKKKKKKKKKKKXK0000OO0000O00o
\'ldkKKKKKkKKKKKKKKKKKK000000000000Oc
.,. \':okoKKKKKKKKKKKK0000000000xc
.,. .:okKKKKKKKKO000000d:...
.;. .. .,lkKKKK:00kl\' .\'
.. .. .,oO,,. \'\'
.. .. ,\'
.. ..
..
..
","https://www.sparkfun.com/products/11151/images.txt","Buttons and Switches","0","","https://www.youtube.com/watch?time_continue=1&v=yLMBnXXo6pw?t=9s","9276,
13839,
13838,
9119,
11477,
9278,
11144,
9120"