SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-29T05:04:02-06:00SparkFun ElectronicsCustomer #475277 on COM-11153 - Toggle Switch - 4PDTCustomer #475277urn:uuid:9578b574-7a50-bf19-69e4-c13978e6dff52013-10-03T16:00:28-06:00<p>A double throw switch is ON-ON</p>
rsp on COM-11153 - Toggle Switch - 4PDTrspurn:uuid:9302a5d0-ba85-ee5b-4226-c40c8a63c54a2013-06-03T00:53:52-06:00<p>The rating printed on the switch is "15A 250VAC, 10A 380VAC", and current ratings are typically per contact.</p>
rsp on COM-11153 - Toggle Switch - 4PDTrspurn:uuid:d54b5559-17f4-8a83-04df-7791261cddf02013-06-03T00:52:18-06:00<p>The switches I bought came with spade connectors, it looks just like the product pictures.</p>
MichaelCain on COM-11153 - Toggle Switch - 4PDTMichaelCainurn:uuid:41e4066e-a659-9e8f-97fd-dfb3a8cdef852013-05-03T20:12:58-06:00<p>The picture here shows what looks like spade connectors. The datasheet picture is screw connectors. Which is it?</p>
hyperspaceotter on COM-11153 - Toggle Switch - 4PDThyperspaceotterurn:uuid:2b7acd46-1fee-fd00-5381-d3065fd6245a2013-04-25T17:50:26-06:00<p>Is this 15A per pole or total?</p>