"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11181","COM-11181","ATMega32U4 TQFP","
The ATMega32U4 is Atmel\'s low-power 8-bit AVR RISC-based microcontroller featuring 32KB self-programming flash program memory, 2.5KB SRAM, 1KB EEPROM, USB 2.0 full-speed/low speed device, 12-channel 10-bit A/D-converter, and JTAG interface for on-chip-debug.
This is the same controller that\'s used on the Pro Micro and Fio v3.
Documents:
Videos
","The ATMega32U4 is Atmel\'s low-power 8-bit AVR RISC-based microcontroller featuring 32KB self-programming flash program memory, 2.5KB SRAM, 1KB EEPROM, USB 2.0 full-speed/low speed device, 12-channel 10-bit A/D-converter, and JTAG interface for on-chip-debug.
This is the same controller that\'s used on the Pro Micro and Fio v3.
**Documents:**
* [Datasheet](https://cdn.sparkfun.com/datasheets/Dev/AVR/Atmel-32U4_Datasheet.pdf)
**Videos**
","2012-05-10 16:30:36-06","6.95","6.956.66.26","","1","1","","","1","","","8542.31.0000","14mm","14mm","3mm","0.0018lbs","
...,;ldool:\'
...;ld0KKKKXKKKK0o,..
...,cx0KXKXKKXXKKXXKKKKx:...
...\':dOKKXXXXXXXXXXXXXXXKKXKKkc\'.
..\':okKXXKKXXXXKXXXXXXXXXXXKXXXKKKOl,..
...:lkKKXXXXXXXXXXXXXKKXXXXXXXKXXXXKKKKK0x;...
...;cxKKKXXXXXXXXXXKXXXXXKKKKKKKXKKXXXXXXXXXKKKkl....
...,cd0KKXKXKXXXXXK00XXXXXXXXXXXXXXXX0KXKXXXXXXKXKKKK0l,.
...\';oOKKKXKXXXXXKK0OOkOOKXXXXXXXXXXKKK0K0O00KXXXXXXXXKKKXK0d,..
...;lkKKKKKXKKXXXK0OOkOOkkO0OOO0XXXXK0K000K00000KXXXXXXXKKKKXKKKKx:...
...,cx0KKKKKKKXXXXX0OkOkkkkkkkOkOO0KKKO0KKKkKK0K0XXXXXKXXKXXXXXXXXXXKKKkc\' ..
;xOKKKKKKXNNNXKXXX0kOOkkOOOkOO0KXO0KXK00OK00KXXXXXXKXKXKKKKKKKKKXKKKXKKK0o,.
;dOKKKKKXXNXXXKKXX0x0O0kOO0KX00KKK0O00K0KXXXXXXXXXXXXKKK0O00KKKKKKKKKKXXKK0x;..
dkxxOKKKXXXXXXKXXXX0OOO0K0OKKK000OK0XXXXXXXXXXXXXXXXK0KOK0OO000KKKKKKXXKKKXKKkc. .
\'cOOkxOKKKKXXKXXXXXXXKO0OOOOOK0KKKKX0KXXXXXXXXXKKXXXXK0kO000KKKKKKKKKKKKKXXKKKKOl..
.. \'clkkxOKKXXXXXXXXXXXKOOkO0KKX00K00K00KXXXKKKO0KKKXXXKKKXXKKKKKKKKKKKKKKKKKKKKKkc;...
.;. .\'dkkxxOKXXXXXXXXKXXXKKXXKXXKOO000K0KKKKOOKK0O000KXK00KKKKKKKKKKKKKKKKKKKKKK0do:
.\'.. \':O0kxkKXXXXXKKXXXXXXXK00KK0KKKKK00kK0KKKOKKKK0KKK0KK0KKKKKKKKKKKKKKK00kxxxk;
. . ...\':ckkxkKXXXXXXXXXXXXXXXKXKKKOK00KKK00XXXKOKK00K00K00KKKKKKKKKKKK0OkxxO0k;.
.,.. ...\'lxdxxk0XXXXXXXXXXXXXXX000K0K0OXXKK0O0K0OOOKKKKKKKXKKXKKKKKOkkxO0Oc,,...
.,.. . .:OKOkk0KXXXXXXKXXXXXXXX0KXXXO00KXK00OKKKKKKKKKKKKKKK0Okxk0Ol;:... ...
. . ....;:kOkx0KXXXXXXXXXXXKKK00K00000OKKKKXXXKKKKKKKKKOkkkOOdcc;\'. ...
.,.. .\'cxdxxxOKXXKKXXXKKKKKK00K0OXKKXXKXKKKXXKKK0OkkkOxcdc;. ... .
.,.... .;xKOxkOKXXXXKKKXXXXKKK0KXKXXXXXKKKKKOOkkOxldo:. .... ..
......\';xOkxkKKXXXKKKXKKKKKKKKKXKXXK0Okkkkodxl, .... ..
.... ...,dodxxkKXXKKKKKKKKKXXKXKK0kkkkdxOo,. ... .\'.
.;.... .,l00kxk0KKKKKKKKKKKKOkkkkk0x,..... .\'.
.......,dOOxkKKKKKKK0OkxkO0O;...... .\'.
... ...lddOXXXXXXOkO0O;..... ....
,\'.. .\'xO0O0KKk;\'\'... . ...
.. . ...\',\'.. . ...
.. .. .
..
","https://www.sparkfun.com/products/11181/images.txt","AVR Microcontrollers","0","","https://www.youtube.com/watch?time_continue=1&v=khBiNB1lCL8?t=1m51s","12640,
12587,
9378"