"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "11195","SEN-11195","Color Detector Sensor","
Atlas Scientific is on a mission to make high-quality sensors for environmental monitoring available to everyday hackers and makers. All of their kits are easy to calibrate and connect to your microcontroller-based project.
Color light sensors are awesome devices for everything from environmental sensors to general robotics. They can be used to monitor slowly changing events like algae blooms or leaf death, or to determine light absorption through a medium. But for all their utility, they have some flaws. First off, they can be complicated to interface to since RGB data often has to be derived using complex signal processing. Secondly, they\'re less than rugged, and when you want to deploy one in the field you need a device that can stand up to the weather. Even moisture in the air can make an unprotected sensor unreliable.
Atlas solved these problems by embedding the light sensor in a rugged housing below a layer of transparent epoxy which protects the sensor from moisture while still allowing light to get in. The resulting light probe is water- and dust-proof, sleet and ice tolerant, non reactive in salt water and will readily sink when submerged. On top of all that, it provides both RGB level (in 8-bit RGB format) and light intensity (in lux) as simple comma separated strings over RS-232!
Features:
Documents:
","Atlas Scientific is on a mission to make high-quality sensors for environmental monitoring available to everyday hackers and makers. All of their kits are easy to calibrate and connect to your microcontroller-based project. Color light sensors are awesome devices for everything from environmental sensors to general robotics. They can be used to monitor slowly changing events like algae blooms or leaf death, or to determine light absorption through a medium. But for all their utility, they have some flaws. First off, they can be complicated to interface to since RGB data often has to be derived using complex signal processing. Secondly, they\'re less than rugged, and when you want to deploy one in the field you need a device that can stand up to the weather. Even moisture in the air can make an unprotected sensor unreliable. Atlas solved these problems by embedding the light sensor in a rugged housing below a layer of transparent epoxy which protects the sensor from moisture while still allowing light to get in. The resulting light probe is water- and dust-proof, sleet and ice tolerant, non reactive in salt water and will readily sink when submerged. On top of all that, it provides both RGB level (in 8-bit RGB format) and light intensity (in lux) as simple comma separated strings over RS-232! **Features:** * R,G,B data is in true 8-bit RGB format from 0-255 * light intensity is output in lux (lx) * lx given for R ,G and B as well as full spectrum lx * RGB color data and lx can be output simultaneously * lx range from 0- 3,235 lux * Light saturation indicator if lx is over 3,235 * Three different output modes: * RGB only * Lx only * RGB and lx * Data output is a single comma separated string * Simple RS-232 connectivity (voltage swing 0-VCC) * Harsh environment ready: NEMA 6P and IP 68 rated * Wide operating temperature range: -40 Celsius to +85 Celsius * Simple instruction set consisting of only 5 commands * Reading time: 620ms * Wide operating voltage range: 3.1V to 5.5V * Shock resistant to 16 mega Pascals **Documents:** * [Datasheet](https://www.atlas-scientific.com/_files/_datasheets/_probe/ENV-RGB.pdf) * [Wiring Diagram](http://atlas-scientific.com/_files/instructions/Wiringdiagram_ENV_RGB.pdf) * [Arduino Sample Code](http://atlas-scientific.com/_files/code/Arduino-sample-code-EZ-COM.pdf) * [Arduino Mega Sample Code](http://atlas-scientific.com/_files/code/Arduino-sample-code-EZ-COM-MEGA.pdf) * [Processing Sketch](http://atlas-scientific.com/_files/code/env-rgb-to-color-display.pdf) * [Product Page](http://atlas-scientific.com/product_pages/sensors/env-rgb.html) ","2012-10-11 16:59:21-06","49.95","49.95","","","","","","","","","8542.39.0000","150mm","110mm","30mm","0.1020lbs"," ............. ...,;;:::ccccllllllcccc:::;,\'.. ..\';::cccllllcc:::;;,,,\'\'\',,,,;;;::c::;\'.. .\',;::ccccc::::cccllllllllllllccc:::;;,;:ccc::;\'. .,;;::::::ccllccccc:::::::::::;;;;;;,,,,,;;;;;;;:ccc:\'. .,,;:::;:::::;;;;::;;,,,\'\'\'\'\'\'\',,,;;::::::;,\'....\'\',,,;:cc;. \',,:c:;;::;,,,,\'... ...\'\',;;;;;\'....,,;:cl:\' \';,:c;;::,,,\'.. ..\',,,;;\'..\',;:lo:. .;,;c:::;\'\'\'. .\',,:;\'.,,;cdl, \';,lc:c:,\'. .\',;c;,,;:do:. \';,lccl:,\' ..,:l:;;;dd:. .:,lcco:;\' .\';l:;;,dd;. ;;cl:dc:,. .,:;;\';xl\' \':;o:cd::;. .,;;\'.oo,. . ,::lcll;;;. .;;\'\'cd,. .. ,;cl:lc\';;. .:\'\'.lo,. .;... ,;:c:cd\';;; ;,.,\'d:\' ;, \'. .;:c;,l:\';;. ,;.\',cl\'. .:., ,;c;;,l;,;;. ,;.\',cl,. ..l .,;c;;,cl,;;. .;,.\',ll,. \'\'. .,;c;;,;:,;;. \',\'\'\';oc\'. .\'.. .\';c;,;,,,,;\' \',\'\'\',cl;.. .\',;,. .\',::\'\',;,,;, .\',\'\',,:l:\'.. ..,,;\'. .\',::\'.\',,,;,\'. ..,,,,,:cl;\'.. .\',;;\'. .\'\';:;..\',;:ll:\'.. .\';,,,;cll:,\'\'. ..,,;;\'. .\',,::;;\',;codolc;,\'.. ....,;;,;clooc;,\'.. ..,,;;,\'. ..\';,;,\',;,\',:cloollccc::;;;;;;;;:::;;;;;;;:ccc:;,,.. ..\',,;;;\'.. ..\',,\',;:c:;;;::cllccccc:::::::::;,;;;;:;;;\'.. ..\',;;:::;\'..\'\'\';:ooocclcccccccc::;;;;;;;:::::;,.. ..\',;::ccc:,,;cl:..,;::::;;;;::cc:::::,\'.. ...\',,. ,lc,.\':cccccc::;,,\'.. .. .cl;..,.. ... ;lc,.\'. .. .cl;... ... .;l:\'.. ... \'cc,... ... .:l:... ... ,lc,... ... .cc;;c\' ...\'clccc; \'l::c;. .. ","https://www.sparkfun.com/products/11195/images.txt","Imaging","0","","13712, 13955, 12829, 12772, 12787",""