"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "11224","DEV-11224","Arduino Uno - R3 SMD","
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead of the 8U2 found on the Uno (or the FTDI found on previous generations). This allows for faster transfer rates and more memory. No drivers needed for Linux or Mac (inf file for Windows is needed and included in the Arduino IDE), and the ability to have the Uno show up as a keyboard, mouse, joystick, etc. Never fear for accidental electrical discharge, either since since the Uno R3 SMD also includes a plastic base plate to protect it!
The Uno R3 also adds SDA and SCL pins next to the AREF. In addition, there are two new pins placed near the RESET pin. One is the IOREF that allow the shields to adapt to the voltage provided from the board. The other is a not connected and is reserved for future purposes. The Uno R3 works with all existing shields but can adapt to new shields which use these additional pins.
Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implements the Processing/Wiring language. Arduino can be used to develop stand-alone interactive objects or can be connected to software on your computer (e.g. Flash, Processing, MaxMSP). The open-source IDE can be downloaded for free (currently for Mac OS X, Windows, and Linux).
Special SMD Version: Because Atmel is moving more and more of their production capacity to surface mount ICs, the DIP packaged ATmega is becoming more and more difficult to get. To keep up with demand, we now offer the Arduino Uno R3 with an SMD ATmega. The board is identical to the PTH version of the Uno, but you won\'t be able to remove the ATmega without some hot-air. This change shouldn\'t affect most users. Besides - when was the last time you managed to destroy an ATmega and needed to repair an Arduino board? Those things are nearly indestructible.
Includes:
Features:
Documents:
","This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead of the 8U2 found on the Uno (or the FTDI found on previous generations). This allows for faster transfer rates and more memory. No drivers needed for Linux or Mac (inf file for Windows is needed and included in the Arduino IDE), and the ability to have the Uno show up as a keyboard, mouse, joystick, etc. Never fear for accidental electrical discharge, either since since the Uno R3 SMD also includes a plastic base plate to protect it! The Uno R3 also adds SDA and SCL pins next to the AREF. In addition, there are two new pins placed near the RESET pin. One is the IOREF that allow the shields to adapt to the voltage provided from the board. The other is a not connected and is reserved for future purposes. The Uno R3 works with all existing shields but can adapt to new shields which use these additional pins. Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implements the [Processing](http://www.processing.org/)/[Wiring](http://wiring.org.co/) language. Arduino can be used to develop stand-alone interactive objects or can be connected to software on your computer (e.g. Flash, Processing, MaxMSP). The open-source IDE can be downloaded for free (currently for Mac OS X, Windows, and Linux). **Special SMD Version:** Because Atmel is moving more and more of their production capacity to surface mount ICs, the DIP packaged ATmega is becoming more and more difficult to get. To keep up with demand, we now offer the Arduino Uno R3 with an SMD ATmega. The board is identical to the PTH version of the Uno, but you won\'t be able to remove the ATmega without some hot-air. This change shouldn\'t affect most users. Besides - when was the last time you managed to destroy an ATmega and needed to repair an Arduino board? Those things are nearly indestructible. **Includes:** * 1x Arduino Uno - R3 SMD * 1x Plastic Base Plate **Features:** * ATmega328 microcontroller * Input voltage - 7-12V * 14 Digital I/O Pins (6 PWM outputs) * 6 Analog Inputs * 32k Flash Memory * 16Mhz Clock Speed * Arduino Part #: A000073 **Documents:** * [Product Page](http://arduino.cc/en/Main/ArduinoBoardUno) * [Arduino IDE Download](http://arduino.cc/en/Main/Software) ","2012-06-21 16:45:41-06","26.3","26.324.9923.67","1","1","1","","","","1","","8542.31.0000","83mm","60mm","25mm","0.1000lbs"," .\'... . ,o:l\',oc,:;\'..ddcc,\'.. ,KX0kxocclcoc..olkOkd\';KK0000OO0kkll;,\'. OXXXXXXXXXkK0ooxd00k0kdXXXNNKKxxk000O0OO0OOddl:,\'.. lXXXXXXXXXO0K0cOkK0kKKX0X0KKKOk;;ddkkkkkxxkO00K00KOK0Oddc;,.. .KXXXXXXXXXOKKlck0OkOKXXKKKKKxo;.;dodlxoxldodxxkkkkkO00KK00K0K00xx: ;dxk0KXXXXOKKk,;xOxOk00xoklo0Odxo;\'::cccdlxoxooxxdkodxxkkOkkOOkOOxo\' ......lxkx0KlxdxxxoOxxoooldOOdl;:llc:;,,..\';:lldxxdxddxoxokdxddxdxl. .xddlkOOOOkkxkO0K0kkkOk0Odlkkd,,,\':ool:::,coooodddxxdxxdlo::o\' cdodcOO0OxdkoOOOOxkkkkodl;ckx :c:c...\'\'\'.;loooollllllll::l;oc. \'doccoddxxooxkkkkkkkkkolo::ddd\'.,,\'. ;c.c\'.:..\'\',.\':ooooolllo\' oocloxkkokdlc:;loddlokkkdodxxcc;;;lol,\'\'\'\'l,.. ....looooooool. ;odolodkdkkdc:ccccccllOOdooxddlc:::;:;:,;:dxxxdol::cd:;l:cooll: .oooodddodkxddlxxxdoolc0k:c:cdxxxxxxddddlccdddxxxxkkkdddkxdo\'..;. loo;;kOOdlxxxOxokkdxxxxkxodlcoooooooddodxxoooooooooodxk0OOOxd:l\' \'Okx.;dol.:OOkooxdxOdx0OlxxxxddxOxooooooodxxdlodxdoooooooodxdO00X00Oo d00XKKKK00KK0dlxddxxxlxxxxxxddkkkxOOkkxxxdddxlxdc;:clldoodxoOK00KO0k; ,O0KX00KKKKK0O0kkxdoolodxkxxlxxxodxkkOkkkxdkkkxkOdc:;,,\'\'xkkOOO0KX0Oo. lkOXXKKKK0K0OcoOKo\',.\';Odc:;cxkdoodkkOkkkxkkkkdkxxkkxkkOkO0Okkxxdxxd, .cok00000KK00Ooc0x:::;;o.\'\'\'\'okdddddoddoooddkkkkxoodxxxdkkxdoddol:oc. .l0O0KKxdOKK0OKXkooxKK::c:\'cO0Oxddddodxkloxkkkxoodxxxdooooxxdocco,. lddxxx;;cdxocdOOxO000Oxxxxxlxkdxodooxoodooxkkkxoodddoooodxxol,lc. ...\',;:lol..cxk:KXKOok0000k0k0xdxxxdc,;:;lxxloxdooooddxxddo;:o\'. ...\',;cldkOOkOkkddxdkOk0000dxodkoodo;:,\',\',ccollooo:o:. ......\',;cloxOO0xxodccooxOO0K00d0xkklc,cllllc:cl. ............\';:cl\'..\':ddkOxdkxkkO0KOKdkdl,.\', ..........\';:clooxxkxxooxdkkxxdo:. ...........,;:clldddd,.. ....... .... ","https://www.sparkfun.com/products/11224/images.txt","Arduino Boards, Arduino","141","","21301, 13733, 15631, 11113, 11021, 11114, 13975, 22632, 11417, 13601, 11235, 512, 14129, 12761, 9835, 11723, 13820, 15314, 22633, 15590, 17372, 17660, 14326, 17373",""