SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-29T09:24:15-06:00SparkFun Electronicsbitsmashed on RTL-11241 - PowerCell Retailbitsmashedurn:uuid:46109a32-c839-32ec-7aa1-418e9e4767422012-12-05T16:32:01-07:00<p>Please contact techsupport at sparkfun dot com. You either have defective boards or you are using the boards incorrectly. Tutorial on how to use this board can be found <a href="http://www.sparkfun.com/tutorials/379" rel="nofollow">here</a>.</p>
VoidstarLabs on RTL-11241 - PowerCell RetailVoidstarLabsurn:uuid:3b7f49e6-217b-26e7-9510-a8cc44da6ff82012-12-04T17:24:34-07:00<p>I purchased three of these for use with XBees, and moved the solder jumper to 3.3v. Of the three, one entirely failed to work, and another output 4V, destroying an XBee. Purchase this product at your own risk.</p>
bitsmashed on RTL-11241 - PowerCell Retailbitsmashedurn:uuid:b649663c-3474-d2d8-ffa9-820d9ac1101e2012-09-06T19:21:27-06:00<p>Sorry about that, these got out faster than we were able to get the page ready. It should be up very soon.</p>
Purple People Eater on RTL-11241 - PowerCell RetailPurple People Eaterurn:uuid:34b428bf-66f5-8445-c5fa-2c7052198e892012-08-18T05:36:03-06:00<p>Is it just me or is the link on the back broken.</p>
Far_Seeker on RTL-11241 - PowerCell RetailFar_Seekerurn:uuid:3011017b-530a-3ee3-528b-c901358adbf92012-08-17T12:23:23-06:00<p>Wow, a $5.00 USD for low volume, and $4.00 at high volume, price difference between this and the non-retail packaged version. I guess you guys are serious about limiting the amount of waste that ends up in landfills.</p>