Creative Commons images are CC BY-NC-SA 3.0

Description: This is a 5-pin, 1.5mm pitch header that is used on some of our PIC products as a space saving alternative to the large Olimex programming connector. They’re useful little connectors whether you have a SparkFun PIC board or just want to add some connectors and are running out of board space.


Recommended Products

Customer Comments

  • Datasheet link is borken.

  • Just to be sure, can this connector be used with the “Jumper Wire - 0.1”, 5-pin, 4" PRT-1036" part sold by SparkFun?

  • Need access to male half without wires pre-installed.

  • Careful! This part appears to line up with the similarly name part in the SparkFun Eagle Library - but the Eagle part is 6-position!

  • How about offering an adapter so we can plug a pickit2 or pickit3 into this connector. Would need a .1" male on the pk2 side and an a 1.5mm female on the board side of the adapter.

  • I see no mating connector for this at Sparkfun.

    • I checked and you’re correct. The only device we sell that this mates with is one of the connectors (the red one) in the Olimex ICSP breakout octopus in the related products below.

Customer Reviews

No reviews yet.