"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"11269","PRT-11269","Female Header Pack","
This pack of female headers includes two 6-pin headers and two 8-pin headers. This is similar to the header kit that comes with Arduino shields except that the pins are shorter so they don\'t stack. These are useful for Arduino compatible boards that don\'t come with headers already installed (like the Arduino Pro).
Includes:
- 2 x 6-Pin Female Headers
- 2 x 8-Pin Female Headers
","This pack of female headers includes two 6-pin headers and two 8-pin headers. This is similar to the header kit that comes with Arduino shields except that the pins are shorter so they don\'t stack. These are useful for Arduino compatible boards that don\'t come with headers already installed (like the Arduino Pro).
**Includes:**
* 2 x 6-Pin Female Headers
* 2 x 8-Pin Female Headers
","2012-05-03 17:26:15-06","2.25","2.252.142.031.91","1","1","1","","","1","","","8536.90.8085","70mm","50mm","6mm","0.0070lbs","
,od,
.:x00KK0Oc.
\'lOKKKKKKKKKK0d,
.,o0KKKKKKKKKKKKKK00k:
.:x0KKKKKKKKKKKKKKKKKKOxd.
\'lOKKKKKKKKKKKKKKKKKK0Okkko,,.
.;d0KKKKKKKKKKKKKKKKKK0kkkOl;:. .
.:x0KKKKKKKKKKKKKKKKKK0kOOOc:;. . .;,
.dOKKKKKKKKKKKKKKKKKOxOOk:l, .. .:x000Oc.
.;ldOKKKKKKKKKKKKOkOOx;l. .. .:k000000000d\'
.;ldk0KKKKK0kOOOocc. .. .ck000KKK0KKKK000kc.
\'l; .,lox0OkOOO:c,. .. \'lO0KKKKKKKKKKKKKKK000k\'
.;oO000k: \'cxOd:c. .. \'lO00KK0KKKKKKKKKKKKKKOkdl\'
.:x000000000Oc. .. . \'lO0000KKKKKKKKKKKKKKKOOxoo,..\'
\'lk000000000000000o\' ,lO00000000KKKKKKKKKKKOOdoo;.,\'
,oO0000000000000000000Oc ,d00K00000000KKKKKKKKKOkddo,.,.
.;d0000000000K00000KKK0OOOdl .ok00000000000KKKKKKOxdxd,,;.
:x00000000000000000K00OOkxxc.\'\'. .;lox000000000KKKOxxkd,,\'.
.cx00000000000K000K0OOkkx:\';\' .,loxO000000OxkOo,:. .
.;ldO0000000000OOkkOd;;;. . \';. .\'codk0kkkkc;:. .
.;cdO00000OkkOOo,:\' . ,oO000o. .;oxk::, .
.;cokOkOOOc:;. . ,oO00000000x; .. ..
.,dOd;c. .. ,oO000000000KK00Oc.
. . .,oO00000000K000KKKK000l
.;d0000000K00000KKKKKKK0Oxo.
.;d0000000000000KKKKKKK0kkkk:\'\'
,k00000000000000000KKOkOOk;:. .
.cok000000000000KKOOOOdl;. ..
.,cox000000000OOOxoo,....
.\'clxO000OkOddl\'..,.
\':lxkxdxl\'.,.
.cxc.,\'
","https://www.sparkfun.com/products/11269/images.txt","Headers","24","","13973,
11417,
16279,
17907,
14311,
10915,
10914,
16581,
10007,
14321",""