SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-19T06:42:56-06:00SparkFun ElectronicsCustomer #518188 on PRT-11269 - Female Header PackCustomer #518188urn:uuid:690328f4-9043-ec1e-de88-899f1b1ec44c2014-10-14T11:43:43-06:00<p>When another header with long pins are stacked ,it does not go all the way in. There is a bigger gap then stacked long pins header into the Arduino uno board header. :(</p>
rwizard on PRT-11269 - Female Header Packrwizardurn:uuid:7a860273-6958-f78d-c471-7408d5b634f02012-08-17T15:55:53-06:00<p>I second the need for update, but suggest it as an alternate version of the product, as I think some may need this version.</p>
c-scott on PRT-11269 - Female Header Packc-scotturn:uuid:2ded6e67-5498-284f-4b29-c28558f6acbb2012-07-14T12:04:33-06:00<p>Looks like this kit needs an update for Arduino 1.0 -- the new headers are: 6, 8, 8, and 10 pin headers.</p>