"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"11270","COM-11270","Blower - Squirrel Cage (12V)","
This DC Blower really moves some air! Pulling about 1Amp @ 12VDC, this blower is rated at 16CFM (although it seems like more to us). We\'ve used this blower to build small hovercrafts and to cool off on a hot day, they\'re also handy for inflating \""transforming\"" e-textiles garments!
Features:
- Rated Voltage: 6-12VDC
- Rated Current: 1Amp
- Rated Airflow: 16CFM
- Rated Power: 10W
- Outlet Diameter: 33mm
- Fan Speed: 3000-3500rpm
","This DC Blower really moves some air! Pulling about 1Amp @ 12VDC, this blower is rated at 16CFM (although it seems like more to us). We\'ve used this blower to build small hovercrafts and to cool off on a hot day, they\'re also handy for inflating \""transforming\"" e-textiles garments!
**Features:**
* Rated Voltage: 6-12VDC
* Rated Current: 1Amp
* Rated Airflow: 16CFM
* Rated Power: 10W
* Outlet Diameter: 33mm
* Fan Speed: 3000-3500rpm
","2012-07-19 14:42:27-06","7.5","7.57.136.75","1","1","1","","","","","","8414.59.6095","130mm","115mm","45mm","0.3446lbs","
.,;:::::::::;\'.
.;c;\'. \'\'. .,d0dodxxo:\'.
.,c,. ,coxkdlxXXNNXKK00XNX0xool:,.
.,;. .dolc:clxOKXXNNNXX0OKXXXXXXKx,.
.:\', oxkkxdl:c:ldOKXNNXXOxKXXXXXXKOdc,..
.c.; ;oooodxkkOOxoc::ox00x0xk00doccccccllc\'
c ; .cxOOOOkdoodk000OkdldONKKk00llllcccccclod.
c.., \'lodxxkkOK000kxxxxO00OxkOKXkdllllllcccccdOl\'
;\' .. \';:ccloodkk0KKKKXK0OxxOxd0KNxdodollllcclxxlok.
,\' .. ...\'\'\',,\'\'ckO0000KKKK0xoodOXXxxloollllldkollokl
,, ., ..........:clodxkOOOOOdloook00ddlllllloxxllllodk
.: : ..........,;;;:cllddxOolooooOOOOooollldxolllllloO
.c : ..........,,,,,,;;:cdkolloood0xX0:,,;clllllllllloO
.: : ..........\'\'\'\'\'\',,,;okolllloxxol, .:llllllllldx
.: : ;,\'\'\'....\',\',,,,,,;lOollllokdc\' .. .lllllllllxl
.: c ,xdlc;,\'\'\':;;;;;;;;cOdlllldOo;. ... ..lllllllllO\'
\', : lO0OOOxl:::::::::::Oxlllld0o;. ....... .llllllllox
.;. ,. odxxOO0OdkxdollccckOooooddl;.......... :llllllllO,
,, : .odddddxxxOOOkkxddd0dooookl:........... ;looooooooc
\';. ;. .dddddddodxxxkkkkk0klollx0l............:lloooloodl
.;. ., .dddddddddddddxxxk0dooooOxl. ........:ooooollloO,
\';. : .ddddddxxxddddxxxkOooooo0ol. ..... .cooxdoooookc
.,,. \'. .ddddddxOKkxxxxxxkxoooooOdl;. .....;loooodooooxo
.,;. .; .ddxxxdOOX0kkkkkkOxoddookkolc,,,;clooooooooooxl
.,,. .; .dxk000O0NK0OOO0OOxoxxodOxooooooooooooooooookl
.. .; \'odxxk0KXXXKKKKKK0xooodOdoodooooOxoooooooodk:
.; .codddxdxk0XXXXXXXX0xooxkdooooooooOxooooooodx\'
., \'oxkkOO0KKKK0KXNNNXX0xokxooooodooodOxooooodxd.
,. \'coodkKKKKKKKXKKKK0XNX0xdooooooddoood0xoooodkdc
.; .oOKXXK0OkKKKK0OkdokKdkKKxoooooddoooood0xoddxxdOo
. :KNNNNNNNX000kdlc:;;oKolOdooodddooddddd0xddxOKk0;
. cXNNNNWWWWWN0kc;;;;;ckKdodooddddddddddx0d:,;::,.
.0NNNNWWWWWWWKk::loodxKkooooddddddddxd:.
:XNNNNNWWNNNN0kxxdddd0kddoddddddxdc\'.
:KNNNNNNNNNNNkkddddxOxkddddxxdc\'.
.dXNNNNNNNNNkxdddxkkkOxxxxl..
.cOKXNNNKkdlldxkOOOOkxxk\'
.\';::;\'. ..,cdkOOOOXO.
...;coo;.
","https://www.sparkfun.com/products/11270/images.txt","Specialty","298","","11289,
11288,
15082",""