"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11275","COM-11275","Big Dome Pushbutton - Green","
It\'s the end of the world, and you need a button to press. This is it. A 100mm diameter (outside diameter) dome illuminated push button comes with an LED, securing nut and a pre-installed long life horizontal microswitch. Button can also be adjusted to a low profile button by removing the middle ring.
Features:
- LED indicator light runs at 12VDC
- Bulb holder is easy to install or remove
- 3 Terminals Button Actuator microswitch included
- Microswitch reliability tested to 10,000,000 cycles
- Microswitch can be replaced
- Polycarbonate lens cap for optical clarity* 100 mm Diameter x 72 mm Height
- Net weight: 100grams
- Mounting hole diameter: 24 mm
Videos
","It\'s the end of the world, and you need a button to press. This is it. A 100mm diameter (outside diameter) dome illuminated push button comes with an LED, securing nut and a pre-installed long life horizontal microswitch. Button can also be adjusted to a low profile button by removing the middle ring.
**Features:**
* LED indicator light runs at 12VDC
* Bulb holder is easy to install or remove
* 3 Terminals Button Actuator microswitch included
* Microswitch reliability tested to 10,000,000 cycles
* Microswitch can be replaced
* Polycarbonate lens cap for optical clarity* 100 mm Diameter x 72 mm Height
* Net weight: 100grams
* Mounting hole diameter: 24 mm
**Videos**
","2012-05-24 14:54:36-06","12.95","12.9512.311.66","1","1","","","","","","","8536.50.9035","95mm","95mm","80mm","0.3250lbs","
.\';:llodddoolc:;\'.
.;lk0XXXXNNNNNXXXXXXXXXXX0xl;.
.;dKXNNNNNXOOOkxdooodddddddxkOO0KXKxc.
:kXXNNNNXOOkddxdollollllllloooddxxddxk0XKo,
.oKXNNNNK0Okxolccc:::::::::::::cccccloddxddxkKKo\'
.xXXXNNNKOOxocc:::::::::::::::::::::::::cclodxdlokXO;
lKKOKNNKO0xlc:::::::::::::::::::::::::::::::ccclddocxK0;
.k0dl0NX0Kklc::::::::::::::::::::::::::::::::::::cclddl:dKk\'
,Oo;cKNK00o;;,,,,;;::::::::::::::::::::::::::::::::::cloo::xKo
;k:,:0N0kd,\'..\'\'\'\',;:::::::::::::::::::::;;;;:::::::::::cloc,l0O.
\'x,\',kNKxo\'........\';:::::::::::::::::::;;,,,,,,;;::::::::cclc,:O0,
.k;\'\'cXXOk\'..........,::::::::::::::::::;;;,,\'.....\',;:::::::cl:,;kK,
lo\'\'\'kNOO:...........\'::::::::::::::::;;;;,\'..........\',;:::::cc;,;kK\'
.O;.\':XNkO... ........\':::::::::::::;;;;;;,............\'\',;;::::::;\',OO.
.:0..\'oXXkd. .......\';::::::::::;;;;;;;;\'..............\';;;;;:::;,\'cXo
.oO..,dN0kl. ......\',,;::::::::::;;;;;;;;,\'..... .....,;;;;;;::;;,;O0.
..dO..,dNKko.........\',,;;:::::::::;;;;;;;;,,\'...... ...\';;;;;;;;;;;,,xXc
..oX\'.,lNXkx.......\',,;;;;::::::::::::;;;;,,,,\'........ .;;;;;;;;;;;;;,oXx.
..cXl\';cKNk0:.\'\',,,,,;;::::::::::::::::;;;;;,,,\'........,;;;;;;;;;;;;;;,lXk.
..;00;;ckN0k0;,;;;;;;:::::::::::::::::;;;;;;;,,,,,\'\'..\';;;;;;;;;;;;;;;:,cXx.
..,d0x:cdNNx0x:;;;::::::::::::::::::::;;::;;;;;,,,,,,;;;;;;;;;;;;;;;;;:\'dXd.
..\'lOOocxNNKk0dcc:c::::::::::::::::::::;::;;;;;;;,;;;;;;;;;;;;;;;;;;;::.0Ko.
.\'\';xK0dOXNN0O0xolcc::::::::::::::::::::;::::;;;;;;;;;;;;;;;;;;;;;;;;:,:Xkc
,,,lOKKKNNNN0O0kolcc:::::::::::::::::::;;::::::;;;;;;;;;;;;;;;;;;;;::\'0Kd,
.,,,dOKXNNNNNKk0Ooocc::::::::::::::::::::;:::;;;;;;;;;;;;;;;;;;;;;::\'kXxl.
\';;;xk0KNNNNNXkO0xolcc:::::::::::::::::::::::;;;;;;;;;;;;;;;;;;;:c,kXko,
\';;;dkkKNNNNNX0kOOxolc:::::::::::::::::::::;;;;;;;;;;;;;;;;;;:c:;OKko:
,;;;okk0XNNNNXXOkOOxolc::::::::::::::;;;;;;;;;;;;;;;;;;;;;;cl;lK0xo:
\';;;ckkOKNNNXXNXOkOOxolcc:::::;;;;;;;;;;;;;;;;;;;;;;;;;:cl:lOKOxo;
.;;;;okkOKXNNNNNX0kkOOxolcc:::;;;;;;;;;;;;;;;;;;;;;:clcclOK0xdl\'
,:;;:dkkO0KXNNNNNXOkkxkkxollcc:::::;;;;;;;;;::clolclxKK0kdo:.
.,:;;:okOkO0KXXNNNNXKOOOkxxxxxxddooooooooollclodOKKOkxdo:.
.,:;;;cxkOkOO00KXXNNXXXXKOkkkxxxxdddooodkOKKK0kxdddo:.
\';:;;;ldkOkkkkOOO0KKKXXXXXXXXXXXXXKK0OOkxxddoo:\'
.\';;;;;codkkkxxkkkkkkkkkkkkkkkkkkxxxdddol;.
..,:::;;:loddxxxkxxxxxxxxxxxxddolc;\'.
..,;:::::::ccllllllllllcc;,...
...\',;::ccccllcc:;,\'....
............
","https://www.sparkfun.com/products/11275/images.txt","Button","117","","https://www.youtube.com/watch?time_continue=1&v=T1jdjmbe1mM?t=2m38s","9181,
9276,
11274,
11155,
9278,
11273,
9179,
15133,
9506,
14407,
14424"