SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T09:47:15-06:00SparkFun ElectronicsNicoSimon on ROB-11277 - Servo MountNicoSimonurn:uuid:90c9efb3-7167-6ced-a20b-5d941930b8bd2013-07-13T10:04:46-06:00<p>Hi! Will this piece suitable for a small servo?</p>
RobertC. on ROB-11277 - Servo MountRobertC.urn:uuid:e3f747f4-3709-be6d-b292-49613e0e1e7c2012-06-26T15:58:45-06:00<p>not even close. it's just thin plastic. you will need a metal mount for that guy.</p>
steel_city_crawler on ROB-11277 - Servo Mountsteel_city_crawlerurn:uuid:3570165c-dc1d-92ce-56ba-0e6f3c04aa3d2012-06-22T22:30:05-06:00<p>if these are up to the task of handling the stresses of a Savox SB2270SG servo getting a full 7.4V cranking out it's full 444 oz-in (or roughly 32 kg-cm) load, i think RC'ers would gobble these up, especially rock crawlers and 4wd scale builders!</p>