"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"11305","PRT-11305","Button Cell Battery - 11.6mm (LR44)","
These LR44 button cell batteries are fairly common but it can be hard to keep them around. They fit our digital calipers, so if you use yours as much as we use ours, you may want to go ahead and pick up a spare.
Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.
Features:
- 1.5 VDC
- R44 Size Button Cell
- Zinc-Manganese Alkaline
- Compatible with LR1154, AG13, A76, 157, etc.
","These LR44 button cell batteries are fairly common but it can be hard to keep them around. They fit our digital calipers, so if you use yours as much as we use ours, you may want to go ahead and pick up a spare.
**Note:** This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.
**Features:**
* 1.5 VDC
* R44 Size Button Cell
* Zinc-Manganese Alkaline
* Compatible with LR1154, AG13, A76, 157, etc.
","2012-06-21 16:44:37-06","0.95","0.950.90.86","","","1","","","","","","8506.80.0000","50mm","31mm","6mm","0.0078lbs","
............
..,:codxkkkOOOkkkOOOkkkkxdlc:,..
.,cdkkkOO0000000000000000OO0000000OOkxoc,.
.;oxOO00000KKKKKKK00KKKK0000000000KKKK0000000Oko;.
.cxO0O0KKKKKKKKKKKKKK0KK0KK00000000K0KKKKKKKK0000000Oxc.
.;dO000KKKKKKKKKKKKKKKKKKKKK0KKKKKK0000KKKKKKKK000KKKKKK00Od:.
.ckO000KKKKKKKKKKKKK000KK00000K00000000KKK0K00OOO00OOKKKK0KK00Okl\'
.lOO000KKKKK0KKKKKKK0000000000KK00KKKKK0KKK00KK000Odk0xo00KKKKKKK0Oko\'
;kO0KKKKKKKKKKKK00O0K0000K0dO0KK00K000000KK00000x0OOOolOkx0KK0KKKK0K0Oxc.
.lO00KKKKK000KKKK0k0OOkOKKKK0KK00K0000000K00O00000k:oOdxOdk0kOKKKKKKKK00Oko,
.okO000KKKKK0KK000KOdOK0O0K0KKKKK0000000000OO00dOxx0OoxOkdOOk0000KK000KKK00ko;.
.oOO000KKKKK0K00KKKKK000KK000000K0K0000OOOOdk0000klO0l;dod0k0000K0000000KK000Oo;.
.:kO0000K00K0KK00KKK000KKKK0KK000000OkOx00k0Od00kx0koxxcO000K0000kodkO00000K000xl\'.
,xO00KKK00KKKKKK000KK0K000K000000000O0KolO00kllokOO00000000K000000kdxxdO0000K00Oxc.
.;OO0KKK0KK00K00K00K00000000OOOOOOOxokOxOxcoxx;k0dk0000O000000000KK000d:0K00KKK00ko\'
.cO0KKKKKKKKKKKKKKK0KKKOOOOkO0ooOOxkk:lOxk00OOk0000000000000000000000kdO00O0KK000Ox:
.lkOKKKKKK0KKKKKKKK000O0OooOkk0l,xOxo0k:xO00O00000000000000000000K0K0;x000OO0K0000xl.
lk00KKKK0K00000000OOOOKK0d,dklxO:cOko0OO0OOO0O0OkOO00000000000K0000K000000KK0KK00xl.
:O00KKKK00K00000K00OdcdOxkk;:kdo0dd0000000Oxlx00O0O0000000000000KKKKK0xx0000KKK00xc.
.kO0K0000000KKOxlk0kkOc;xolkdlOO000000O00000x:lO000Ooodk0000KKK0000K0x,O0000KKK0Odc
lO000000KKkxOO0O;cOkckO;x0O000000000000000000d,dolok00000000K0KK0000lxK0000KKK0kd,
.xOO00K00KKOlxkxOd;k0k00000000000000K0000OOxoookck0O00000000K0K000OllO00O00K00Oxc
. ,kO00KK000KKddOk0OOK0000000000000000000dlox000Od:o0000000KKK00OlddkOOOO0KKKK0kd\'
.. ,xO0000000KKOO00000000000K00000000O000000000000OlcO0KKKKKKKkkxokK0O0OO0KK00kd,
... ,dk000000000000OkkoO000000000000000000K0000KKK00000KKK0KKKdl0OO00OKK00000ko,
.... .okO00KK0KK0OOK0olkkkkO000000K000K0K000000KKKK00000000000lxk00OOO0K0KKOxo. .
..... ;xkO0KK000K0OOOOxdkclxook00K00K000000K0KK000000dloxllodkOxkOKKKKKK0kd:. ..
..... .cxO0000000000Kk0kxddO0k:dOox0000K0xkxkxodO000kockxOkkkOkKKKKKK0Odl. ...
....... .:dk000000KKKOxOkOOdd:lxc:xxkkkOk;o0xdlcxkkkk0kkkOkOKKKKKK00Odc. .....
........ ,okO000K00KKKxOOOdkkxxxlx0dOdOxOkO00kkkOkxKK00KKK0K0K0Okd;. ......
........... .:oxO00KKK000KKO0Oo00kkkxkO00dx0KK0k0000000000000Okd:. ........
............. .:oxkO0000000000K0kOOOOKKK0000000K0000000OOOxo:. ..........
............... ..\';lodxkkO0O00000000000000000000000Okxdoc;\'................
....................\';clodxkkOkOOkOkkkkkxkxkkxxxxdolcc:;,,\'...............
......................\'\',;cllodxxxkxxxxxdddolc:;,,\'....................
.................................\'\'\'\'\'..............................
................................................................
............................................................
......................................................
................................................
.........................................
...............................
..............
","https://www.sparkfun.com/products/11305/images.txt","Battery","0","","10997,
338,
337,
783,
11928,
7948,
10592",""