"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "11362","PRT-11362","SD/MMC Socket for Secure Digital Disk or Multi Media Cards","
SD cards are all over the place and they\'re great for storing large amounts of data. Why not take advantage by adding an SD socket to your next data heavy project. We use it on a whole bunch of our boards! The SD/MMC cards use a very simple SPI serial bus as well as a 4-bit proprietary bus.
Replaces:PRT-00136
Documents:
","SD cards are all over the place and they\'re great for storing large amounts of data. Why not take advantage by adding an SD socket to your next data heavy project. We use it on a whole bunch of our boards! The SD/MMC cards use a very simple SPI serial bus as well as a 4-bit proprietary bus. **Replaces:**[PRT-00136](http://www.sparkfun.com/products/136) **Documents:** * [Datasheet](http://cdn.sparkfun.com/datasheets/Components/General/SDMMCCardSock.pdf) * [Adding SD to a Router](http://www.allaboutjake.com/network/linksys/wrt54g/hack/) - Thanks Jake! * [PIC MMC Interface Project](http://www.captain.at/electronics/pic-mmc/) * [Example MMC Interface Code](http://www.microchipc.com/sourcecode/#mmc) ","2012-07-12 18:51:29-06","1.95","1.95","","","1","","","1","","","8536.90.8085","30mm","3mm","30mm","0.0064lbs"," . .;cokOO\'.. .;oxdOKKKKKKKKx; .:oxxxk00odKXXKXXKKKOc. .:okkxxkkkl;\'\',dXKKXXXKKKKKo. .:dkkkOkxxxd. .0XXXXXXKKKXKKx, ;lokxdxxxololldd:......OXXXXXKXKKKXXKKO:. .\':dxdxddxdc,. .:lloxo;..,0KXXXKKXKKKKXKXXKOc. .\'cxkxdolooc,. .:lloxdcdXKXXXXKKKXKKKKKKKKK0o. .\':oxxkOxol:\'. .;cld0KXKXKKKKXKKKKKKXKKXKKKKd\' .\':oxxddO0kxxx, .ckKXXXXKKXXXXKXXKXKKKKKKKKKkd. .ckOOxdxxdc;,;clldo, .;lxOKKXXXXXXXXKKKKKKKKKKKKKKKKXKOo\' .;kKKKKKK0Oc. .coodd:. .,lxO0KKXXKKXXXXXKKKXKKKKKKKKKKKKKKKKKKOkl:c; lx.cO0KKKKKKKKOdc;\'..\'ldddxc. .,lkO0KKXXXXXKXKXKXXKKKXKKKKKXXXXXKXKXXKKXKKKKKKK0c. l0:\'dKKKKKKKKK000KKKK000000KKKKKKXXKXXKKKKXXXXKKKKKKXXKKKKXXXXXXKKXKKKKKKKKKKKKKK0o. .\',..\'dKKKKK00KKKKKKKKKKKKKXKKKKKKKKKKKXKKKKKXXKKKKKKKKKKKKKKKKKXXKXKKKKKKKKKKKKKKKKk; .... .okOOdoxkKKKKKKKKKKKKKKKKKKKKKKKXXKKXKKKKKKKKKKKKKKKKKKKKKKXKKKKKKKKKKKKKKKKKKK0c. ...\'lo. cKkxKKKKKKKKKKKKKKKKXKKKKKKKKXKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK0o. ...;;,ocoOOxkKKKKKKKKKKKKKKKKKKKKKXKKKKKKKKKKKKKKKKKKKXKKKKKKKKKKKKKKKKKKKKKKKKKKKxd. ...;coxkkOkoKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKkxdolc. .,cck0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK0Od:\'.cdkl, .....o0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK0kc\'. .\';l;... ... .o0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK00Od;. .,;:,. ... .o0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK0000xc\'..\',,;:. ... .l0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK000kl,. ..;,;.. ... .l0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK000Oo;. ..\';:\'. .. .l0KKKKKKKKKKKKKKKKKKKKKKKKKKKK00kc\'. ..;;,\'. . .. .l0KKKKKKKKKKKKKKKKKKKKK000Od;. ..\':;,.. ... .o0KKKKKKKKKKKKKKKKKK0xc\'..,,,c;\'. .....o0KKKKKKKKKKK00Oo;....:::\'. .\'\'..l0KKKKKK0Ox:....\'::,. ... .lOK0xoccc..,;,\'. . ... .c:cclcc;\'. ...lcc;,. .\'. ","https://www.sparkfun.com/products/11362/images.txt","Prototyping","0","","12941, 15051",""