Creative Commons images are CC BY-NC-SA 3.0

$ 25.95

Not available
for backorder

Notify Me

added to your
shopping cart

quantity
Out of stock out of stock
25.95 1+ units
23.36 10+ units
20.76 100+ units

We do not currently have an estimate of when this product will be back in stock.

Description: This is a piezoresistive force sensor. The harder you press, the lower the sensor’s resistance. Pressing hard, the resistance changes from infinite to ~50k. The sensor itself is thin and flexible, but the resistance does not change while being flexed. Resistance changes only when pressure is applied to the round area at the end of the sensor. Used as a presence sensor (someone standing), weight sensor, pressure sensor (impact testing), etc.

The overall length is about 2.25". The sensor comes with a 0.1" spaced, reinforced, breadboard friendly connector. This sensor ranges from 0 to 25lbs of pressure.

Documents:

Customers Also Purchased

Customer Comments

Customer Reviews

No reviews yet.