Creative Commons images are CC BY-NC-SA 3.0

Description: These small steppers are a great way to get things moving, especially when positioning and repeatability is a concern.

Features:

  • Stride Angle (degrees) : 7.5
  • 2-Phase
  • Rated Voltage : 12V
  • Rated Current : 400mA
  • 3mm Diameter Drive Shaft
  • 4-Wire Cable Attached
  • In-traction Torque : 100 g/cm

Documents:

Customers Also Purchased

Customer Comments

Customer Reviews

No reviews yet.