"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"11420","BOB-11420","SparkFun MiniGen - Pro Mini Signal Generator Shield","
This is the SparkFun MiniGen Signal Generator, a small shield for the Arduino Pro Mini that is capable of generating sine, square, or triangle waves at up to 3MHz, and approximately 1Vp-p. Though the MiniGen is technically a shield it can, in fact, operate as a stand-alone board capable of the the same functionality as it would if it were placed on top of a Pro Mini.
The MiniGen offers two out put sources for you to utilize: a 2-pin 0.1\"" spaced header and a u.FL connector. The output is at a DC offset of Vcc/2, however neither the offset nor the amplitude can be varied. By default, the MiniGen ships configured with a 3.3V regulator enabled and should only be used with 3.3V signals (or 3.3V Pro Minis if you are using this as a shield) unless the jumper on the back is soldered over to bypass the regulator for 5V use.
Features:
- 10-bit DAC for good accuracy
- 2 frequency registers
- 2 phase registers
- SPI Interface Driven at 40MHz
- Operating Voltage: 3.3V (5V when jumper is soldered)
Documents:
","This is the SparkFun MiniGen Signal Generator, a small shield for the Arduino Pro Mini that is capable of generating sine, square, or triangle waves at up to 3MHz, and approximately 1Vp-p. Though the MiniGen is technically a shield it can, in fact, operate as a stand-alone board capable of the the same functionality as it would if it were placed on top of a Pro Mini.
The MiniGen offers two out put sources for you to utilize: a 2-pin 0.1\"" spaced header and a u.FL connector. The output is at a DC offset of Vcc/2, however neither the offset nor the amplitude can be varied. By default, the MiniGen ships configured with a 3.3V regulator enabled and should only be used with 3.3V signals (or 3.3V Pro Minis if you are using this as a shield) unless the jumper on the back is soldered over to bypass the regulator for 5V use.
-> <-
**Features:**
* 10-bit DAC for good accuracy
* 2 frequency registers
* 2 phase registers
* SPI Interface Driven at 40MHz
* Operating Voltage: 3.3V (5V when jumper is soldered)
**Documents:**
* [Schematic](https://cdn.sparkfun.com/datasheets/BreakoutBoards/MiniGen.pdf)
* [Eagle Files](https://cdn.sparkfun.com/datasheets/BreakoutBoards/MiniGen.zip)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/minigen-hookup-guide)
* [Datasheet](https://cdn.sparkfun.com/datasheets/BreakoutBoards/AD8045.pdf) (AD8045)
* [Datasheet](https://cdn.sparkfun.com/datasheets/BreakoutBoards/AD9837.PDF) (AD9837)
* [GitHub](https://github.com/sparkfun/MiniGen/tree/V_H1.0_L1.1.0) (Example Code & Design Files)
* [GitHub](https://github.com/sparkfun/SparkFun_MiniGen_Arduino_Library/tree/V_1.1.0) (Library)
","2014-05-22 14:56:05.525562-06","33.95","33.9532.2530.5628.86","","","1","","1","","","","8542.39.0000","57mm","38mm","8mm","0.0098lbs","
.c:.
.,;;cxxc\'.
.\'c;oooooddoxko;.
\':lcdoodlddoc:xkO0Okl,.
.,cdoxdl:,;collxOOkll0000Oxc\'.
\':lololldl::ll;,x00OdxkkOO0OO00Oo:.
.,;lollc:oOdc\'...;kOOOkkk00OOkx:k0l;:col;.
.::oxcl,xO0000Odc,.\':okko:xkOOxxloddloxc::lOko;.
.,::od:oOK00000000OOOkxkkd;:occOOcoOxlcoloxxddoO00Oxl,.
.\'ocxxok0KKK0000K0000000Ol,clooc;oOOdcxOOOxxdxdlddllc:coxd,
\':lloxckKKKKK0K0Okxk00000Oo\'..,c\'lxOd:c..,:oxxkkkko;lcoc:;;,.
.;:olddlc\',cx0K0O000OOOOk0Kx;lddl;dkkxdc::;...;cldc:::ldc:;\'..
,;:lclccdd:.\';\'\';okKK0kO000o..,:dkOOOOc\'lllc;,:;:lo;cccdc:;\'.
.,;ooll;,;dOOdlc:,cc;\',:dO0kc..;coxO00OOxc:c.,d;,,\'cc:clo:;;..
..c:lo:o;c\'..;lddkkl;clodoc,.,..cloxO00O000Okkxll,.\':;lccdc;,..
.,;:dl:c:lo\'.c:c::,oo:ll,\'lxl\'.:coxkO00kkkO000OO0OOc::cllo::,..
.;c:dl::cOOkOxxo\'\':o;::lcc:\'cxkxolxkOdxOO0Ok00Ox:xdll:dlooc;\'.
.,::lxcccoxkdcdkkkOkc,d0dcc\',dkkOOOOOOOOkoclokOkxkOk:ccllco;:\'.
.\'ocdxlolkOOOkOOkoldxdkkdc\'.lkOOOOOOOOOOO00OOkdlookllc:dool:,...
\':llddcook00OOOOkOO0kxlldodOOkO0OOOo,,:dOO0OOOOO0OOk,c;ll:o,;..
.,cllxocloocdxxxkkOkOkkxxxxld000OOO0Oc\',:lodcldk00Odccccdlc:;,..
,:cccdclodOd.ox\'oxodxkkkxxkocoO0OOkOkOx:;:.,o;:c;ckOl:c:dl;l,;..
\'l;::lo::cOOOdlod;,k;,xolxxOx;:l;d00Odlccxkko:l,.\'lo::::ldc:;,\'..
,okOd\';\'ckOxxxOOkdddl,dd.;dxd,.:xkOOo\';:ccl:cdxkdlox,l,ld:::;,..
.,c\',,cl::c::cxOOkxxl::dOOOkxxkkkxl::\'\'ccdd:;ooc:;:od::;\'..
.\':\'c:cdlloclllxOOOOxookOOOOOOOkxxolc..:xxd,l;dx:c,:..
..,:;dlclccc:OOOxookxdOOOOOOOOOOkxdc;;;cdo;;,...
..,;col;cdOkOkc....;ldkO00O0Okk,l,lxl;c,,..
.,co;:oko..... ..\'cckOOo:;;:od:;;,..
..:lc,. .:lkkxl;c;dd;c,;..
.... .\';\';:c;::cdl;:,..
...\':dkkk,l,ldc;:,\'.
.:dkOkl:;;;\'.
.,lkOd;.
...
","https://www.sparkfun.com/products/11420/images.txt","Signal Generators,
Arduino Shields,
Arduino,
SparkFun","0","","11113,
11114,
14483,
116,
20687,
115,
9145,
662",""