Creative Commons images are CC BY-NC-SA 3.0

$ 9.86

10% off

Sale ends

added to your
shopping cart

quantity
Only 5 left! 5 in stock
10.95 retail price
9.86 1+ units
Need larger quantities?
Check out our Volume Sales program

Description: EL wire, or electroluminescent wire, is a flexible wire coated in phosphor. Apply the appropriate voltage and it lights up! It looks a lot like a thin flexible neon tube. They come in many bright colors (check below for other colors) and can be driven pretty easily with an inverter. Check below for compatible inverters as well.

This particular wire glows fluorescent blue-green and is 3m (almost 10 feet) in length, 2.3mm in diameter and is terminated with a JST PH connector. This connector works directly with our two driver boards, the El Escudo and the EL Sequencer. Or, you can wire them directly into the output of an inverter.

(The video states they are 6 foot in length, but they are actually 10 feet in length)

Documents:

Recommended Products

Customer Comments

Customer Reviews

No reviews yet.

Related Tutorials

Heartbeat Straight Jacket

June 4, 2009

An EL project that displays one person's heartbeat on another person's costume.