This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Description: 4-digit 7-segment displays are really neat little devices, it’s a shame that they can be so cumbersome to control. Well we’ve solved that problem by making them a little bit “smarter.” The SparkFun 7-Segment Serial Display combines a classic 4-digit 7-segment display and an ATMega328 microcontroller allowing you to control every segment individually using only a few serial lines.
The Serial 7-Segment Display can be controlled in one of three ways: Serial TTL communication, SPI serial communication or I2C serial. You can even program it for stand-alone operation since the ATMega328 comes pre-loaded with the Arduino bootloader! There is also an FTDI header on board and we’ve provided a hardware profile for the Arduino IDE to make it even easier to program.
We’ve made some layout changes to this design as well which will make it easier to incorporate these into your project. We’ve moved the power and I2C pins to the sides of the board such that you can chain them together in order to display longer strings of digits. We’ve also added mounting holes to the boards so you can mount them on standoffs (no more hot glue!)
Dimensions: 41mm x 23mm (1.6in x 0.9in)
Features:
Documents:
Replaces:COM-09767
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
4-digit 7-segment displays are really neat little devices, it's a shame that they can be so cumbersome to control. Well we've…
4-digit 7-segment displays are really neat little devices, it's a shame that they can be so cumbersome to control. Well we've…
OpenSegment makes it easy to add a large 7-segment display to your project. Because larger 7-segment displays pull more power…
4-digit 7-segment displays are really neat little devices, it's a shame that they can be so cumbersome to control. Well we've…
The serial enabled LCD allows you to control a parallel based LCD over a single-wire serial interface. Included in this produ…
The serial enabled LCD allows you to control a parallel based LCD over a single-wire serial interface. Included in this produ…
OpenSegment makes it easy to add a large 7-segment display to your project. Because larger 7-segment displays pull more power…
4-digit 7-segment displays are really neat little devices, it's a shame that they can be so cumbersome to control. Well we've…
This is not your basic 7-segment display. The Dual 7-Segment Display features two digits with an RGB LED in every single segm…
This is a basic, 4-digit 7-segment display - red in color. It has a common anode. The display features one decimal point per …
This is a basic, 4-digit 7-segment display - green in color. It has a common anode. The display features one decimal point pe…
This is a basic, 4-digit 7-segment display - white in color. It has a common anode. The display features one decimal point pe…
This is a basic, 4-digit 7-segment display - yellow in color. It has a common anode. The display features one decimal point p…
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/9115). We now use a SMD 6-pin heade…
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. Each Teensy 3.2 come…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
Here at SparkFun, we refuse to leave 'good enough' alone. That's why we're adding to our line-up of Arduino-compatible microc…
Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implemen…
The SparkFun Load Cell Amplifier is a small breakout board for the HX711 IC that allows you to easily read load cells to meas…
It's back! This is the LIDAR-Lite v3, a compact, high-performance optical distance measurement sensor from Garmin™. When sp…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
Forgot your password?
No account? Register one!
I just got an Arduino Leonardo R3 experimenter (20-013-134) set from Amazon.com that has an 8x8 led matrix and a four digit 7 segment display by SainSmart.com. They are both dumb and I need your backpacks to make them smart. I did not see a backpack for your Led matrix or the 7 segment display. Do you have backpack for these that I can buy? I upgraded all of my LCDs to ones with color backlights and I use your LCD serial backpack for all of them. I love your backpacks and breakout boards. These people also have 3D printer brain kits that I have never seen before. My kit also has an ultra sonic range finder, an MP3 player infrared remote control with receiver chip and a prototyping shield.
The schematic uses 1k resistors on the pins, perhaps dropping that to 220ohm will increase the brightness? i’m hesitant with using 0-ohms because i am scared to fry the display!
Yes, 1K is a horrible value if you want to run the display at 3.3v (as I do). The LED’s are barely get enough current to light up and disappear under office lamp standard illumination. Ohms law says that I want to use something closer to 47 Ohms not 1000 Ohms so I’m questioning why 1K was selected. It’s not even a good value for 5V.
The red ones are fine, the green one is so dim it is useless. Too bad I didn’t read the comments below first, I see this is a known problem.
Any chance I can get the measurements for this?
The dimensions of the PCB are here: https://github.com/sparkfun/Serial7SegmentDisplay/wiki/Hardware%20Specifications#wiki-physical-dimensions. That section also says a little bit about the depth of the display. Hope that helps!
Perfect little display for my Digispark thermostat project. Only requires two wires for communication plus Vin and ground. It is not as bright as some others but readable.
I am writing in c to control the display over SPI. Can someone please describe the bit order and SPI mode the display is expecting?
Update to my last comment on the brightness, I discussed this issue with sparkfun, the problem is the resistors used are limiting the current and keeping the displays dim. They do not seem to believe this is a design flaw, but seeing(or not) how this is a display its only function is to be seen.
They suggested soldering around the resistors, which with SMD can be quite a pain. I found another method using the conductive paint that sparkfun sells you can put a little dab on each resistor and when it dries you will see the display at least double in brightness.
Not impressed, these are so dim that they can only be displayed in dark areas. i have used many of thier older ones (red not green, i ordered green by mistake), even after cranking the brightness up they are not bright at all!!!!