"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"11471","BOK-11471","Getting Started with Arduino - 2nd Edition","
Arduino is the open-source electronics prototyping platform that’s taken the design and hobbyist world by storm. This thorough introduction, updated for Arduino 1.0, gives you lots of ideas for projects and helps you work with them right away. From getting organized to putting the final touches on your prototype, all the information you need is here!
Inside, you’ll learn about:
- Interaction design and physical computing
- The Arduino hardware and software development environment
- Basics of electricity and electronics
- Prototyping on a solderless breadboard
Drawing a schematic diagram
Getting started with Arduino is a snap. To use the introductory examples in this guide, all you need an Arduino Uno or earlier model, along with USB A-B cable and an LED. The easy-to-use Arduino development environment is free to download.
Join hundreds of thousands of hobbyists who have discovered this incredible (and educational) platform. Written by the co-founder of the Arduino project, Getting Started with Arduino gets you in on all the fun!
Info:
- Author: Massimo Banzi
- Publisher: O\'Reilly Media / Make Media
- Paperback: 130 pages
- 2nd Edition
- ISBN 10: 1-4493-0987-9
- ISBN 13: 978-1-4493-0987-9
","Arduino is the open-source electronics prototyping platform that’s taken the design and hobbyist world by storm. This thorough introduction, updated for Arduino 1.0, gives you lots of ideas for projects and helps you work with them right away. From getting organized to putting the final touches on your prototype, all the information you need is here!
Inside, you’ll learn about:
* Interaction design and physical computing
* The Arduino hardware and software development environment
* Basics of electricity and electronics
* Prototyping on a solderless breadboard
* Drawing a schematic diagram
Getting started with Arduino is a snap. To use the introductory examples in this guide, all you need an Arduino Uno or earlier model, along with USB A-B cable and an LED. The easy-to-use Arduino development environment is free to download.
Join hundreds of thousands of hobbyists who have discovered this incredible (and educational) platform. Written by the co-founder of the Arduino project, *Getting Started with Arduino* gets you in on all the fun!
**Info:**
* Author: Massimo Banzi
* Publisher: O\'Reilly Media / Make Media
* Paperback: 130 pages
* 2nd Edition
* ISBN 10: 1-4493-0987-9
* ISBN 13: 978-1-4493-0987-9
","2012-08-23 12:09:11-06","10.95","10.9510.49.86","","","","","","","","","4901.99.0075","251mm","141mm","7mm","0.3729lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMN0xo:lWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMN0xl;\'. . .0MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMN0ko:\'. ......... lWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMN0xl;\'. ............. \'KMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMX0xl;\'. .............. lWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMN0xl;...... ............. .0MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMWKko:\'............. .... .... lWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMNOo;. ,......... . ... . .0MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MM\' .. .. ....\' . .... cNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMX, .....\'.... . ....... .OMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMW: .... . .... ..... :NMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMWl ....\'...... .kMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMx ... ...... ;NMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMM0. ......... ......... .xMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMX, ... ......\'... . \'XMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMW: ....\'..... ... . . dMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMWl .. ...... ... ...... . \'XMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMk ....... ......... ... oWMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMM0. .. ....... . . . \'\'\'. .0MMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMX\' .... ....... ........ .. cWMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMW: ... . . . .... ...... .OMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMo . .. ... . .. :NMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMk . . . . .. .. ... .xMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMK. . .. . . . . \'KMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMN\' ... . ... . .. oWMMMMMMM
MMMMMMMMMMMMMMMMMMMMMW: .. . .. .. ..... .0MMMMMM
MMMMMMMMMMMMMMMMMMMMMMMo ... .......... ..... ..\'.,\'.. :NMMMM
MMMMMMMMMMMMMMMMMMMMMMMMO . .....,\'... .. .,\':\'\'\'... dWMM
MMMMMMMMMMMMMMMMMMMMMMMMMK. . . . ..... :MM
MMMMMMMMMMMMMMMMMMMMMMMMMMN\' . ...lMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMW: ....,cd0NMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMd ...\':okKWMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMM0. .....;lx0NMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMK. ..... .....,cdOXWMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMN, .. ....\':okKWMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWl ....\';lx0XMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMk .....;lxOXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMO. .....,cdkKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMK. ....\':ok0NMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMN;\';lx0XMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/11471/images.txt","Books","0","","11113,
11021,
11114,
11061,
10915,
10914",""