"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "11475","PRT-11475","6-Pin Chassis Connector - Panel Mount (male and female)","
This 6-pin connector and plug set is great when you need to create a robust connection for signal or power. This product consists of two separate parts, the panel-mount jack and the mating plug. The plug has a ring which screws to the panel-mount connector ensuring a solid connection that won\'t pull off.
The connector uses 6 solder-cup connections for easy wiring. The panel-mount side mounts in a 15.5mm hole with the aid of a lock-washer and nut (both included). The jack uses solder-cup terminals as well and comes apart for easy assembly. It even has a strain relief clamp on the end which clamps down to 5mm for a sturdy connection. Pins are clearly labeled on both jack and connector.
Documents:
","This 6-pin connector and plug set is great when you need to create a robust connection for signal or power. This product consists of two separate parts, the panel-mount jack and the mating plug. The plug has a ring which screws to the panel-mount connector ensuring a solid connection that won\'t pull off. The connector uses 6 solder-cup connections for easy wiring. The panel-mount side mounts in a 15.5mm hole with the aid of a lock-washer and nut (both included). The jack uses solder-cup terminals as well and comes apart for easy assembly. It even has a strain relief clamp on the end which clamps down to 5mm for a sturdy connection. Pins are clearly labeled on both jack and connector. **Documents:** * [Datasheet](http://cdn.sparkfun.com/datasheets/Prototyping/GX16.jpg) * [Product Video](https://sparkfun.com/videos#all/DF7o07IljIQ/187) ","2012-10-05 09:03:03-06","3.95","3.953.753.56","1","1","1","","","","","","8536.90.8085","50mm","25mm","20mm","0.0410lbs"," ;,\'. \'.. .l\'. ,o0XXk. .,lddlo:. ...l; .cOXNNNNNX0dc::;;:: ..;c:;\'\';dKX0x:. ....\'. ..\'.\'. .:xKNNNNXX0o;l. .\'.,\'.. ...,:dkOxkl:;xXNNNNNXKOl\'..;\' ..,:,,\'\'. ..,:ccc\' .\'::;c,l,kKXKOo\' ., ,:o,,. .:ldOOo:;\'.,;\'..\'.\'..\',d, \' .\',,\'.. .;odx0o.\':ccc::lxc,\'\'.... . ... .\'\'... \',.. .;xxxK0O0KXXNNNNWNNKx;. . .. ..... .:k0Oko,.. \'oxxxkO00OOXNNNNWWNNXkc. .. .\' .... ......,lx0K0kdl,.. \'. .:dONNN0xxOXXNNNX0XNXXXKl\'. . ...... \',;ccccc:,,,:oxOXXKOkc. ,lddodx0dddlclkKXX0OKKKNNNXo\' ...... .;ccccc:,..\',;collcodxk0O; .. .oddxXKkdxc..\'lkKKKOl;lkKNNNN0l. . ......... ..\';;:cokKKkolcodxxkkdlco. .. cxdkOKNNdodlkKKKOo,. .o0XNNNXo\'........ .....\'.. .,o0KOxdkkxxkklc: okXKkdxxollcccloc. .\'lxOKXNNNNd,.\'.... ... .. .\'oo,..:odlcOo:. ckXNKddxxoocldoco::oxOO0KXNNWXo,\',\'\' .. ....\'...\'cx0k; \'cc,ok: .xxkxddKNXdlkNNkcdxxO000KNNNWOc\',,\' .\'::;collok00K0d. ,:;:k: ,xx00xxO0xolxOxllkO0OOOKNNN0l\'\'\'\' .,oxkkkdl:\'.\';oxkxo:\',oOOxd; \'cc;Oc \'xXWNkddoooooodoxkkkx0NNNKc.\'.. .xNNNNNXXK0Ool:codc\'.. .lxxxc. ,lclk; .lO0xxOXKxdddddkxdoONN0o\'.. ;XNNNX0ck00d\'d0d;.,\' .;xxoc\'..;;.xl\' .cxkkXNXxxxxxl,,cc,. .;XXXXX0dk0000OOkOx,... ;c,,;. .c.cd,.. .:ldxxdl;. .\'KKKKK0OOOOOxdkOOx,:. . .......\'. ;.co;... .dKK00Od:xOOl\'d0KKk0O............ ..l:\'. lKK000klxO0000KXXK0kd.......\'..\'...\',. :0KKK000000KXXKOkxkKo ......\'\'..... .dKKKKKKKXXKK;,kKXNK............ ,x00do0KXXXKKNNNNO........ .;l,.kXXXNNNNX0\'..... \':loxOxo;.. ","https://www.sparkfun.com/products/11475/images.txt","Misc. Connectors","150","","9536",""