"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11489","CAB-11489","Raspberry Pi - GPIO Ribbon Cable (6\"")","
This 2x13 flat ribbon-cable fits the GPIO headers on the Raspberry Pi so you can easily connect to the low-level peripherals and get hacking! This cable has 0.1\""-spaced connectors and is keyed for polarity.
Check the related items below for the mating connector!
Features:
Documents:
Videos
","This 2x13 flat ribbon-cable fits the GPIO headers on the Raspberry Pi so you can easily connect to the low-level peripherals and get hacking! This cable has 0.1\""-spaced connectors and is keyed for polarity.
Check the related items below for the mating connector!
**Features:**
* 6\"" long
**Documents:**
* [Datasheet](http://cdn.sparkfun.com/datasheets/Prototyping/F2X2-2626-F6N.G7.pdf)
**Videos**
","2012-10-25 16:38:22-06","0.75","0.75","","","1","","","","","","8536.90.8085","165mm","40mm","11mm","0.0340lbs","
.
cOOo\'
:dkOOOkl.
clxOOOOOkx:,
..\',,:okOO0OOOd;.
..\'.......\':dOOO0OOkd,
..\'\'...........\',cxOOOOOkxo.
.....................\';okOOOOOc
..........................\';okoo.
.............................. \'c.
...............................
..............................
..............................
..............................
..............................
..............................
..............................
..............................
...............................
...............................
................................
................................
...............................
................................
................................
................................
................................
...............................
.c, ................................
l0OOk:,..............................
,cd000Oo;.........................
.\';oO0O0xo;....................
.\',ck000Oo,...............
.,cx0000o;\'..........
.,:d0000o:\'.....
.\';oO0K0d\'.
.\',cxkd;
\'::..
","https://www.sparkfun.com/products/11489/images.txt","Hook Up,
Raspberry Pi,
Raspberry Pi Accessories","0","","https://www.youtube.com/watch?time_continue=1&v=b6h95jNWg1g?list=PLBcrWxTa5CS08SANSQzwVD7YtyyasZByE","14643,
9325,
8619,
9163,
13102,
12845,
12846,
13054,
11490,
13103"