"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "11491","COM-11491","Circular LED Bargraphs - Green","
These circular LED displays are a lot of fun. Essentially, these are what you would get if you could \'wrap\' one of our LED bargraphs around a circle. They consist of 16 green LEDs arranged so that each quarter of the circle has a common ground and four anode pins, resulting in 20 pins total on the device. Because they\'re simply a bunch of cleverly packaged LEDs, they\'re just as easy to use as our LED bargraphs. These are great for indicating the position of a rotary encoder!
Features:
Documents:
","These circular LED displays are a lot of fun. Essentially, these are what you would get if you could \'wrap\' one of our LED bargraphs around a circle. They consist of 16 green LEDs arranged so that each quarter of the circle has a common ground and four anode pins, resulting in 20 pins total on the device. Because they\'re simply a bunch of cleverly packaged LEDs, they\'re just as easy to use as our LED bargraphs. These are great for indicating the position of a rotary encoder! **Features:** * 16 Green LEDs * Max Forward Voltage: 3.6V * Dominant Wavelength: 535nm * Continuous Forward Current: 25mA **Documents:** * [Datasheet](https://cdn.sparkfun.com/datasheets/Components/LED/LED-CCL-GREEN.pdf) * [Dimensional Drawing](http://cdn.sparkfun.com/datasheets/Components/LED/Top-Up%20LED%20Ring%20LED-CCL-A.pdf) ","2012-12-20 11:47:01-07","11.95","11.9511.3510.76","","","1","","","","","","8536.50.9035","95mm","60mm","9mm","0.0086lbs"," .;\' .\',lk0K0Ol\' .,\'lOKKKKKXXKKKOl;. .\';codxkOO00000000000KKKKK000000K0d, .\':dk0Okxx0k:;;xO:\'\'cOx;;:kOddxO000000KKK0Ol\' .,lk00xooOd\'..oOc..lOl..lOo..cOo..\'dklcok00000000Ol. ;d00kdOk:..\'okc..d0o:o0Ollk0xclOk,.:kd,..cxdcokOO00000Oc. .cO000d,..:dxl,\'d0kkO0000KKKKKK0000OOkOkc;lko;..;okxO0000000x:. c000o;;lddl;\'cOOOOO00KKKKKKKKKKKKKK000OOkkkOx:cdxo:\'.\'d0000KKKK0d, .k00Okdl:,\'\':kOkkkO000kdol:;;,,,,,,;:clodkkkkxxxOk;,:lddoloO000KXKK0Oo. ,000x\'.\';:ldkkxxxkko:,......................,:oxxddkOl;\'\';:cx000KKK00KK0o, \'000xododoolokoddl\'. ................ .,ldooOkxolc:;:k000KKXKKKKKKd, k00O:\'\'\'\'\',lOddc. .lolOlccllook000KXXKKXXKKK0x. .;d000koooodddOkl\' ,ckx:;,,\'\',k00KKXXKKK0kxl; \'doOKXX000d,,;;::ckd. .xOddoooodO000KXX0kdlc:. .ocx0KKKXXX000Olcc::;;lx Od:;,\'..\'O00K0kdll\' \': .o00KKKKKKKXX0000c;:clodxkl od:clodddk000Oxo. .l. . .cx0KKKKXKKKK00000xc;,\'.\':kd. .dkxdl:;\'.;OK00c\'.. .. . .:cdOKKK00KKX0000Oc:ldxdl:;dl. .lOo;.\';coxO00K0l\' .. . \';codOKKKXXK00000Ol,..,cdkoll:. .:xx,,coxdc;,d0KKkc,. .,ccok0KK0K0OO00Odokxl,..cxkollc;.. ..,:dOl,cxkl,..,d0KKKOo:;. \':ccok00KK000000Oc\'\'lkxc\'.:kkc;oOxc:lol::ldlcoOOc\';xOl..,lkkokKKKOdcc; .:c:lkKK0K000000000o,.\'oOd,.\'xOc..dOo..lOd..:Ok;..:kkc:oOKKK0kdllc\' .,ccox0K0K000000000kO0x;\'\'oOo...xOc..\'kO,..;OOcclxKKKK0Okddool, \':cldO000KXXKK00000000000xdoo00dlllO0kxkO0KKKK00Okxxxxxdc. .:ccok0KXXXK00KKXXKKKKKKKKK000000000000OOOkkkkkkkkdc\'. .,cclx00K00KKXKKKKXXXXXXXXKOOOOOOOOOOOOOOOOkdc,. \'cclxKKXKKKKKKKXXXXX0OkxO00000OOOkxol:,. .;loxOKKKXXXKXK0kdol\';;;,,,\'... \'ccokKKK0Oxdo:,,ll... .:loxxdc;;lc. ... .;;\'.. .\'. . . . . ","https://www.sparkfun.com/products/11491/images.txt","Other LEDs","0","","15141, 9938, 10597, 9117, 9937, 9936, 9935",""