{"id":11498,"sku":"ROB-11498","name":"Spider Controller","description":"
Are you ready to control all the servos? You'd better be, because the Spider Controller from Dagu is definitely ready. With a 3A switch mode power supply (capable of driving up to 48 micro servos) and the ATmega2560 MCU, the Spider Controller is perfect for 'bots requiring a large numbers of servos such as humanoid and hexapod style robots.<\/p>\n\n
To accommodate servo connections, all of the processor's 70 I\/O pins are terminated as both a female header and a servo compatible 3pin male header. Most miniature and standard servos require between 4.8V and 6V and will work happily directly from the PCB. High-powered servos requiring 6V or more should be powered via an external power source or directly from the battery.<\/p>\n\n
Of course the Spider Controller is Arduino Mega compatible and can be programmed over USB using the Arduino IDE, giving you access to a wide range of programming libraries to get your robot moving!<\/p>\n\n
This kit comes with the Spider Controller and the standoffs to mount it. If you're looking for a servo-heavy chassis to drive, why not check out the 12-Servo Hexapod Chassis Kit in the related products below!<\/p>\n\n
Note:<\/strong> If you're unable to compile the example code below, install the updated version of the IR library from the documents list.<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n