"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"115","PRT-00115","Female Headers","
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1\"" spacing. We use them extensively in our SparkFun Original boards. They mate very well with break away male headers.
Please note: You will probably lose one pin with each cut.
Features:
- Receptacle Style: Square
- Number of Pins: 40
- Pin Spacing: 0.1\"" (2.54 mm)
- Receptacle Depth: 6 mm
","Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1\"" spacing. We use them extensively in our SparkFun Original boards. They mate very well with break away male headers.
**Please note**: You will probably lose one pin with each cut.
**Features:**
* Receptacle Style: Square
* Number of Pins: 40
* Pin Spacing: 0.1\"" (2.54 mm)
* Receptacle Depth: 6 mm
","2007-10-31 08:42:42-06","1.75","1.751.661.58","1","1","1","","","","1","","8536.90.8585","116mm","4mm","26mm","0.0082lbs","
.;,.
,d0KKK0dc\'.
.ckKKKKKKKK00K.
,o0KKKKKKKKKKKk:
.cOKKKKKKKKKKK0o\'
,xKKKKKKKKKKKKk:.
.lOKKKKKKK00KKKd,
,dKKKKKKKKKKKKOc.
.cOKKKKKKKKKKKKk;.
.;d0KKKKKKKKKKK0l.
.l0KKKKKKKKKKKXx;.
;xKKKKKKKKKKKKKo.
.cOKKKKKKKKKKKXk:.
.:xKKKKKKKKKKKX0o\'
\'l0KKKKKKKKKKXKk:.
.;xKKKKKKKKKKKXKd,
.cOKKKKKKKKKKKK0c.
,dKKKKKKKKKKKXKk;.
.ckKKKKKKKKKKXX0l\'
\'dKKKKKKKKKKKXXk;.
.:kKKKKKKKKKKKKKo\'
.l0KKKKKKKKKKKXOc.
.;xKKKKKKKKKKKKXx;.
.lOKKKKKKKKKKKX0l.
,dKKKKKKKKKKKKXO:.
.:kKKKKKKKKKKKXKx,.
.OKKKKKKKKKKKX0o.
lkKXXXXKXXXk:.
.:okK0o.
","https://www.sparkfun.com/products/115/images.txt","Headers","152","","11113,
10124,
24113,
16763,
116,
19389,
16764,
18011,
16279,
10158,
17907,
17372,
21570,
17373,
22989",""