"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11511","WIG-11511","Makey Makey - Standard Kit","
You may be the greatest living banana-pianist, but how will you ever know if you don\'t make yourself a banana piano? Good news, that project and countless others are easier than you think they are with MaKey MaKey.
Using the MaKey MaKey you can make *anything into a *key (get it?) just by connecting a few alligator clips. The MaKey MaKey is an invention kit that tricks your computer into thinking that almost anything is a keyboard. This allows you to hook up all kinds of fun things as an input. For example, play Mario with a Play-Doh keyboard, or piano with fruit!
The MaKey MaKey uses high resistance switching to detect when you\'ve made a connection even through materials that aren\'t very conductive (like leaves, pasta or people). This technique attracts noise on the input, so a moving window averager is used to lowpass the noise. The on-board ATMega32u4 communicates with your computer using the Human Interface Device (HID) protocol which means that it can act like a keyboard or mouse.
There are six inputs on the front of the board, which can be attached to via alligator clipping, soldering to the pads, or any other method you can think of. There are another 12 inputs on the back, 6 for keyboard keys, and 6 for mouse motion, which you can access with jumpers via the female headers. If you wish to use a different set of keys, or otherwise change the behavior of your MaKey MaKey, you can simply reprogram it using the Arduino environment. Oh yeah, we didn\'t mention that the MaKey MaKey is an Arduino-compatible controller? That\'s right, it runs the Leonardo bootloader so reprogramming is fast and easy.
Includes:
Documents:
Videos
","You may be the greatest living banana-pianist, but how will you ever know if you don\'t make yourself a banana piano? Good news, that project and countless others are easier than you think they are with MaKey MaKey.
Using the MaKey MaKey you can *make *anything into a *key* (get it?) just by connecting a few alligator clips. The MaKey MaKey is an invention kit that tricks your computer into thinking that almost anything is a keyboard. This allows you to hook up all kinds of fun things as an input. For example, play Mario with a Play-Doh keyboard, or piano with fruit!
The MaKey MaKey uses high resistance switching to detect when you\'ve made a connection even through materials that aren\'t very conductive (like leaves, pasta or people). This technique attracts noise on the input, so a moving window averager is used to lowpass the noise. The on-board ATMega32u4 communicates with your computer using the Human Interface Device (HID) protocol which means that it can act like a keyboard or mouse.
There are six inputs on the front of the board, which can be attached to via alligator clipping, soldering to the pads, or any other method you can think of. There are another 12 inputs on the back, 6 for keyboard keys, and 6 for mouse motion, which you can access with jumpers via the female headers. If you wish to use a different set of keys, or otherwise change the behavior of your MaKey MaKey, you can simply reprogram it using the Arduino environment. Oh yeah, we didn\'t mention that the MaKey MaKey is an Arduino-compatible controller? That\'s right, it runs the Leonardo bootloader so reprogramming is fast and easy.
**Includes:**
* 1 x MaKey MaKey HID Board
* 1 x Alligator Clip Pack
* 1 x [Mini-USB Cable](https://www.sparkfun.com/products/11301)
* 1x [Jumper Wire Pack](https://www.sparkfun.com/products/11026)
**Documents:**
* [Schematic](http://cdn.sparkfun.com/datasheets/Dev/Arduino/Boards/makey_makey-v12.pdf)
* [Eagle Files](http://cdn.sparkfun.com/datasheets/Dev/Arduino/Boards/makey_makey-v12.zip)
* [MaKey MaKey Github](https://github.com/sparkfun/makeymakey) (Find the latest MaKey MaKey sketch here)
* [Getting Started Guide](https://www.sparkfun.com/tutorials/378)
* [Driver](https://cdn.sparkfun.com/datasheets/Dev/Arduino/Boards/MaKeyMaKey_Signed_Driver.zip) (For Windows users)
* [32U4 GitHub](https://github.com/sparkfun/SF32u4_boards)
* [Arduino Addon Files](https://github.com/sparkfun/SF32u4_boards/archive/master.zip) (Unzip to your Arduino sketchbook directory)
* [Arduino Addon Files (IDE 1.5+)](https://github.com/sparkfun/Arduino_Boards)
* [MaKey MaKey Site](http://www.makeymakey.com/)
**Videos**
","2012-10-02 12:01:21-06","39.95","39.95","","","1","","1","","","","8542.31.0000","135mm","180mm","50mm","0.7176lbs","
.;cllllllc;\'....
.\',.........\';clc:;::,.\':kO0x:.
\'.c. .,:cllc:cllxkxl.
;.;. .\';odkkOK0O: .
.:\',, .,;ol;;od\' .,\'lolc:ccccc:\'.
:\':;, ..\' .\';occccccccc,\'\'.,cc.
,.l:,,. ......\',\',,;:oc\'. ..:c:\'..:;
\'.cl:::..... ..\'.\',,\'... .,;:\'. .,l.;:.
,o0OkKOOxkxxd ..\',:c:,......,;,,\'.. ...,:;,;.;d\'.
c0KOK000OOlc\'. ..oK00O0Okxdc:c:\'. ...\'..o.
c,;\',,,... .;loxko:;;c,. . \'l.
\':oxkkxdl\'. . .c;
..\',;.;ccc:;\'... ...\';;,;lol; . .ll
\':cclodd;coolodxdolcc,\'.\'... ... .l:,. ..:ll
,lloooddxx:odddoooodxxo:,:looll:\'. ... . .;;,:c.
.olddxd:\'.. ..\';clloddc\'\'lddoc;. .. ..;\'..\',.
.looo; .;looddl,.\',... ....\'....\'..,,.
,loool:;\'.. .lxdodo\' . .. ....,:cccol\'.\'\'.
.cdoodddddolcc::;,,;;:lddddco ..,:llc,. ..,;cloodo;\'cco.
,dooooddxxddoooolooddxxdol. .. ..cdkkxkdc;,,. .;ll;...,;ldkl.
.ldoc;;:coooddddxxddoodc,. ;;\' . ;dO000KOd:\'.\';\'..\',::cldx:
,coo:....\'\',;::cclll:,.. .o:. .c,\'\'. . ....... .cxl.
.;cdxc,\'.....\'\',,,\'... .:x,. ..cdxxl, .. .
.:olc........... ;d; ..;,.\'.
.:\': .oc:;;.. ...;;\'. .
. ...od;:;;.. oxkkl. ...:,
...;do;loxO0O,. ;dol.
...;c:,ccc;. ;d:;.
...:dl;ccc;\'. .ll.
...:dl;clod.
...:c
","https://www.sparkfun.com/products/11511/images.txt","Arduino Boards,
SparkFun","0","","https://www.youtube.com/watch?time_continue=1&v=YcbEb4sdsyg","12640,
12587,
12978,
11026,
14284,
13244,
11301,
13243"