"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"11523","COM-11523","BarePaint - House Kit","
Replacement: None. We are no longer carrying this conductive paint kit in our catalog. This page is for reference only.
Bare Paint is the first non-toxic electrically conductive paint available to consumers today! This unique child-friendly material is designed for people of all ages to explore and learn about electronics with an inclusive, easy-to-use material.
Bare\'s House Kit contains all the components you need to make two light sensitive paper houses using a Bare Paint Pen. These paper houses light up in the dark, as seen in the tutorial below. This kit is appropriate for makers of all ages, though Bare suggests adult supervision for children younger than 12.
Includes:
- 1 x Bare paint pen
- 2 x 100Ω Resistor
- 2 x 9V Batteries
- 2 x Light Dependent Resistors
- 4 x Blue LEDs
- 2 x Transistors
- 2 x Battery Clips
Documents:
","**Replacement:** None. We are no longer carrying this conductive paint kit in our catalog. This page is for reference only.
Bare Paint is the first non-toxic electrically conductive paint available to consumers today! This unique child-friendly material is designed for people of all ages to explore and learn about electronics with an inclusive, easy-to-use material.
Bare\'s House Kit contains all the components you need to make two light sensitive paper houses using a Bare Paint Pen. These paper houses light up in the dark, as seen in the tutorial below. This kit is appropriate for makers of all ages, though Bare suggests adult supervision for children younger than 12.
**Includes:**
* 1 x Bare paint pen
* 2 x 100Ω Resistor
* 2 x 9V Batteries
* 2 x Light Dependent Resistors
* 4 x Blue LEDs
* 2 x Transistors
* 2 x Battery Clips
**Documents:**
* [Datasheet](http://cdn.sparkfun.com/datasheets/E-Textiles/Materials/TechnicalDataSheet_BareConductivePaint.pdf) (Bare Paint)
* [MSDS ](http://cdn.sparkfun.com/datasheets/E-Textiles/Materials/MSDS_Bare%20Conductive%20Paint.pdf)(Bare Paint)
* [Light-Up House Tutorial](http://www.bareconductive.com/light-up-paper-houses)
","2012-10-18 16:42:29-06","19.95","19.95","","","","","","","","","3209.10.0000","220mm","150mm","25mm","0.2830lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWXKOxo:coNMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWXKOkdoc;\'... .xWMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXOxoc:;\'......... \'OMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0l,............. .,cdd;. ;KMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXx;............. .lolllo, .cNMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXx:............. .:c:\' .xMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNk:\'........... \'0MMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKx:\'........... ;0MMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMNOl,........... ;0MMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMKd:\'.......... ,0MMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMW0d;........... ;KMMMMMMMMM
MMMMMMMMMMMMMMMMXkc\'.......... ;0MMMMMMM
MMMMMMMMMMMMW0o,............ ,OMMMMM
MMMMMMMMMNkc\'................ kMMMM
MMMMMMKd;...................... ..OMMMM
MMMWl\'.................... ..... ...KMMMM
MMMM,............................. ...\'XMMMM
MMMM:............................... ....;WMMMM
MMMMc........................... ..... ......lMMMMM
MMMMl................................... .......xMMMMM
MMMMl..................................... ........0MMMMM
MMMMo...................................... .od,.....\'KMMMMM
MMMMd........................................ \';.oxx,.....,XMMMMM
MMMMx.......................................... :xxd.cdd\'.....,XMMMMM
MMMMk............................................ lxdd.::.......,NMMMMM
MMMMO.............................................. .. codl..;l,.....,NMMMMM
MMMM0................................................ .:okc ,,...lxd;....\',NMMMMM
MMMMK...........................ddl;.................. .:kKK0kc .:lc.odo,....\';WMMMMM
MMMMX...........................x0XXK.\';\'............. \';::ccllc :ll:.l:\'....\'\'cMMMMMM
MMMMX...........................dO0K0.:k0kl........... .lko,.\'..\'\'\'\'\'\'xMMMMMM
MMMMW\'..........................,ldxx.;dkkk;.......... ..:l;...\'\'\'\',,;:XMMMMMM
MMMMM:\'\'\'..\'....................;;\'...\'dxO0l.......... .....\'\'\',,,,o0WMMMMMMMM
MMMMMo,\'\'\'\'\'\'\'\'\'................cdxx:....;l;.......... ...\'\',,,;ckNMMMMMMMMMMM
MMMMMNkl;,,\'\'\'\'\'\'\'\'.............:clxx.:kxo:\'........... .\'\',;;cxXMMMMMMMMMMMMMM
MMMMMMMMWKko:,,,\'\'\'\'\'\'\'.........,;:co.:dxkkl........... .,;cdKWMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMXOdc,,,,\'\'\'\'\'\'.......\'\'\'.,oodxl........... \'d0WMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMNOdc;,,,\'\'\'\'..........\',:ll........... oMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMXOdc;,,\'\'\'........................ oMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMN0xl;,\'\'\'\'.................... oMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKxl;,\'\'\'\'\'............... .. lMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKkl;,\'\'\'\'\'................... ............lMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKkl;,\'\'\'\'\'.\'\'..........,d00OkxxddoollcckMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKxl;,\'\'\'\'\'\'\'.....c0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKko;\'\'\'\'..:kNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXOo;;XMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/11523/images.txt","Kits","0","","10994,
22958,
11450,
11451,
11448,
11449,
11452,
11521",""