"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11552","COM-11552","Photoluminescent Panel - 3x5\""","
Photoluminescent is a big word that means a simple thing: Glow in the Dark! And do they ever! These Photoluminescent stickers can be cut to size or shape for indicators, decoration or emergency illumination. We were surprised at how brightly these panels glow after being \'charged up\' with a bright light source. You can also pair them with UV LEDs for some epic blacklight action.
Features:
Documents:
Videos
","Photoluminescent is a big word that means a simple thing: Glow in the Dark! And do they ever! These Photoluminescent stickers can be cut to size or shape for indicators, decoration or emergency illumination. We were surprised at how brightly these panels glow after being \'charged up\' with a bright light source. You can also pair them with UV LEDs for some epic blacklight action.
**Features:**
* 3x5\""
**Documents:**
* [Material Safety Datasheet](https://cdn.sparkfun.com/datasheets/Components/General/MSDSlum.pdf)
**Videos**
","2012-11-21 12:34:41-07","1.95","1.951.851.76","","","","","","","","","4911.99.8000","80mm","130mm","5mm","0.0150lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMKc:dKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXl\'....,cxKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXl\'..........\'cxKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWd\'................,cxKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMO,......................,lkXMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMK:............................;oONMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXl\'................................\';okXMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWd\'.......................................;oOXMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMk,.............................................;oONMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM0:...................................................;oONMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXc........................................................\';oOXMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNo\'.............................................................\'OMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWk,..............................................................:KMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMK;..............................................................\'dWMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMNl...............................................................;KMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMWd\'..............................................................\'dWMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMO,...............................................................;KMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMK:................................................................dWMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMNo................................................................;KMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMWx\'................................................................dWMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMM0;................................................................;KMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMXc.................................................................oWMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMWd\'................................................................,0MMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMO,.................................................................oWMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMK:.................................................................,0MMMMMMMMMMMMMMMMMMMMM
MMMMMMMMNl..................................................................oWMMMMMMMMMMMMMMMMMMMMMM
MMMMMMWx\'.................................................................,0MMMMMMMMMMMMMMMMMMMMMMMM
MMMMM0;..................................................................lNMMMMMMMMMMMMMMMMMMMMMMMMM
MMMXl..................................................................,0MMMMMMMMMMMMMMMMMMMMMMMMMMM
MMx...................................................................oWMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMNx:...............................................................,0MMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMNkc\'..........................................................lNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMWOl,.....................................................\'OMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMKd:.................................................lNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMNkc\'...........................................,OMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMW0o,.......................................lNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMKd;..................................\'OMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMXkc\'.............................lNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMW0o,........................,OMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXx:....................lNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNkl\'..............\'OMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0o,..........cNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXkc\'....,kMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0d:dWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/11552/images.txt","General","0","","https://www.youtube.com/watch?time_continue=1&v=8XAfwjMQ1rI?t=2m51s","531,
8662,
9850"