"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"11560","WIG-11560","WonderBeeps","
There seem to be a lot of situations where simple wireless control is the one part of your project that just doesn\'t pan out. Infrared doesn\'t work out of line-of-sight, RF is vulnerable to interference, but what about sound? Controlling your project with sound is convenient because you don\'t need a designated transmitter, you probably own several: home stereo, cell phone, television anything that can play a sound could be a transmitter for your wireless device! How can you make this happen? WonderBeeps.
The WonderBeeps board is a really simple way of adding wireless capabilities to your next project. Simply connect a standard electret mic, supply 3-5VDC and play the Beeps! The Beeps are transmitted at around 8Khz so they can be heard but they can be embedded within other sounds to make them almost unnoticed. Each transmission only takes about half a second. You can download the Beeps as files or install the WonderBeeps iPhone App.
Each Beep corresponds to one of 16 pins on the WonderBeeps, which will toggle its state high or low when Beeped at. It\'s really that easy. The board also has a status LED, a logical level RS232 output that can be used to tell you which WonderBeeps number was received and some general prototyping space.
The possibilities really are endless: Put the beeps in your favorite music track to automate a light show, Make a dancing robot that gets its cues from the music, implant the WonderBeeps into your robot army and trigger the uprising from a TV commercial. Hey, it\'s your choice.
Features:
- On-board Voltage Regulator can Accept Voltages from 3 to 5.5VDC
- Will Consume No More than 30mA
- Microphone Input to Connect Local or Remote Electret Mic
- 16 Logic Level Outputs Corresponding to the 16 Different Beeps
- Status LED On-board
- RS232 Logical Level Output Available to Report Beep Number
- General Purpose Prototyping Area
- 2.5 x 2”
Documents:
","There seem to be a lot of situations where simple wireless control is the one part of your project that just doesn\'t pan out. Infrared doesn\'t work out of line-of-sight, RF is vulnerable to interference, but what about sound? Controlling your project with sound is convenient because you don\'t need a designated transmitter, you probably own several: home stereo, cell phone, television anything that can play a sound could be a transmitter for your wireless device! How can you make this happen? WonderBeeps.
The WonderBeeps board is a really simple way of adding wireless capabilities to your next project. Simply connect a standard electret mic, supply 3-5VDC and play the Beeps! The Beeps are transmitted at around 8Khz so they can be heard but they can be embedded within other sounds to make them almost unnoticed. Each transmission only takes about half a second. You can download the Beeps as files or install the WonderBeeps iPhone App.
Each Beep corresponds to one of 16 pins on the WonderBeeps, which will toggle its state high or low when Beeped at. It\'s really that easy. The board also has a status LED, a logical level RS232 output that can be used to tell you which WonderBeeps number was received and some general prototyping space.
The possibilities really are endless: Put the beeps in your favorite music track to automate a light show, Make a dancing robot that gets its cues from the music, implant the WonderBeeps into your robot army and trigger the uprising from a TV commercial. Hey, it\'s your choice.
**Features:**
* On-board Voltage Regulator can Accept Voltages from 3 to 5.5VDC
* Will Consume No More than 30mA
* Microphone Input to Connect Local or Remote Electret Mic
* 16 Logic Level Outputs Corresponding to the 16 Different Beeps
* Status LED On-board
* RS232 Logical Level Output Available to Report Beep Number
* General Purpose Prototyping Area
* 2.5 x 2”
**Documents:**
* [User Manual](http://cdn.sparkfun.com/datasheets/Sensors/Sound/WonderBeeps User Manual.pdf)
* [Beep Files](http://cdn.sparkfun.com/datasheets/Sensors/Sound/WonderBeeps.zip)
* [iPhone App](https://itunes.apple.com/hk/app/wonder-beeps/id547877909?mt=8)
* [Android App](https://play.google.com/store/apps/details?id=com.hag.wonderbeeps&feature=search_result#?t=W10)
","2012-11-01 17:11:16-06","59.95","59.9556.9553.96","","","","1","","","","","8534.00.0095","120mm","65mm","15mm","0.0460lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXxclOWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWOl\'lO0Ok;:kNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMKd;\'\';,;:cc,.;\'.;xXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWOl,,\',;,;,,,\'\'. .,dXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXx:,\';,;,,:,;,,;,;,\'.. .,dKMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWOl;,\',;;;;;,;:;,;;;;;,\',........;c\'\'l0WMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXd:,\';;;,;:;;,,;;;;,;;;\'...\'....\'cx00O0kl,.cOWMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0l;\',,;;;,,;;:;,;;:;:;,,. .....lk00kdododx0Oo,.:kWMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMNkc\'\';,;;;:;;,;:;;;,;;:::. ....,ok000kOkl\',oK0Od...:xNMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMKd;.;,;;;;;:;:;;;;:;;;;ddxOkc,.. .....\';:lx00K0k0Okdl:.. ...;xXMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMNkc\',,;;:;:;;:::;;;;:;;,;oOxoc;\':k;. .....\',coxOkdl;,\'....... .,oKMMMMMMMMM
MMMMMMMMMMMMMMMM0o,,;;::;c:;;:c;c:;;::;;..,l,;,,;::;...,,.. . .....\';ol;\'..... .,o0WMMMMM
MMMMMMMMMMMMNOo. \':;;:::;:;;:::;:;;:\'.....,c;l;;;\'\',lxO0KOd:\'... .... ....\'.. .dO0OdccOMMM
MMMMMMMMMXxc;:,. ..,c;;:;;:c;;:;,. ..lo;,...\'\'\';dk00kkO0000kd:,. .... .cdOOl;;kMMM
MMMMMNOdc,,...... .\';:;c:;,\'. ..\'c;,...\'dOKK0kkOOOOOO0000ko\' .\'.. .:c..;xXMMMMM
MMMx;:O0K00...... .. .,;.. ...\';\'\'.\'cdk0K0OkkOkk00O0kdc. .\';,;\'....;xXMMMMMMMM
MMMKl;lxdo:. ..\'......... .\',:ccc:;,\',:ldO0000000kdc;,,.... ..............\';xXMMMMMMMMMMM
MMMMMNx,.\'c\'.. ..,\';.......... .,coox0K;;;;,,,:lxO0koc;,.... .. .....\';:. .;dKWMMMMMMMMMMMMM
MMMMMMMW0c..\'.... ..;,;.......... ..,\';ddl:o;:;,,,,,;;;.,\'\'\'. ......:\',..\'..,dKWMMMMMMMMMMMMMMMM
MMMMMMMMMMNk:....\'. ..,,\'..........o:;:;,lx:;;;.\';,,\'..... ..;...,.\':dKWMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMKo;....... ..;,:.........\'cxo:....:xd,....\'. .\',. ... .;dKWMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMNO:. .. .....,,\'......... .;,,......\',.\'. .\';\',\'....,oKWMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMWKo\'. ........,\':........ ...\'\';.\'\'\'\'... ........\'o0WMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMNO:. .... ....\',,\'........ ..........c,......,o0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMXx,. .\'......,\':\'......... ...:......\'oKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMW0c. .........\':\'\'........ ......\'o0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMXx,. .... .\',;;........ ..\'l0NMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0c. .... ...:,,......cONMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXx,. .ldkxo:.:..\'lONMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKl.,O0NN0o.\'l0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNx:,,,;l0NMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKdONMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/11560/images.txt","Sound,
Audio,
General","0","","13660,
13720,
12660,
12758,
9151,
15350,
11089,
8635,
15453",""