"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","quantity","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","related_products"
"116","PRT-00116","Break Away Headers - Straight","<p>A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers.</p>

<p><strong>Features: </strong></p>

<ul>
<li>Pin Style: Square</li>
<li>Number of Pins: 40</li>
<li>Pin Spacing: 0.1\"" (2.54 mm)</li>
<li>Pin Length: 11.5 mm</li>
</ul>
","A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers.

**Features: **

* Pin Style: Square
* Number of Pins: 40
* Pin Spacing: 0.1\"" (2.54 mm)
* Pin Length: 11.5 mm","2007-10-30 20:50:58-06","1.5","","1","2257","1","1","","","","1","","8536.90.8085","104mm","4mm","11mm","0.0050lbs","","https://www.sparkfun.com/products/116/images.txt","",""
