"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"11609","COM-11609","MicroSD Card with Adapter - 8GB","
This is an 8 gig microSD memory card. It\'s perfect for massive datalogging without taking up a lot of space. These microSD cards have a simple to use SPI interface allowing any micro to read and write data. It even comes with an SD card adapter and a USB adapter!
Includes:
- 8GB MicroSD card
- MicroSD Adapter
- USB adapter
Features:
- Class 4 (up to 4MB/s read-write)
- 8GB Storage
","This is an 8 gig microSD memory card. It\'s perfect for massive datalogging without taking up a lot of space. These microSD cards have a simple to use SPI interface allowing any micro to read and write data. It even comes with an SD card adapter and a USB adapter!
**Includes:**
* 8GB MicroSD card
* MicroSD Adapter
* USB adapter
**Features:**
* Class 4 (up to 4MB/s read-write)
* 8GB Storage
","2013-01-03 13:40:26-07","13.95","13.9513.2512.56","","","","","","","","","8542.32.0070","115mm","100mm","10mm","0.0300lbs","
..........\'\'..
.\';l;.. .;;,\'.....
;,,. .... ....
,,; ........
;l ...;;\'
.: .;oc. .
,:. \'..;oc.
.c:. ... .co:. .
.\',\';c\' .ck000kc. ;,.\':\'. .
.odkkO00KK0000kc. .;... .
;OKKk::0KKKK00000x:. .
.o0KKKK0OKKKKKKKK000000x; ..
,cxKK00000KKKKKKKKK0000K0o,
.;lk00000KKKKKKKKKKKKKKKOkc.
.lxkkkkkkxl. .\';oOKK00KKKKKKKKKK000KKK0kc.
.:k0KKKKK0OOOK0k:. ..\':d0KKK0KKKKK00KKKK000K00x;.
;x00KKKK0OOOO0KOkOK0o. .\':lxKKK000KKKKK00KKK000K00o,
,o00KKKK0OOOKKOooOKK0OO0kcc. ..\';oO0KKKKK000K000KKK0Oko;
\'oO0KKKKKOOOK00kkccdd0KKKKOkO00Ol. \':dOKKKKKKK0000K0Odc\'.
.ck0KKKKK0OOKKKOdcclkk00KKKKKKK0kkOK0k:. .,cx0KKK00000ko;..
.:x0KKKKK0kO0KKKxoccok00KKKKKKKKKKKKK0kk0K0d\' .;okKK0Odc,.
,d00KKKKKOOOKOOOllclxdOKKKKKKKKKKdodoOKKKKOkk00Oc. .\':dd;..
:x0KKKK0kOKK00kkoodOOKKKKKKKKKKxoddodldxdOKKK0kkOK0k:. ..
.;d0KK0x0KKxolddOKKKKO0KKKKOlxkloO0do;\',xKKKKKK0kk0K0d,
.\'lkKKOkOKKOkKKKKOxxOK0kol:oolodk0o,lOKKOkKKKKKKOxKK0Ol.
.loOK0kk0KockOO00xl;l:;cOO:oc\'l00K0xdodOKKKK0kk0K0000x.
.ckO0OkkKKKKKx;locloloKOlokK0kddkk00KKKOkkKKKK000d:.
,lkO0kkOKKK0xccdo0KKKKKKxdoOKKkxdkkk000K0O0kl,.
.lkKKOkkKKKKO0KKKK0OooxOK0xdxxkO000KXX0Od.
.;o:. .:dOK0kkOKKKKKKKook0KKkxxkk000KXXXXKk;
\'lkOdxOd, .,oOKKOkk0KKKKKKKKK0kkO000XXXXXKo\'
.cxxlokkdllxkdooc. .:xOK0kkOKKKKKOkkK00KXXXXKk;
.;xxo:;l;:cldxkOOOOOo.. .,ok00Okkkkk0KKK0XXXX0l.
dOx;;o:;c:lxdc:kookOOOOkc. .cx00KKKKKKK00kdx;
\'okOo;cok;,lddddxl:kdodOOd, .;ok00000Od:..
.:xOOOOdloxkxc:cokoxOOOkl .:d0kl,.
\'oOOkxol:;clodOOOOd; ...
.ckd:llllkOOOkl.
.;dddOOOOd;.
\'lkkc.
.
","https://www.sparkfun.com/products/11609/images.txt","Memory Cards","0","","13660,
13712,
14643,
13720,
18159,
13955,
20636,
12660,
544,
9419,
12772,
11013,
11468,
12941,
13004,
12761,
13743,
127,
12769",""