"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"11620","COM-11620","Slide Pot - Small (10k Linear Taper)","
A simple slide potentiometer can go a long way. Rated at 10KOhm and 0.1W. Comes with solder tab connections. The pot has an overall travel of 20mm and has two mounting holes on top.
Features:
Documents:
","A simple slide potentiometer can go a long way. Rated at 10KOhm and 0.1W. Comes with solder tab connections. The pot has an overall travel of 20mm and has two mounting holes on top.
**Features:**
* 9.5mm x 35mm
**Documents:**
* [Datasheet ](http://cdn.sparkfun.com/datasheets/Components/Switches/C-31-.pdf)(C2031N-1A2-B10K-GP)
","2013-01-03 13:41:06-07","2.1","2.121.89","1","1","1","","","","","","8533.31.0000","35mm","20mm","10mm","0.0070lbs","
.cxxd:.
.ck00KKK00x;
.lO000KKKKKOccd:..
.ck0KKKKKKOO0Kl\':xx:dxl,
.ck000KKKKOolldlxkock0OKK00Ol.
. .ck0K0KKKKOdlldxdcoxoxKKKKKKKK0kl.
.:xOko. .lk0K0KKKKkoloxxolxdo000KKKKK000d, .
,d00kolcc .lk00KK00KOdooxxolclldO0KKKKKK00x;. .
.okOodlllcc \'lO00KKKKK0xdoxdlc:cloxOKKKKKKK0x:. .
.dodckc::c:;lO00KKKKK0xdoxkOOklcoxOK0KKKKK0x:. ...
olo:Ol;;:;x0KKKKKOxdldxkO0KKK0OKKKKKK00xc. ......
;cl;kl;;;\';dK0OddoxxxO0KKKKKKKKKKK00xc. .....
,cl,xo,,,,,lddxK0kO00KKKKKKKKKK00kc. .....
\':d0d,od,,,;,,.xXXNXKKKKKKKKKKK0Oo\' ....
,oO0d,o;,lk,,,:lo..cxKXKKKKKKKK0Ol\' .....
;d0KKKKk\'d:,cO;;;OX0,:d0XXKKKKK0Oo, ..........
,d0KKKKKXX0cOl:dKox0KdcxKKKKKKK0Od, ..........
,o00KKKKKK0kkxOOO0XXX0xc,,dKKKK0Od;. ..........
,oO0KKKKKK0xl\'\'..;dOxoxd,,,,,o00Ox;. ........
,oO000KKKK0kxxKXk;....\'\',ll,,,;lxo,. .....\'...
,d00KKKKKK0kxxOXNNNXX0cl\';;,:c,,cc,. ....\'...
;d00KKKKKKKkxkXXXXXXXXKKK0x;;;,lcc,. ..\',..
\'k00KKKKKK0K0O0KXXXXKKKKKK0kl:lc;. ....\'\'.
\'lO0Kk:c;;\'d00KK00KKKKK0Oxl,. .....\'\'.
. \'clldl:;:dKKKKKKKKK00k:. ......\'..\'\'\'.
.. co:\',oxOOKKKKKKK0Oxc. .......\',;\'.
.;,..\'oddc.ck0000000kc\' ............
.\',. .,l: ,dxOkl\' .............
.... .;, .........\'.
..;,. ., ...\'\'..
....\'. ... ...\'..
\'c. .....
.;...\'..
...
","https://www.sparkfun.com/products/11620/images.txt","Slide Potentiometers","388","","9939,
9288,
15344,
9119,
11621,
14622,
14624,
14889",""