"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11660","PRT-11660","Breadboard - Mini Modular (Blue)","
Replacement:PRT-12045. We have received a new rev of this breadboard from the supplier. Please be aware, the new breadboards will not connect with this older model. This page is for reference only.
This Mini Breadboard is a great way to prototype your small projects! With 170 tie points there\'s just enough room to build and test simple circuits; They\'re also great for breaking out DIP package ICs to jumper wires! If you run out of room, no worries, these mini breadboards can be snapped together to form larger stretches of board. It has a peel and stick adhesive backing as well as two mounting holes for M2 screws so you can anchor it down.
Features:
Videos
","**Replacement:**[PRT-12045](https://www.sparkfun.com/products/12045). We have received a new rev of this breadboard from the supplier. Please be aware, the new breadboards will not connect with this older model. This page is for reference only.
This Mini Breadboard is a great way to prototype your small projects! With 170 tie points there\'s just enough room to build and test simple circuits; They\'re also great for breaking out DIP package ICs to jumper wires! If you run out of room, no worries, these mini breadboards can be snapped together to form larger stretches of board. It has a peel and stick adhesive backing as well as two mounting holes for M2 screws so you can anchor it down.
**Features:**
* 47 x 36.5 x 10mm
**Videos**
","2013-02-07 11:09:51-07","3.95","3.95","","","1","","","","","","8534.00.0095","46mm","35mm","10mm","0.0312lbs","
.cdo;.
.,lkkxodlddl;.
.cdOxdlooldllxcodooc\'.
.,okkddclkclockoldldxldooxo:,.
.:xOxoolokoldldxldooxolxldockdk00Oo:.
.,lkOxdldlxdlxloxloxcdocOocdcxOk0KXXK000kxl;\'
.:okkxolxcodcxdcdclOlcdckxldld0O000KXXXKkxloxcddooc\'.
\'cxkxdocklcdcdkcoooOdcdlxkoodd0000KNNK00xdllOoldcxkloooxdc,.
.,oOkooocxxcdldkoodoxxlxlokolkoO000KXXXK0kodlkxldodkdoxoxxoddoxxdl;.
\':xOkdcdlxxldodkdlkldxcxdlxllOxk00KKXXXKOkodlxkooxoxxlkooxloOlodcxkkOOOd,
.,cxOxdcdlxxlddlxolOlldcxkcdol0kO00KKXXKKOkoxodkolkloxldkldocOxldld0kOOOxoll;
.:okkxocxlodcdxcdocOocdcdOlodlOOO00KXXXKKkxodxlxdckdldlo0oldlkOoodo0O0OOxdoolll;
\'cxkxdlckccdcdkcoolOxcdldOdoxoO0000KXXXK0xxloOlodcxkcdolOxlxodOdoxok00Okxdoooooooo;
.;dkxddllOlcdcxOcldokxcdoxkdlkoO000KKXXKKOddlo0ocdlxOolxokkodddkxlkok00Okxdooooooooooo;
.cxkxodloOocdlxOlldokxldodkdlkoO000KKXXKKkodll0xcdldOdlxokOdoxoxxlxxdO00kxdooooooooooooo:.
codkxdOocdoxOllddkxlxddxolOokO00KKXXK0OodooOxcdodOxlxoxkdlOodxldOdOO0Oxdoooooooooooooc\'.
;llloddxOOllxdkxlxdoxolOdk000KKXXK0OooooOkldodOxlxodkdlOooxloOdkO0kxdoooooooooooooc,.
.lllllllddkOxlkdlxllOxk0KK00KKK0OoodokklxddkdlxxoxdlOdlxll0xxk0kxdoooooooddooooc,.
.llllllllllodxkod0kOO0XXNNX0OkooddkxlxdoxdlkxlxdlOxldol0kkk0kddoooddoodddddoc,.
:llllllllllllodxO00000KK0kllddkxlxxoxdlkxlxolkkldolOOkkOOxdoooodOXOdddddl,.
.;lloloooloooooloxkOOkloxdkxlxxoxdlkkldolOxcodlOOkkOOxdoooooood0XOddo;.
.,clooooooooxxdooddx0kcxxoxdckxldolOxcdolO0kkOOxdoooooooodddxdl;.
.\':loooloxkOOxoooodxOdlOxldol0kcodo00OkOOxdooooooooodddo.
.;loodddKKdoooolodxOxdOxcodo0OOkOOxdoooooooooodddo:.
.:ddoOXkoooollloloxkkx0OkkOOxdoooooooooodddo:..
,cdkKkooooooolllllodxOkxdoooooooooodddo:\'.
..,:looooooollllloooooooooooooodo:\'.
.,cooooooooloodooooooooooc\'.
.\':looooooodoooooooc,.
.;loooodooooc,.
.,:loo:\'.
..
","https://www.sparkfun.com/products/11660/images.txt","Prototyping","0","","https://www.youtube.com/watch?time_continue=1&v=su0sYPqyV_w?t=1m30s","12002,
124,
11710,
14671,
13820,
8431,
9567,
11709,
12043,
9194,
8430,
9387,
12046,
12047,
12044,
11317"