"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"11696","ROB-11696","Hobby Motor - Gear","
This is our new Hobby Motor now with a 6mm, 10 tooth, gear to make your basic projects a little simpler to manage. It works well for basic things like making a fan or spinning something pretty fast without much resistance.
The motor has a normal operating voltage range of 1.0 to 3.0VDC but can handle a max load of up to 12VDC and a no load speed of 6600±10% RPM (@1.0V DC, 110mA). More information is available in the spec sheet linked below.
Note: Though the Datasheet for this Hobby Motor states a max voltage range of 3.0VDC, our supplier has ensured us that it can handle a max load of 12VDC.
Documents:
","This is our new Hobby Motor now with a 6mm, 10 tooth, gear to make your basic projects a little simpler to manage. It works well for basic things like making a fan or spinning something pretty fast without much resistance.
The motor has a normal operating voltage range of 1.0 to 3.0VDC but can handle a max load of up to 12VDC and a no load speed of 6600±10% RPM (@1.0V DC, 110mA). More information is available in the spec sheet linked below.
**Note:** Though the Datasheet for this Hobby Motor states a max voltage range of 3.0VDC, our supplier has ensured us that it can handle a max load of 12VDC.
**Documents:**
* [Datasheet](http://cdn.sparkfun.com/datasheets/Robotics/M260.pdf) (M260)
","2013-07-17 16:46:45-06","2.1","2.121.89","1","1","1","","","","","","8501.10.6060","41mm","24mm","24mm","0.0612lbs","
..;l\'.
.......
.......
...\'\',...
.,;c;;:lloc::::,..
.:::lxll00O000occccc;
,;:cc:ccc,,codo::llcccc:,
cl,.;::::;;,,;;;,:xx:::;.cl.
.ll,....\';;;;,,,,;;cc;\'...co;
..cc,......\',;;:::;,\'....;l:.
....\';,\'..\',;:::cc:;,,,;:,...
........\',,;;::::::;;,\'......
.\',....\'\'\',;;::::::;;,\'\'\'\'...
.:K\'...\'\',,;;::::;;;;,,\'\'\'...
.:K,...,:;,;:::::;;;;,,\'\'\'.\'.
. .\'k\'...;clc;:::::;;;,,,\'\'\'\'\'
. ..;\'...;loc::::::;;;;,,\'\'\'\'\'
\';c .......:oc;::::::;;;;,,\'\'\'\'\'
.KK0; .......\',,;:cc:::;;;,,,\'\'\'\',
,0KO\' ...\'.\'\'\',;::cc:::;;;,,,,\'\',\'
lKKd ..,;,\',;;:ccccc::;;;,,,,,,
.odo xKXl .,,;:cccclccc::;;,\'
;xOk\' KXK; \'xK0d;;:::c:::;;,\'..
.dOO, \'XXO, lKkc,. ......cOl
.oOO; cXXk. \'K0. .d.
ckOo ,0Kd ,0O ;c
;xOO. do xK; .l.
.d0Ol.0\' \'O0. .c.
oO0k:O. ;k. ,:.
:kkOOOllcc:;,... \'O\' .:,
.kol;xx....\',:cldxxxdl;\'. \'0. ,c.
xo l:dl ...\',,;;:::loxkkxo:,. lOc;
.k::k0d:;,,\'..............\':okkOK\'
.lx0Kc ..\';:c;clkKd.
.,lx0xo:,\'......,;::;\'. ..:oo.xd
\'ddldxkkxxxkkkkkdooooddl:\'\'o\'Oc
oO ldl
\'O; co;
;k, .cOoo.
\'dl. \'ckx; ;:
.:dkdc:;;;:coxkxl, ;c.
.;ooc;;;,\'. .;l;
.;:;,\'..\',;cc;.
..\'\'...
","https://www.sparkfun.com/products/11696/images.txt","DC/Gearmotor","693","","21301,
15631,
20441,
14450,
14451,
24053,
16413,
16328,
15277,
19031,
17754",""