This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: The pcDuino AV Kit includes everything you need to get your pcDuino powered, networked and connected to an HDMI enabled TV or monitor. If you don’t happen to have all of these cables laying around, this is the easiest way to get up and running with your pcDuino.
Although this kit was originally put together for the pcDuino, it works equally well for other boards like the BeagleBone Black and the Raspberry Pi variants.
Kit Includes:
This is the newest revision of our [FTDI Basic](http://www.sparkfun.com/commerce/product_info.php?products_id=8772). We now u…
This is a USB 2.0 type A to Mini-B 5-pin cable. You know, the mini-B connector that usually comes with USB Hubs, Cameras, MP3…
This is a USB 2.0 type B to Micro-B 5-pin black cable. You know, the mini-B connector that usually comes with cell phones, Ca…
This is a USB 2.0 type B to Mini-B 5-pin black cable. You know, the mini-B connector that usually comes with USB Hubs, Camera…
This is an awesome little microSD USB reader. Just slide your microSD card into the inside of the USB connector, then stick t…
USB is being implemented as a power connection standard more and more these days, but you don't always have a computer on han…
This HDMI to VGA Adapter enables you to connect an HDMI port to a VGA port. These adapters are especially useful for displays…
These extension cables have a type A male connector on one end that plugs into any computer. The opposing end has a *female *…
This is the HackRF One, a Software Defined Radio (SDR) peripheral capable of transmission or reception of radio signals from …
There’s a lot of Raspberry Pi information going around lately. Whether it’s Pi A, A+, B, B+, or Pi 2 B, any forum will ha…
This is the SparkFun XBee Explorer Dongle unit for the Digi XBee module line. With the XBee Explorer Dongle you can plug the …
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
This sealed digital temperature probe lets you precisely measure temperatures in wet environments with a simple 1-Wire interf…
The ESP8266 WiFi Module is a self contained SOC with integrated TCP/IP protocol stack that can give any microcontroller acces…
The ZX Distance and Gesture Sensor is a touchless sensor that is capable of looking for simple gestures. Developed in conjunc…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
The SparkFun XBee Explorer Regulated takes care of the 3.3V regulation, signal conditioning, and basic activity indicators (P…
The SparkFun Weather Shield is an easy-to-use Arduino shield that grants you access to barometric pressure, relative humidity…
XBee radios are an awesome way to add wireless capability to your Arduino project and now it's even easier with the SparkFun …
Magnet mount antenna for GPS modules operating at 3V. Designed for use with automobiles - the magnet will hold the antenna in…
The RHT03 (also known by DHT-22) is a low cost humidity and temperature sensor with a single wire digital interface. The sens…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
The SparkFun GPS Logger Shield equips your Arduino with access to a GPS module, µSD memory card socket, and all of the other…
The SparkFun ESP8266 WiFi Shield is an Arduino compatible shield for the ESP8266 WiFi SoC – a leading platform for Internet…
Forgot your password?
No account? Register one!
Just a note, I believe the Beaglebone Black has only a micro HDMI connector; thus you would still need an adapter to work with the standard HDMI cable.
That’s a shiny hub
I never posted that!!
I bought 2 pcduinos not long ago. One for portable and one for my living room. I bought 3 Anker Astro3E external batteries (Amazon) to power my pcduinos and monitor. The portapcduino is attached by hdmi to a Lilliput 7in HD Camera Monitor (Amazon). I have a Lenovo N5902 wireless keyboard with an integrated mouse (uses a USB dongle to communicate). What’s cool about my setup is that I use only one USB slot for mouse/keyboard. The other usb port can be for the pcduino wifi card (which I plan to buy shortly). When I want to program at home from the comfort of my couch I have an Actiontec wireless HD Video receiver and transmitter pair. I mounted the HDMI cord from the receiver to my HDMI slot on my Samsung big screen. Then attach the transmitter unit to my other pcduino. I can then hold the Lenovo keyboard in my hands and two thumb my way around the pcduino! Lots of fun! This is great, all I have to do to switch is unplug the single Lenovo dongle.
Will any USB hub (5V 2100 mA) be adequate to power the pcDuino, keyboard and mouse?
Yes, it is adequate.
R-pi people are big on using a powered USB hub. That isn’t an issue with pcDuino?
the demo we got from the people who made the pcduino had this hub and it seemed to work just fine with keyboard, mouse, etc. powered hubs are usually necessary for mass storage devices and other things. YMMV?
If you search for ‘USB Hub’ on SF, this doesn’t come up, you have to go digging :(
huh, noted.
I fixed the search. if you search for USB hub, the pcduino kit is the first that comes up. thanks for the information.
Is the USB port hub powered straight from the pcDuino?
correct, it’s powered through USB.