"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11724","SEN-11724","Ultrasonic Range Finder - HRXL-MaxSonar-WR","
This outdoor sensor provides very short to long distance detection and ranging in a compact, robust PVC housing. The ultrasonic sensor meets the IP67 water intrusion standard and matches standard electrical 3/4-inch PVC pipe fittings.
High output acoustic power combined with continuously variable gain, real-time background automatic calibration, real-time waveform signature analysis, and noise rejection algorithms results in virtually noise free distance readings. This holds true even in the presence of many of the various acoustic or electrical noise sources. The HRXL-MaxSonar-WR sensors are factory calibrated to match narrow sensor beam patterns and provide reliable long range detection zones.
Replaces:SEN-9009, SEN-09496
Features:
- Resolution of 1mm
- 7.5Hz read rate
- Internal temperature compensation
- 42kHz ultrasonic sensor measures distance to objects
- Read from all 3 sensor outputs: Analog Voltage, Serial, Pulse Width
- Virtually no sensor dead zone, objects closer than 30cm range as 30cm
- Operates from 2.7-5.5V
- Low 2.9mA average current requirement
- Small, light weight module
- Designed for easy integration into your project or product
- Operational temperature -40°C to +65°C (-40°F to +149°F)
- Realtime automatic calibration (voltage, humidity, and ambient noise)
- Firmware filtering for excellent noise tolerance and clutter rejection
- Weather resistant (IP67), optional chemical resistant F-Option
- Matches standard electrical 3/4-inch PVC pipe fittings for easy mounting (3/4-inch National Pipe Thread Straight)
- Long narrow detection zone
- RS232 Serial Output
Documents:
Videos
","This outdoor sensor provides very short to long distance detection and ranging in a compact, robust PVC housing. The ultrasonic sensor meets the IP67 water intrusion standard and matches standard electrical 3/4-inch PVC pipe fittings.
High output acoustic power combined with continuously variable gain, real-time background automatic calibration, real-time waveform signature analysis, and noise rejection algorithms results in virtually noise free distance readings. This holds true even in the presence of many of the various acoustic or electrical noise sources. The HRXL-MaxSonar-WR sensors are factory calibrated to match narrow sensor beam patterns and provide reliable long range detection zones.
**Replaces:**[SEN-9009](https://www.sparkfun.com/products/9009), [SEN-09496](https://www.sparkfun.com/products/9496)
**Features:**
* Resolution of 1mm
* 7.5Hz read rate
* Internal temperature compensation
* 42kHz ultrasonic sensor measures distance to objects
* Read from all 3 sensor outputs: Analog Voltage, Serial, Pulse Width
* Virtually no sensor dead zone, objects closer than 30cm range as 30cm
* Operates from 2.7-5.5V
* Low 2.9mA average current requirement
* Small, light weight module
* Designed for easy integration into your project or product
* Operational temperature -40°C to +65°C (-40°F to +149°F)
* Realtime automatic calibration (voltage, humidity, and ambient noise)
* Firmware filtering for excellent noise tolerance and clutter rejection
* Weather resistant (IP67), optional chemical resistant F-Option
* Matches standard electrical 3/4-inch PVC pipe fittings for easy mounting (3/4-inch National Pipe Thread Straight)
* Long narrow detection zone
* RS232 Serial Output
**Documents:**
* [Datasheet](https://cdn.sparkfun.com/datasheets/Kits/HRXL-MaxSonar-WR_Datasheet.pdf) (MB7360)
* [Beam Width Explanation](http://www.maxbotix.com/uploads/MaxBotixNewProducts.pdf)
* [Maxbotix FAQ](http://www.maxbotix.com/MaxSonar-EZ1__FAQ.html)
* [Sensor Selection Guide](http://www.maxbotix.com/articles/054.htm)
Checkout Mikey Sklar\'s flame-based trampoline, [the high-lighter](http://screwdecaf.cx/high-lighter.html), using the EZ1!
**Videos**
","2013-02-28 10:20:27-07","99.95","99.9594.9589.96","","","1","","","","","","9015.10.8000","40mm","40mm","100mm","0.1230lbs","
....
....\'\',,,,,,,,,,,,\'\'\'.......
.....\',;;::::ccc:::::;;;;,,\'\'.........
.....\',;;::::ccccccccc::::;;;,,,\'\'\'\'.........
......\',,;;:::ccclllllllccc:::;;;,,,\'\'\'\'..........
.....\'\',,;;:::cclllllllllllccc:::;;;,,,\'\'\'\'..........
.....\'\',,;;::cclllooooooooolllccc::;;;,,,\'\'\'\'..........
.....\'\'\',,;::ccllooodddddddoooollccc::;;;,,,\'\'\'\'........
....\'\'\',,;::ccllooddddddddddddoolllcc:::;;,,,,\'\'\'\'......
....\'\',,;;:ccllooddxxxxxxxxxdddooollccc::;;;,,,\'\'\'\'\'....
....\',;;:ccllodddxxxkkkkkxxxxdddooollcc:::;;;,,,\'\'....
....\',::clloddxxxkkkkkkkkkkxxxdddoolllcc::;;;,,\'....
....\';cooddxxkkkOOOOOOkkkkxxxdddoollccc:;,\'......
......\',:loxkkOOOOOOOOOkkkkxxxddolc;,\'..........
............\',;::ccllllllcc::;,\'\'...............
..................\'\'\'\'\'\'\'\'\',,,,,,,,\'\'\'.........
..................\'\'\'\'\'\',,,,,,,,,\'\'\'\'\'.........
.................\'\'\'\'\'\'\',,,,,,,,\'\'\'\'\'.........
.................\'\'\'\'\'\'\',,,,,,,,\'\'\'\'\'........
..................\'\'\'\'\'\',,,,,,,\'\'\'\'\'.........
..................\'\'\'\'\'\',,,,,,,\'\'\'\'\'........
.................\'\'\'\'\'\'\',,,,,,\'\'\'\'\'........
.................\'\'\'\'\'\'\',,,,,\'\'\'\'\'.........
.................\'\'\'\'\'\'\',,,,,\'\'\'\'\'........
.................\'\'\'\'\'\'\',,,,,\'\'\'\'\'........
.................\'\'\'\'\'\'\',,,,,\'\'\'\'\'........
................\'\'\'\'\'\',,,,,\'\'\'\'\'........
................\'\'\'\'\'\'\',,,,\'\'\'\'\'........
................\'\'\'\'\'\'\',,,,\'\'\'\'\'..........
.. ...............\'\'\'\'\'\'\',,,,\'\'\'\'\'..........
.,\'..................\'\'\'\'\'\',,,\'\'\'\'\'..........
..\'..................\'\'\'\'\'\'\',\'\'\'\'\'\'..........
....................\'\'\'\'\'\'\',\'\'\'\'\'\'.......\'.
....................\'\'\'\'\'\'\',\'\'\'\'\'\'...\'\'\'\'..
....................\'\'\'\',,,,,,,,,,\'\'\'\'.....
........\'\'\'\'\'\'\'\'\',,,;;;;;;;;,\'\'......\'\'..
......................................
...................................
................................
.............\'.........\'\',\'\'....
........\'\',,,;;;;;;;;;;,,\'....
.........\'\',,,;;;:::;;,,\'\'...
........\',,,;;;;;;;,,\'\'...
.\'....\'\',,,;;;;;,,\'..
.o,.............
","https://www.sparkfun.com/products/11724/images.txt","Distance","0","","https://www.youtube.com/watch?time_continue=1&v=ueqRp_XYau8","9056,
12784"