Creative Commons images are CC BY-NC-SA 3.0

9.95

added to your
shopping cart

quantity
In stock 96 in stock
9.95 1+ units
8.96 10+ units
7.96 100+ units

Description: These LED string lights are a great way to add light to any project with little to no soldering required. The insulated strings come in 10m lengths with one red LED every 10cm for a total of 100 LED's, all you have to do is add 3-3.4V and they are ready to shine.

Note: 3-3.4V is the the working voltage of these strings. Please do not use 12V.

Dimensions: 10m

Documents:

Comments 6 comments

  • Are these compatible with any of the lilypad boards?

  • So you can not make these lights blink slow or fast?

  • I received my lights today - YEY!!! I am confused about the battery voltage needed to power this string of lights. I used the button cell 3V battery I ordered for use in my Lilypad switched coin cell battery holder and the lights worked fine. Is it that they would be brighter at a higher voltage? I don’t want to burn them out with too much voltage, I am going to try and use this string of lights in the hem of a dress, and need to keep things simple and small, and if I could use the coin cell battery holder, life would be much simpler. Any thoughts? Thanks!

  • At 5V the 51 ohm current limiting resistor this string light uses doesn’t exceed it’s spec. (assuming it is a ¼ watt resistor). It drops about 3V with 59 mA of current through it. You can power the string with an old unused 5 VDC cell phone wall wart.

  • I’m a bit confused. The description says these run off of 3V, and not to use 12V. The video had them running off of 9V batteries. Any suggestions?

    • Go with the lower voltages. 3.7v lipos work great with these. The spec sheet originally said 12v, but we had a lot of customers burning out their lights at those voltage levels.


Related Products