"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11750","COM-11750","LED String Lights - Blue (10M)","
These LED string lights are a great way to add light to any project with little to no soldering required. The insulated strings come in 10m lengths with one blue LED every 10cm for a total of 100 LED\'s, all you have to do is add 3-3.4V and they are ready to shine.
Note: 3-3.4V is the the working voltage of these strings. Please do not use 12V.
Features:
Documents:
Videos
","These LED string lights are a great way to add light to any project with little to no soldering required. The insulated strings come in 10m lengths with one blue LED every 10cm for a total of 100 LED\'s, all you have to do is add 3-3.4V and they are ready to shine.
**Note:** 3-3.4V is the the working voltage of these strings. Please do not use 12V.
**Features:**
* 10m
**Documents:**
* [Datasheet](http://cdn.sparkfun.com/datasheets/Components/LED/LEDstringlights.pdf)
* [Product Video](https://sparkfun.com/videos#all/l5xYtrwR6Mk/15)
**Videos**
","2013-05-02 14:25:19-06","9.95","9.959.458.96","","","1","","","","","","9405.40.6000","115mm","115mm","20mm","0.0613lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNKXNNNX0NNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWWNNXXKK0xxOOkd:::cox0KKKKKKNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMNK0K000KKK0Oxxxkkdocc:::c::cldxoc;:llxOKWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMW0xoolx0Okkkxkxdddooodddoc:;,:;;;lol;;,\';:;,;lx0NMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMNOxolccokxdddxkkxdxxolcccccloooccllc;;:;;,,\'\';,;,\',,cxXMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMKkkod:;:l::ooloxkkxdkxOkxxxkOOkxoodxdxdoloc,;;;\'\'\'\';,\'.\',;:xKMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMN0ddol;,,;:;;clcldodxxdkO00KKK0NWMMWWNWMMMWNXK0Okdo:;\'\'\',,\'\'\'\'\'\'\';xWMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMWllod:.\';;:;,,:loolooodx00XMMMMMMMMMMMMMMMMMMMMMMMMMMNX0xl\'\'.\'\'.\'\'\'\'\'ckWMMMMMMMMMMMMMMMMMM
MMMMMMMMMK:clc,.,;;,,;;;codlox0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNx:\'.....\'\'.,c0WMMMMMMMMMMMMMMMM
MMMMMMMMlc;\';..,\'..;;,:ckKNXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXk;....\',\'\';dXMMMMMMMMMMMMMMM
MMMMMMMod0;;.\'\'\'.\',\',okNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMKl\'...,,..;ldOMMMMMMMMMMMM
MMMMMWoo0;\'.\'\'..\',:ONMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWd.....\'.\'\',lXMMMMMMMMMM
MMMMMOdOc;,,,....kWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMX:........\'lWMMMMMMMMM
MMMM0ldl;;;,\'..,XMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMk.,....\'.\':XMMMMMMMM
MMMWll;.::,,..cWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMX;.,\',.\'..\'0MMMMMMM
MMXc,c:,c;;,;lMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWo,,\'.\'....oWMMMMM
MMk,:l:ll::ocWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMk,.,...\';.:WMMMM
MMWlcc:,cclx0MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMO\'\'\'...\'..cWMMM
MMNlc:cc:cllOMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM0,.......ldMMM
MMXc;;o:::c:xWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMN,......,lMMM
MMMK:,\',,,,,ckMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM:......\',XMM
MMMMxc.\'\',\';;cXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMd....\'\',xxMM
MMMMWxc\'\'\',,,,cKMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMd\'.\'.\'\'\'cNMM
MMMMMMNo.\'\'..\',,dNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXl\'\'\'...,lMMM
MMMMMMMMXl....\'.,;xNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMol.......dMMM
MMMMMMMMMMK,....\';;:OWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW;\'\'.... \'XMMM
MMMMMMMMMMMXo\'....\';;lOXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM0;,.... .kMMMM
MMMMMMMMMMMMMXl\'....\';:cok0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXc,,\'...\'lMMMMM
MMMMMMMMMMMMMMMk:,..\'.\';:cooxkWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXl,;....,;OMMMMM
MMMMMMMMMMMMMMMMNdc\'.\'...\',;::x0NMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNX0OkxkO0KNMMMMMMMKlc;,\'.\',:KMMMMMM
MMMMMMMMMMMMMMMMMM0lc;.....;:,,;:lkXMMMMMMMMMMMMMMMMMMMMMMMMMMWNKldl:oolllooloxKX0xcc;\';\'\'ccWMMMMMMM
MMMMMMMMMMMMMMMMMMMNd:,.....\'\',;,,;:lxONMMMMMMMMMMMMMMMMMMMMMMMMWNWNWMMMMWXXKOdocc:,,,\'.\'oKNMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMWN0l\'....\'\',;;:c:c:dKNXWMMMMMMMMMMMMWWWNNMMMMMMMMWWNKOOOoc,c:;;,\':dNMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMNx;\'.;,,:ccooccolllldk00KXX0OOOOO0Ox:;loxOO0koddo:c:;;;;,;co0XWMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMM0o;cll:;:clo::;;::cllodddxxxxxkkl,:looolldddoc::;\',;\';xNMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWOl;c:cc:lc:::;;:oolol;;::::col:,cooodllllc:;:;:x0NMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMKOxol:,\';loolclddxxoccc:::cdl:;colllc;\',cxxKWMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMX0dolcdddxdxxdddxdxxxkocldkc:coOXMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWWMMMMMWWNNXXXNNXXNWMMMMNWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/11750/images.txt","Other LEDs,
Materials","0","","https://www.youtube.com/watch?time_continue=1&v=X5PU3T0oI_I","12083,
552,
10218,
335,
12618,
9547,
15201"