{"id":11766,"sku":"TOL-11766","name":"100MHz Digital Storage Oscilloscope - GA1102CAL","description":"
An oscilloscope can be a very handy instrument to keep on your workbench and this GA1102CAL digital storage oscilloscope will help you take your circuit analysis and troubleshooting to the next level. This 2-channel, 100MHz digital scope has a 1G Sa\/s real-time sampling rate and comes with everything you need to get up and running. Each of the two included probes features an attenuation switch which will limit the bandwidth to 10MHz. USB-host functionality allows the scope to save waveforms to any USB flashdrive and USB-device functionality (accessible via the USB-A port on the back) allows the scope to communicate with the included software so you can import waveforms and data to the computer as well as software-control the scope. The scope also supports PictBridge compatible printers. The 7\" color TFT display and on-screen menu system make it easy to access all of the features of the scope.<\/p>\n\n
The cover of the user manual below is incorrect, it should say \"GA1000 Series\" instead of \"ADS1000 Series.\" We assure you that the user manual listed is correct.<\/p>\n\n
IMPORTANT:<\/strong> Please be advised, our supplier has informed us that this oscilloscope has reached the end of its life cycle and will no longer be produced. What ever stock we have remaining will be all we have. We will not be able to stock this item again once our current quantity is depleted.<\/p>\n\n Includes:<\/strong><\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n