"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"11776","SEN-11776","Muscle Sensor v3 Kit","
Granted, using our muscles to control things is the way that most of us are accustomed to doing it. We push buttons, pull levers, move joysticks... but what if we could take the buttons, levers and joysticks out of the equation? That\'s right, take the electrical signal straight from the muscle and put it into your device. Thanks to shrinking amplifier technology, we can now do exactly that!
Measuring muscle activity by detecting its electric potential, referred to as electromyography (EMG), has traditionally been used for medical research. However, with the advent of ever shrinking yet more powerful microcontrollers and integrated circuits, EMG circuits and sensors have found their way into all kinds of control systems.
This sensor will measure the filtered and rectified electrical activity of a muscle; outputting 0-Vs Volts depending the amount of activity in the selected muscle, where Vs signifies the voltage of the power source. It\'s that easy: stick on a few electrodes, read the voltage out and flex some muscles!
This kit comes with everything you need to start sensing muscle activity with your Arduino or controller of choice.
Includes:
- Muscle Sensor Board
- 24\"" Cable Leads
- 6 Disposable Surface Electrodes
Features:
- Small Form Factor
- Specially Designed For Microcontrollers
- Adjustable Gain
- 3.5mm Connector
- Breadboard Compatible
- Power supply voltage: min. +-3.5V
- 1.0\"" x 1.0\""
Documents:
","Granted, using our muscles to control things is the way that most of us are accustomed to doing it. We push buttons, pull levers, move joysticks... but what if we could take the buttons, levers and joysticks out of the equation? That\'s right, take the electrical signal straight from the muscle and put it into your device. Thanks to shrinking amplifier technology, we can now do exactly that!
Measuring muscle activity by detecting its electric potential, referred to as electromyography (EMG), has traditionally been used for medical research. However, with the advent of ever shrinking yet more powerful microcontrollers and integrated circuits, EMG circuits and sensors have found their way into all kinds of control systems.
This sensor will measure the filtered and rectified electrical activity of a muscle; outputting 0-Vs Volts depending the amount of activity in the selected muscle, where Vs signifies the voltage of the power source. It\'s that easy: stick on a few electrodes, read the voltage out and flex some muscles!
This kit comes with everything you need to start sensing muscle activity with your Arduino or controller of choice.
**Includes:**
* Muscle Sensor Board
* 24\"" Cable Leads
* 6 Disposable Surface Electrodes
**Features:**
* Small Form Factor
* Specially Designed For Microcontrollers
* Adjustable Gain
* 3.5mm Connector
* Breadboard Compatible
* Power supply voltage: min. +-3.5V
* 1.0\"" x 1.0\""
**Documents:**
* [User Manual](http://cdn.sparkfun.com/datasheets/Sensors/Biometric/Muscle Sensor v3 Users Manual.pdf)
* [Schematic](http://cdn.sparkfun.com/datasheets/Sensors/Biometric/Muscle Sensor Platinum v3.3.pdf)
* [Arduino Example Code](http://cdn.sparkfun.com/datasheets/Sensors/Biometric/MuscleSensor_Arduino.zip)
* [Processing Example Code](http://cdn.sparkfun.com/datasheets/Sensors/Biometric/MuscleSensor_Processing.zip)
* [Fabric Electrode Tutorial](http://www.advancertechnologies.com/2013/03/diy-conductive-fabric-electrodes.html)
* [Iron Man Armor Tutorial](http://www.advancertechnologies.com/2013/04/tutorial-bionic-iron-man-armor.html)
* [Replacement Electrodes](http://bio-medical.com/products/covidien-kendall-disposable-surface-emg-ecg-ekg-electrodes-1-24mm-50pkg.html)
* [Product Video](https://sparkfun.com/videos#all/cpio4ItemwU/16)
","2013-04-25 13:16:07-06","49.95","49.9547.4544.96","","","1","","","","","","8542.39.0000","100mm","150mm","30mm","0.0840lbs","MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMWNXKKKKkOO00000OKKKKXNWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMN0kdolodxkOOxkkkkkOO0NNKOkOOOOOO0NMMMMMMMMMWWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMXkocoxkOOOxxddooooollllccdOXX0OkKXK0koldk0XXK00OO0KWMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMOoclxOOOxxkO00000Okxxdooloolc:cdKWKOONMWNOxlcldkddxxdoNMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMN0lllxkkxOKNMMMMMMMMMWWNNX0OddoloolcckNWOOKNMMW0l::kd:llx:dWMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMNOoldoxdx0NMMMMMMMMMMMMMMMMMMMWKOkocoxdlcOWNdcxXMMNl:kxlood.,XMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMXkooddookWMMMMMMMMMMMMMMMMMMMMMMMWX0kclxxdcxXMKdcxKWKlclodo::xMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMXxxckodo0MMMMMMMMMMMMMMMMMMMMMMMMMMMNX0ockkdl0KMMKl:oooooddOKNMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMWOoxoolxlkMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWXkll0xc00KMMO;;;;:;;;;KMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMWkxxxxclklKMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNOllOxckMxWM0,,,,,,,\'.xMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMWOOOWx0l:kd0MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNkdl0x:OMk0MWx:;:::::lXMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMOKkWMNk0cdkxNMMMMMMMMMMMMMMMMMMMMMMMMMMMMNKoll0l:0MOkMMMNK00KKNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMNK0NMMMWk0lxxxXMMMMMMMMMMMMMMMMMMMMMMMMMMNko:ckl:lNMo0MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMNKKMMMMMNxOocxxkXMMMMMMMMMMMMMMMMMMMMMMWOollooc;cOMKcMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMWK0XMMMMMMWkdxccooxOXMMMMMMMMMMMMMMMMWKkooodocol:kMX;KMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMW00ONMMMMMMMXdodlccloodk0KXNNNNNXK0kxdkOOxdoxxolKNx:0MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMWOXKKWMMMMMMMMXxodxooodxkxxxxxkOO00KKKK000KOdx0OxlkNMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMW00KKOKWMMMMMMMMWKkdoxxddxkkO00KKXNNNNXKOxookkdx0NMMMXOkdlodONMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMNkO0K0OXMMMMMMMMMMMMNKOOkO00OkxxxxxxkxkkOO00KKXMMMKc. .lXMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMOxO00xkWMMMMMMMMMMMMMMMMMWNNNNWWWWNNNNWWWMMMMMMWc ..... oMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMXdOKKKKKMMMMMMMMMMMMMMMMMMMMMMMMXkoc;;:lx0WMMMMd.. .:.,... .KMMMM0o:,\'\',ldXMMMMMMMMMMMMMMM
MMMMMWXNO0ONWMMMMMMMMMMMMMMMMMMMMMWd. .. :KMMx. .\',;,.. .. KMWd\' ... .oNMMMMMMMMMMMM
MMMMMMMMNk0KMMMMMMMMMMMMMMMMMMMMMN\' . ...,\'. lWN\' .. dMX. .,,.. .\'OMMMMMMMMMMM
MMMMMMMMMkdoMMMMMMMMMMMMMMMMMMMMMc ....:.;.;. OMWx\' .. dMM; \'c;.;...... XMMMMMMMMMM
MMMMMMMMMWdkWMMMMMMMMMMMMMMMMMMMMc \'....\'\',\'.. . xMMMMNkc. . dMM; ...;;;.... KMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMX\'. ... .. :WMMMMMMN\' .;KMMK. ..... oMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNo. \'MMMMMMMWOkOKNMMMMMMNo. .\'. \'0MMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMKkolc;. \'kMWNWWWMMMMNWNWWWMMMMMMKc. xMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMWOdc;\'\',ldxKMMMXd;;lkNMMMkcolldxxx0K0K0OOkkxOKXMk .0MMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMXc . .. .oWMMMMMMMMMMoldllxdcoKKKKKKxoO00OkMMXkkkO00XXNMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMO .......\'. .NMMMMMMMMNcldddkxodO0KKKKo:KKXNNMMMM0l\'. .\'\':xNMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMW. .\';,.:.;.. cMMMMMMMMKcoldoxlx:c;k0OkocxxXMMMM0\' . :NMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMW. .,;,,;,\'... ,xWMMMMMOllcokxkkxdoxklcxxxdMMMMk ..\'.. .KMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMd .\'... .. .WMMMMkddxkkkkkOOxdkodoldkMMMM, ...\'c\'\'. .\'.. \'MMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMO\' .. oMMMMW::dl00ookOOloxxdccdOMMMM;......,:;\'.... \'MMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMKd:\'....,:;\' ;0MMMMMXlcclxd:ccxkcokXk:odKMMMMX, ...\'. 0MMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWKOXW0doxl::ld0WMWWNNXXKKK00OOkNMMMMMWd. ,XMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMO; .. .dXMMMMMMMMMMMMMMMMMMMMMMKo. xMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMN;.. .... .,oWMMMMMMMMMMMMMMMMMMMMMMN\' .OMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM: .\'. .,\'.\'... ..,OMMMMMMMMMMMMMMMMMMMMMMWOkkkO0XMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM. .\'..\'.\';... . \'lWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMo ......\',,. . XMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMl . .\' xMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXl. ...\'.. .OMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMXOdooodkKWMMMMWWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM
MMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMM","https://www.sparkfun.com/products/11776/images.txt","Biometrics","0","","13712,
14585,
13975,
12650,
13955,
12969,
11574,
12970",""