"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"11782","COM-11782","H-Bridge Driver - NJM2670E3","
The NJM2670 is a general-purpose 60V dual H-bridge driver. It\'s basically just a pair of H-bridges, a thermal shut down circuit and its alarm output. The alarm output can detect application problems so if you\'re monitoring it with a microcontroller you can keep from doing any real damage. It\'s even suitable for two-phase stepper motors!
Features:
- Wide Voltage Range (4V to 60V)
- Wide Range of Current Control (5 to 1500mA)
- Thermal Overload Protection
Documents:
- [Datasheet](http://cdn.sparkfun.com/datasheets/Components/General IC/NJM2670.pdf)
","The NJM2670 is a general-purpose 60V dual H-bridge driver. It\'s basically just a pair of H-bridges, a thermal shut down circuit and its alarm output. The alarm output can detect application problems so if you\'re monitoring it with a microcontroller you can keep from doing any real damage. It\'s even suitable for two-phase stepper motors!
**Features:**
* Wide Voltage Range (4V to 60V)
* Wide Range of Current Control (5 to 1500mA)
* Thermal Overload Protection
**Documents:**
* [Datasheet](http://cdn.sparkfun.com/datasheets/Components/General IC/NJM2670.pdf)
","2013-03-21 16:43:09-06","4.95","4.954.74.46","","","1","","","1","","","8542.39.0000","85mm","50mm","6mm","0.0536lbs","
\'.
.lO00xl,.
;k0K00000O0kl,.
.lO00K00K0o;,kdkK0kl,.
,d0KKKKKK0lcl\';cx0KOod00xc\'
.:k00KKKKKKKK0Kold:k0dcol,oKOO0xl,.
\'d0000KKKKKKKKKKKKKOodoxocc\'c,;ddddO0kl,
:k00KK0KKKKKKKKKKKKKKKKKKOkKOccdxolo:l0OO00xc\'
.cO0OK0d0KKKKKKKKKKKKKKKKKKKKKKK0x:cdOOkc;;ooxOk00dc.
,oO0OKXX00KKKKKKKKKKKKKKKKKKKKKKKKKK0kKk\'xx;oKK0o;cOKK0d:.
.;,,;cox000KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKOxxOdooodOxlldcOK0Od:.
lc;;,,,,;cdk0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK0;lOkccOdcodOK0d;.
:,cdl:,,,,,,:lxO0KKKKKKKKKKKKKKKKk0KKKKKKKKKKKKKKK0ododOo:;o0kkxdx0KOo;.
.dxxl::c;,,,,,,cok0KKKKKKKKKKKdco0xl0KKKKKKKKKKKKKK0kOdcdO0KKKdd;dK0KKKkl,.
...,. \'dkxl::;,,,,,;cdO0KKKKKO,xOolo00c:OKKKKKKdckOl\';lcldO0:xxcc0KKKKKKKK0Kkl,.
. .,:o,.\'xkoc:,,,,,,;ldO0KKxddkO0dco00xodlkKo,;,:l;.\'l;.cKOO0KKKKKKKKKKK00K00k:
.:. .. . .cdxl\';ddc;,,,,,,:lk000Kxlc0Kd:d0k:dOxdxKx;oO;.;:::;;:o0KKKKKKKKKKKK0kdo;..
., . ...\' .lkxdc:c:,,,,,,,cdk00KKKcodloxclkO,kKOO0l;O..lO0d.;KKKKKKKK0K0kdoool..
. . . \'\';c .cOkdc:;,,,,,,;lxO0KK00O\'xxllkd;odoOKKl\';c:d0OKKKK0KKK0kdooool;
\'\' . . \':oo\'.\';:::;,,,,,,:ox00K0kO0xdOx,kKxloooOO0KKKKK0K0K0kdoooddl:.
:\' . . . .\'cdo:,,,,,,,:lx00K0xddkd:o0OccKKKKKKKKKK0kdoooodo:.
,.. . .dkkdccc:,,,,,,;cdk0K00dddooOKKKKKKKKKOxoooollo:.
.. . . ..,;ll..:OOoc:;,,,,,,;lx00KKK0K00KKKK0Oxoooooll:.
.:. ..... \'ldd;.;xxl:;,,,,,,cox00KKKKKKOxoooooll;.
.. . . . .. .oxxd;:oo:;,,,,,,cok00Odoooooll,
,.. . ..,:. ;kOxocc:;;;;,,:doooooll,
.\'. .. .,cd:.\'xOdllllloooooll,
.l. . . .:dxx:;okdoooll\'
.;.. . .,. \'dkxll:.
.. .. . ..\':l;.
;\' .
\'.
","https://www.sparkfun.com/products/11782/images.txt","SMD ICs","0","","14450,
14451,
14129,
315,
9479",""