"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "11804","RTL-11804","RedBoard - Programmed with Arduino Retail","
This is the same product as the RedBoard. The difference is this version comes in fancy clamshell packaging meant for our distributors that need it. Regular customers are welcome to order, but we want to limit the amount of extra packaging finding its way into the trash heap.
At SparkFun we use many Arduinos and we\'re always looking for the simplest, most stable one. Each board is a bit different and no one board has everything we want, so we decided to make our own version that combines all our favorite features. The RedBoard combines the simplicity of the UNO\'s Optiboot bootloader (which is used in the Pro series), the stability of the FTDI (which we all missed after the Duemilanove was discontinued) and the R3 shield compatibility of the latest Arduino UNO R3.
The RedBoard can be programmed over a USB Mini-B cable using the Arduino IDE: Just plug in the board, select \""Arduino UNO\"" from the board menu and you\'re ready to upload code. RedBoard has all of the hardware peripherals you know and love: 14 Digital I/O pins with 6 PWM pins, 6 Analog Inputs, UART, SPI and external interrupts. We\'ve also broken out the SDA, SCL and IOREF pins that showed up on the UNO R3, so the RedBoard will be compatible with future shields.
You can power the RedBoard over USB or through the barrel jack. The on-board power regulator can handle anything from 7 to 15VDC. Check out the related items below for a compatible wall-wart power supply.
Not sure which Arduino or Arduino-compatible board is right for you? Check out our Arduino Buying Guide!
Features:
Documents:
"," This is the same product as the [RedBoard](https://www.sparkfun.com/products/11575). The difference is this version comes in fancy clamshell packaging meant for our distributors that need it. Regular customers are welcome to order, but we want to limit the amount of extra packaging finding its way into the trash heap. At SparkFun we use many Arduinos and we\'re always looking for the simplest, most stable one. Each board is a bit different and no one board has everything we want, so we decided to make our own version that combines all our favorite features. The RedBoard combines the simplicity of the UNO\'s Optiboot bootloader (which is used in the Pro series), the stability of the FTDI (which we all missed after the Duemilanove was discontinued) and the R3 shield compatibility of the latest Arduino UNO R3. The RedBoard can be programmed over a USB Mini-B cable using the Arduino IDE: Just plug in the board, select \""Arduino UNO\"" from the board menu and you\'re ready to upload code. RedBoard has all of the hardware peripherals you know and love: 14 Digital I/O pins with 6 PWM pins, 6 Analog Inputs, UART, SPI and external interrupts. We\'ve also broken out the SDA, SCL and IOREF pins that showed up on the UNO R3, so the RedBoard will be compatible with future shields. You can power the RedBoard over USB or through the barrel jack. The on-board power regulator can handle anything from 7 to 15VDC. Check out the related items below for a compatible wall-wart power supply. Not sure which Arduino or Arduino-compatible board is right for you? Check out our [Arduino Buying Guide](https://www.sparkfun.com/arduino_guide)! **Features:** * ATmega328 microcontroller with Optiboot (UNO) Bootloader * USB Programming Facilitated by the Ubiquitous FTDI FT232RL * Input voltage - 7-15V * 14 Digital I/O Pins (6 PWM outputs) * 6 Analog Inputs * 32k Flash Memory * 16MHz Clock Speed * All SMD Construction * R3 Shield Compatible * Red PCB! **Documents:** * [Schematic](http://cdn.sparkfun.com/datasheets/Dev/Arduino/Boards/RedBoard-v06.pdf) * [Eagle Files](http://cdn.sparkfun.com/datasheets/Dev/Arduino/Boards/RedBoard-v06.zip) * [FTDI Drivers](http://www.ftdichip.com/Drivers/VCP.htm) * [Arduino IDE Download](http://arduino.cc/en/Main/Software) ","2013-06-06 11:39:28-06","25.95","25.95","","","1","","","","1","","8542.31.0000","155mm","120mm","28mm","0.1030lbs"," . . ... ........ ........ ... ......................................................... ...\',,,,,\'\'\'\'\',,,,,,,,,,,,\'\'\'\'\',\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'... . .\'\',\',,\',,\'\',\'\',,,,,,,,,,,\',,,,,,,,,\',,,\'\'\'\'\'\'\'\'\'\',;c,,\'\'\'\'\'.... .. .\'\'\',,,,,\'\'\'\'\'\',\'\'\',,,,,,,,\',,\'\',,,\'\',,\'\'\'\'\'\'\'\'\'\',;cc,\'\'\'\'\'\'... .. .\'\'\'\'\'\',,\'\'\'\'\'\'\'\',,,,,,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\';c::cll:o:lcccc,\'\'... .. .\'\'\',,\',\'\'\'\'\'\'\'\',,\',,,,\'\'\'\'\'\'\'\'\'\',\'\'\'\'\'\'\'\'\',;;;;;;;;;;;;;,,\'... .. .,,,;;;;,,,,,;,,;;;;;;;;,,,,;,,,;;,,,;;;;;;;;;;;;;;;;;;;;,,,... .. .ddddddddoooooodddddddddooooodoooddoodddddddddddddddddddoooo... . .odddooodolllllooooddooodololooollooooddddddddddddddddddddoo. . .odddcollcoocddlloollddlolloloollddcddddddddddddddddddddddoo. .. .ddddldollooloolloolooolloolldxlloooddddddddddddddddddddoooo. . .. .dddddxxdxxxxddddxdxxxddxxddxxxxxxxxxddddddddddddddddddddooo\' . .. .dddddddddddddddddxxxxxxxxddddxxddddddddddddddddddddddddddoo. . .. .oddddddddddddddddxxxxxxxddddxxxxxxdddddxxddddddddddddoooooo\' . .\' .odddddddddddxxdddxxxxxxxxxxxxxxxxxxxxddxxxddddddddddddddooo\'.,. .. .ddddddddddddxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxdddddddddoo. . .\' .docloddddddddddxxxxxxddddddddddoddoddxoddoddoddododddooccoo..\' .. .o;.;ooooddxl,l;okdkOxxkdxkdxkoxddxddkOdxxdxxdxxdxddddoo\'.oo\'.. .. .o;.,oooodxxl,:;okkokdll;ll;lolollocodxdlocooldolllddooo\'.oo. . .. .o;.;ooddddlcloclkxldlccclcccoodooodoocccllc:cldlllddooo..oo. . .. .o;.;ooddxocclc:lOOkkkkkxkko;ccdoll;,lokkkkxkkkxxxxddooo\'.oo. . .. .o;.;oodddoclc::lOkdddddxOkocolo::ccc;cddxxdodolcldxddoo\'.lo. . . .l;.;ooodddocodclkdodoodxkkxoxkdl;:::.\',\',;,,dxxxxddddoo\'.lo. . .. .o;.;ooooddxkoxokkkkkkkkkkkxdkkdl:::;,:;:;:;:okkx::;cooo\'.lo. .. .l;.;ooooddxkdkxkOkkkkkkkkkkkkkkxxxoooodddddxxkkx:c;:doo\'.lo. . .. .o;.;ooooddxxxkxxxkkkddOkoxxkkkkxdodddoldcoxxxkkkdc:ddoo\'.lo. . .. .o:.:ooooddxxl,xOldkkxdkklkkkkkkkxckxkk;dodxxxkkkkxxxooo\'.lo. . .. .o:.:oooodxxxdokkdxxdkkxxxxkkkkkkxdoooooxxxxxxkxkkxxxodd\'.lo. . .. .o:.:oodddkxodkdodxkxOOdOkkkxxkkkxxxxxxxxxxxkkkxkkddxodo,.lo. . . .o:.;dddxdkOOOO00ddlkkkxdxxkxxxdxddd:::cxxddocclclcddooo,.ld. . .. .c;.,cclldkOOOOOOxxxOOo,;,lOkdoldlodccocxxlxdlxoodcdoccc\'.:c. . .. .\'...\'\'\'\':loloxdlxxodkdoddxOxOxdkddxodxdkOxxkxxdxxoo;,\'\'. \'\'. . .. .\'...\'\'\'\'\',;cclllllllllllllllllllllllllclllllcllclc;\'\'\'\'. \'\'. . .. \'...\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',,,,,,,,,,,,,,,,,,,,,,,\'\'\'\'\'\'\'\'\'\'. \'\'. . .. \'...\'\'.\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'. \',. . \'\'..\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'..,\'. ..\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\' ........................................................... ................................................ ","https://www.sparkfun.com/products/11804/images.txt","Retail","0","","21301, 15631, 11021, 13975, 21272, 12898, 12761, 21247, 19031",""