{"id":11814,"sku":"DEV-11814","name":"USB-to-Serial Bridge - \u00b5USB-PA5","description":"
The microUSB Programming Adapter (\u03bcUSB-PA5) is a USB to Serial-TTL UART bridge converter which is very small and easy to use. It uses a mini-B type USB connector to connect to your PC and is based on the FTDI FT232RQ USB to Serial Bridge IC from FTDI. The \u03bcUSB-PA5 allows you to communicate with 4D Systems' screens and controllers.<\/p>\n\n
It'll give you multi baud rate serial data up to 3M baud rate and access to additional signals such as flow control. The main 5 pin interface is a standard 2.54mm (0.1\") pitch female header, designed to connect directly to a majority of the 4D Systems modules.<\/p>\n\n
RX and TX signals are both 3.3V and 5V tolerant. This module replaces the variety of existing 4D serial bridges for the LCD kits that we carry. While a large range of 4D Systems modules are compatible with this programming adapter, some are not, for mechanical reasons.<\/p>\n\n
Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n