"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"11817","KIT-11817","21st Century Fashion Kit","
Calling all fashion moguls: Here is your chance to play with the most experimental materials in 21st Century fashion! This is the 21st Century Fashion Kit, an e-textiles resource pack filled with everything you need to add a bit of modern technology to your clothes, bags, shoes, or any other wearable piece of apparel. If you have a fair grasp on e-textiles and are looking for more of a challenge, this kit is a great next step!
Unlike our normal project kits that have a set structure on how everything inside can be used, the 21st Century Fashion Kit is a collection of resources for e-textile users and fashion designers to push their ideas to the next level. For more experimental designs, there are materials to make elements that change shape when inflated and tools to make electrochromatic circuits that change color when turned on, sapphire blue thermochromatic pigment (which bears a striking resemblance to Yves Saint Laurent’s #18 Blue Majorelle nail polish) that is a great when mixed with paint/polish/clay/etc. to create colors that change with variable temperature, or a laser cut lace leather skull patch that can be outfitted with LEDs for some glowing flair. Traditional fashion craftsmanship is combined with tech in two items from the NYC garment district. We worked with a 4th generation, family owned silk flower manufacturer to develop a handmade RGB LED flower. In a warehouse, we discovered a small box filled with unused stock of gold plated thread from the 1930’s that is conductive (with very low resistance). Use your imagination with this kit, push the bounds of your creativity, and try new and different things!
Note: This product is a collaboration with Diana Eng known for her appearance as a contestant on the second season of Project Runway and for her dedication to integrating tech into fashion. Diana Eng will receive a portion of each sale of kit to help her with product support and continual development.
Includes:
- 1x Silk Flower RGB LED
- 1x Squirrel Cage Blower
- 1x White Lace Tablecloth
- 1x Leather Skull
- 1x Sapphire Blue Thermochromatic Pigment (20g)
- 1x LiPo Charger Basic - Micro-USB
- 1x MOSFET Power Controller
- 1x USB microB Cable - 6 Foot
- 1x Needle Set
- 1x Vintage Thread
- 2x Conductive Thread Bobbin - 30ft (Stainless Steel)
- 6x LED - Violet 5mm
- 1x Polymer Lithium Ion Battery - 1000mAh
- 1x 9V Alkaline Battery
- 2x Coin Cell Battery - 20mm (CR2032)
- 1x 9V Snap Connector
- 2x Sewable Coin Cell Battery Holder - 20mm
- 1x 21st Century Fashion Kit Poster
Documents:
Videos
","Calling all fashion moguls: Here is your chance to play with the most experimental materials in 21st Century fashion! This is the 21st Century Fashion Kit, an e-textiles resource pack filled with everything you need to add a bit of modern technology to your clothes, bags, shoes, or any other wearable piece of apparel. If you have a fair grasp on e-textiles and are looking for more of a challenge, this kit is a great next step!
Unlike our normal project kits that have a set structure on how everything inside can be used, the 21st Century Fashion Kit is a collection of resources for e-textile users and fashion designers to push their ideas to the next level. For more experimental designs, there are materials to make elements that change shape when inflated and tools to make electrochromatic circuits that change color when turned on, sapphire blue thermochromatic pigment (which bears a striking resemblance to Yves Saint Laurent’s #18 Blue Majorelle nail polish) that is a great when mixed with paint/polish/clay/etc. to create colors that change with variable temperature, or a laser cut lace leather skull patch that can be outfitted with LEDs for some glowing flair. Traditional fashion craftsmanship is combined with tech in two items from the NYC garment district. We worked with a 4th generation, family owned silk flower manufacturer to develop a handmade RGB LED flower. In a warehouse, we discovered a small box filled with unused stock of gold plated thread from the 1930’s that is conductive (with very low resistance). Use your imagination with this kit, push the bounds of your creativity, and try new and different things!
**Note:** This product is a collaboration with [Diana Eng](https://www.dianaeng.com/) known for her appearance as a contestant on the second season of Project Runway and for her dedication to integrating tech into fashion. Diana Eng will receive a portion of each sale of kit to help her with product support and continual development.
**Includes:**
* 1x Silk Flower RGB LED
* 1x Squirrel Cage Blower
* 1x White Lace Tablecloth
* 1x Leather Skull
* 1x Sapphire Blue Thermochromatic Pigment (20g)
* 1x LiPo Charger Basic - Micro-USB
* 1x MOSFET Power Controller
* 1x USB microB Cable - 6 Foot
* 1x Needle Set
* 1x Vintage Thread
* 2x Conductive Thread Bobbin - 30ft (Stainless Steel)
* 6x LED - Violet 5mm
* 1x Polymer Lithium Ion Battery - 1000mAh
* 1x 9V Alkaline Battery
* 2x Coin Cell Battery - 20mm (CR2032)
* 1x 9V Snap Connector
* 2x Sewable Coin Cell Battery Holder - 20mm
* 1x 21st Century Fashion Kit Poster
**Documents:**
* [Humidity-Sensing LED Flower](https://learn.sparkfun.com/tutorials/humidity-sensing-led-flower)
* [Electrochromatic Circuits](https://learn.sparkfun.com/tutorials/21st-century-fashion-kit-electrochromatic-circuits)
* [Inflatables Tutorial](https://learn.sparkfun.com/tutorials/21st-century-fashion-kit-inflation)
**Videos**
","2014-10-24 09:14:24.050934-06","84.95","84.9580.776.46","","","1","","1","","","","8542.31.0000","160mm","254mm","106mm","1.6656lbs","
clcokOOxl\'
:OxdkKKXX0Okc.
.xKKK0kxkkxoolooo.
.;:ccdOkdxkkoooddod.
oc,,,odddc;:,cdoooo,
\'oolcokkx;.. ooood.
\'ododO0O;... ,dooo;
,k0kO0xco...\'coood:
\'o0OOK0d:dxxddooooo,
;NKkxxk:cdol:lxoodl
0NXdx0oclol:cl,\':.
... lkc:lxo;...
\'dOKKXX0xl,. .,, .\'\'cc:;;;,.
. l00OkxoodO000kOxo,. \'l00kOKKKKO0K00d:
...\',;;. cXK0\' .,oOO00ko:l:,. c0KKKK0kOKK0KkOlkddc
...\';;;;;;;;, kXKOx. .oOkKKd\'cxOo. dKKKx0KKKOkKK0KK0klkKk
...,,;;;;;;;;:::::. ;00X0Oxd:. ,OOXO; . cKO0xok00KKk0K0. c0x:.
.\',,,;;;;;;;;;::::::::,. kOOKXKOxxdoc;,....dKOd ,x0dxK0o,.,:00dc,;ckOOO:
.\';;,;;;;;;:::::::::::, ddlx\'o0OOkOxxk0KK0kd\' ;okKo. .OOOOx0K0O;xkc.
..,.\',;;;:::;;:::::::;\' ,,\' \'lxO0KXK0Od:. .... .l0OkO0KKKOKKKK0d,O00:
.,...,;;:::;;;;;:::;;;. .... ...,\'. \'::x0dloKKKKK0000K0O.
\'..\';;;;::;;;:::,,;\'. ....... l0Kkk000000000k,
. \',,,;cc:::;,.. ...\'..\'\'.. .... .. .cx000000d,..
.;,\',cc;.. .,::,\'. .... ... ....
;,... .\',:. ..\'c:,.. .... .\'\'.,d, ..
.;loxkdl, .. .\',;:,\'\'. ..
.:oll:\'. ..\'. ;:o,\'\'. .. .
. .cclc\' . ,c. .. ...
.;l;; \'ll,. ....\'\'\'. .. .:cl.
.;ll;. . .....\'\'\'\'\'\'\'. ;:d;
.\'\'. \'...\'\'....... .
.... ........ .\'.
.. .. dOOOO.
. co\' .lxko. .:l:.
. \'ol: \'OOOk;
\'. .:ol ..
.. . ..
.\' ....
... ... .....
....
.....
","https://www.sparkfun.com/products/11817/images.txt","E-Textiles,
Kits","0","","https://www.youtube.com/watch?time_continue=1&v=vJjgMwaF4Co,
https://www.youtube.com/watch?time_continue=1&v=Wl4574fxfEo","13165,
11791,
11270,
10217,
10867,
11214"