"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"11835","KIT-11835","SparkFun Gram Piano Kit","
Pianos are heavy and can take about a year to make. What if you could have one that weighed only a few grams and took a very small amount of time to construct? The SparkFun Gram Piano is a beginners soldering kit that, once assembled, gives you with a musical keyboard that will leave you feeling like a modern day Mozart. This kit provides you with the ability to play an octave worth of notes using the capacitive touch keys, no strings or hammers required! The pre-installed software also lets you play a melody with the press of a button and switch octaves using a soldered potentiometer.
The Gram Piano is a simple through-hole kit with a fair part count, making it ideal for beginning solderers looking for a little more challenge. Like our other soldering kits, building and playing with this kit will teach you various skills related to soldering, electronics, and programming.
Note: Be sure to check out the Quickstart Guide in the Documents section below for helpful tips and assembly instructions.
Includes:
- 1x Gram Piano PCB
- 1x PCB Speaker
- 1x ATMega328P AVR Microcontroller
- 1x Mini Power Switch
- 1x Mini Push Button
- 1x 10k Ohm Trimpot
- 1x 6-pin Right-Angle Header
- 2x 330 Ohm Resistor
- 2x 10k Ohm Resistor
- 2x 5mm LED - Red
- 2x AA Battery
- 4x AA Battery Holder
- 4x 0.1uF Capacitor
- 4x 3/8\"" 4-40 Phillips Screw
- 4x 3/8\"" 4-40 Nylon Standoff
- 13x 2M Ohm Resistor
Documents:
- [Schematic](http://cdn.sparkfun.com/datasheets/Kits/Gram Piano.pdf)
- [Eagle Files](http://cdn.sparkfun.com/datasheets/Kits/Gram Piano.zip)
- Datasheet (ATMega328P)
- Quickstart Guide
- GitHub (Design Files & Example Code)
- Product Video
","Pianos are heavy and can take about a year to make. What if you could have one that weighed only a few grams and took a very small amount of time to construct? The SparkFun Gram Piano is a beginners soldering kit that, once assembled, gives you with a musical keyboard that will leave you feeling like a modern day Mozart. This kit provides you with the ability to play an octave worth of notes using the capacitive touch keys, no strings or hammers required! The pre-installed software also lets you play a melody with the press of a button and switch octaves using a soldered potentiometer.
The Gram Piano is a simple through-hole kit with a fair part count, making it ideal for beginning solderers looking for a little more challenge. Like our other soldering kits, building and playing with this kit will teach you various skills related to soldering, electronics, and programming.
**Note:** Be sure to check out the Quickstart Guide in the Documents section below for helpful tips and assembly instructions.
**Includes:**
* 1x Gram Piano PCB
* 1x PCB Speaker
* 1x ATMega328P AVR Microcontroller
* 1x Mini Power Switch
* 1x Mini Push Button
* 1x 10k Ohm Trimpot
* 1x 6-pin Right-Angle Header
* 2x 330 Ohm Resistor
* 2x 10k Ohm Resistor
* 2x 5mm LED - Red
* 2x AA Battery
* 4x AA Battery Holder
* 4x 0.1uF Capacitor
* 4x 3/8\"" 4-40 Phillips Screw
* 4x 3/8\"" 4-40 Nylon Standoff
* 13x 2M Ohm Resistor
**Documents:**
* [Schematic](http://cdn.sparkfun.com/datasheets/Kits/Gram Piano.pdf)
* [Eagle Files](http://cdn.sparkfun.com/datasheets/Kits/Gram Piano.zip)
* [Datasheet](http://cdn.sparkfun.com/datasheets/Robotics/doc8161.pdf) (ATMega328P)
* [Quickstart Guide](https://learn.sparkfun.com/tutorials/gram-piano-assembly-guide)
* [GitHub](https://github.com/sparkfun/Gram_Piano) (Design Files & Example Code)
* [Product Video](https://www.sparkfun.com/videos#all/83O65T01xBQ/74)
","2014-03-20 16:07:25.065429-06","34.95","34.9533.231.46","","","1","","1","","","","8542.39.0000","220mm","160mm","40mm","0.3864lbs","
.
.cdkol.
,:;,xl.\', \':,\'.
\':c......;k::lxOko\'..
.,;\'...\';;coddlc.c:c,.ox.
.c,\'...\',;oddxdc. ..\'.;lxxc;..
..,l0Oo.\'\',:ooxko,.....,,:lodOdclxOx:.
...:Oxc,..lollo:. ..\',,:ck0ooxxxkxocooOko:.
,:;xoxl\',,clko...\';;:okOkdc;lOOOOOOxoxOOOOko;.
\';,,xdOk:,,occ,..\';lkOkx,;;clxOOOOOOOOOOOddOOO::.
.ckx:::kKKOlc:xk,\';:dOOxoc:lxxoc:dOOOOOOOOOOOOOklc.
.;dk:ckkkkl::okOd;\';xdcxOOkxdodo:okOOOkokOOOOOOOOOOko,..
,oxxooooxdxkolloxxd:;:kdcldolcclkOkdkOOOOOOOkldOkkkx:.
cclldxkkc;lddclclod::;dc::cldkdl:cxOOOOdxOOOOOkOd:\'
.cxocokdl:lxkkxkxkxoc::l:ooc:;cxkOOOxxOOOOOOOOOOkxc.
.;odkOkkkkocdkkkOkldlcOOkxol::looxdxkkkOOOOOxlkOkkkd,
.;ddOOOOOOOOkkkkkxooxxkkoldkkkkdc:lxOkkkxdOOOkOOOkc:.
..;dkkxoo:ldkOOOOOOOl:;:lkkkko:;lkkOOkxdkkkkkkkkkkkko,
.cx0XXXXXKK0kdxoccoxkkkOOOxdkOOddxOOkdxkkkkOOOkxlxkkkkxc.
\'kKXXXXXXKKNXXX0kkkkdlldxkOOOOOOOxc;coOOOkkddOOkOkOkkol;
.KOKXX0KKK0KX0XXX0OOdllxdoodxkOOOkkOkxodkkOOkkkOOOkkkl.
.,0llk0KK0kKKKXXK0000OkxkOOkxoloxkkkOkkkkkkokkkkkkkd;.
..,cooxdoxOKK0XXXKOOK00000OOOdccdxxdkkkkkkkkkkkkkkldl.
\'c;cokkkdOOO0KXXXXXX0KKX00OdddOOOkdccdkkkkkkkkkkkkkkd;.
.:xkxocddkkdx0KKXNNNXXXKK0O000Oxocxkkkkkkkkxkkkkkkkkxl\'
:lxlcodOdxxddoxO0KKK0K0OOkxodkkkkkkkkxxkkkkdokkxkkd;.
.\':odlckOkldxdddxkkkocdkOkko::lxkkxkkddxxkkkkkkc:.
\'cooooodxxxxxkOOkdc:odxxxdllxxxxxxxxxxxxxo;.
.,c::coxxxkxxdddddcodddxxdddocdxxxdddc.
.,:cxkkxl;;ldddddddllddddddxdcoo;.
.:ddddol::lddddddddddddddo:.
.:odddddddddddddddddl,.
.,ldddddlldddddoc.
.;oddoodo:l;.
.\'.,\':.
..
","https://www.sparkfun.com/products/11835/images.txt","Kits,
Audio,
SparkFun","0","","10547,
14520,
12037,
12041",""